产品详情

Frequency (min) (MHz) 300 Frequency (max) (MHz) 4000 I/Q input common-mode voltage (typ) (V) 0.25 PLL/VCO No P1dB (typ) (dBm) 13 OIP3 (typ) (dBm) 30 Noise floor (typ) (dBm/Hz) -160 Unadjusted carrier suppression (typ) (dBm) -45 Unadjusted sideband suppression (typ) (dBc) -45 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 300 Frequency (max) (MHz) 4000 I/Q input common-mode voltage (typ) (V) 0.25 PLL/VCO No P1dB (typ) (dBm) 13 OIP3 (typ) (dBm) 30 Noise floor (typ) (dBm/Hz) -160 Unadjusted carrier suppression (typ) (dBm) -45 Unadjusted sideband suppression (typ) (dBc) -45 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • High Linearity:
    • Output IP3: 30 dBm at 1850 MHz
  • Low Output Noise Floor: –160 dBm/Hz
  • 78-dBc Single-Carrier WCDMA ACPR
    at –10-dBm Channel Power
  • Unadjusted Carrier Suppression: –40 dBm
  • Unadjusted Sideband Suppression: –45 dBc
  • Single Supply: 3.3-V Operation
  • 1-bit Gain Step Control
  • Fast Power-Up/Power-Down
  • High Linearity:
    • Output IP3: 30 dBm at 1850 MHz
  • Low Output Noise Floor: –160 dBm/Hz
  • 78-dBc Single-Carrier WCDMA ACPR
    at –10-dBm Channel Power
  • Unadjusted Carrier Suppression: –40 dBm
  • Unadjusted Sideband Suppression: –45 dBc
  • Single Supply: 3.3-V Operation
  • 1-bit Gain Step Control
  • Fast Power-Up/Power-Down

The TRF3705 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF3705 is a high-performance, superior-linearity device that is ideal to up-convert to RF frequencies of 300 MHz (Note: appropriate matching network is required for optimal performance at 300 MHz) through 4 GHz. The modulator is implemented as a double-balanced mixer.

The RF output block consists of a differential-to-single-ended converter that is capable of driving a single-ended 50-Ω load. The TRF3705 requires a 0.25-V common-mode voltage for optimum linearity performance. The TRF3705 also provides a fast power-down pin that can be used to reduce power dissipation in TDD applications.

The TRF3705 is available in an RGE-24 VQFN package.

The TRF3705 is a low-noise direct quadrature modulator, capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF3705 is a high-performance, superior-linearity device that is ideal to up-convert to RF frequencies of 300 MHz (Note: appropriate matching network is required for optimal performance at 300 MHz) through 4 GHz. The modulator is implemented as a double-balanced mixer.

The RF output block consists of a differential-to-single-ended converter that is capable of driving a single-ended 50-Ω load. The TRF3705 requires a 0.25-V common-mode voltage for optimum linearity performance. The TRF3705 also provides a fast power-down pin that can be used to reduce power dissipation in TDD applications.

The TRF3705 is available in an RGE-24 VQFN package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
类型 标题 下载最新的英语版本 日期
* 数据表 TRF3705 300-MHz to 4-GHz Quadrature Modulator 数据表 (Rev. B) PDF | HTML 2012年 11月 19日
技术文章 Can a clock generator act as a jitter cleaner? PDF | HTML 2017年 3月 23日
技术文章 Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 2017年 1月 10日
技术文章 A survival guide to scaling your PLL loop filter design PDF | HTML 2016年 11月 22日
技术文章 What to do when your PLL does not lock PDF | HTML 2016年 7月 12日
技术文章 Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 2016年 6月 6日
用户指南 TSW308x Evaluation Module (Rev. B) 2016年 5月 18日
设计指南 TSW308x Wideband Digital to RF Transmit Solution Design Guide 2013年 9月 3日
设计指南 Analog Interfacing Networks for DAC348x and Modulators (TIDA-00077) (Rev. A) 2013年 8月 14日
应用手册 Baseband I/Q Trace Mismatch Degrades Sideband Suppression of RF I/Q Modulation 2012年 9月 21日
应用手册 TSW3725: Modifying to use the TRF3705 for Performance and BOM Improvements 2012年 8月 24日
设计指南 适用于 Xilinx FPGA 的模拟器件 解决方案指南 2012年 4月 24日
应用手册 RF Matching Optimization Improves TRF3705 Performance 2012年 3月 7日
应用手册 LO Harmonic Effects on TRF3705 Sideband Suppression 2012年 3月 5日
用户指南 TSW3085EVM ACPR and EVM Measurements (TIDA-00076 Reference Guide) 2011年 12月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TRF3705EVM — TRF3705 评估模块

TRF3705EVM 评估模块用于评估 TRF3705 直接启动正交调制器,该调制器适用于基站和通信设备发送路径中的应用。
用户指南: PDF
TI.com 上无现货
评估板

TSW3084EVM — 完整射频信号链评估模块

TSW3084EVM 评估模块为电路板,可允许系统设计人员借助 LMK04806B 低噪声时钟发生器/抖动消除器,评估德州仪器 (TI) 发射信号链的总性能。作为易于使用的完整射频发射解决方案,TSW3084EVM 包含用于为 DAC3484 数模转换器 (DAC) 提供计时的 LMK04806B,以及两个可将来自 4 通道 DAC 的 I/Q 输出上变频为射频载波的 TRF3705。

DAC3484 是四通道超低功耗 16 位 1.25 GSPS DAC,带有有效的多路复用的 16 位宽总线,可实现每个 DAC 输入速率为 312MSPS。

TRF3705 是高性能复数射频调制器,输出范围为 (...)

用户指南: PDF
TI.com 上无现货
评估板

TSW3085EVM — 宽带发送信号链评估板和参考设计

TSW3085 评估模块为电路板,可允许系统设计人员借助 LMK04806B(美国国家半导体的正式产品)低噪声时钟发生器/抖动消除器,评估德州仪器 (TI) 发射信号链的总性能。作为易于使用的完整射频发射解决方案,TSW3085EVM 包含用于为 DAC3482 数模转换器 (DAC) 以及 TRF3705 计时的 LMK04806B,可将来自 DAC 的 I/Q 输出向上变频为射频载体。

DAC3482 是双通道、超低功耗 16 位 1.25 GSPS DAC。

TRF3705 是高性能复数射频调制器,输出范围为 300 MHz 至 4 GHz。

LMK04806B (...)

用户指南: PDF
TI.com 上无现货
评估板

TSW30H84EVM — 完整射频信号链评估模块

TSW30H84EVM 评估模块为电路板,可允许系统设计人员借助 LMK04806B(请参见 LMK04800)低噪声时钟发生器/抖动消除器,评估德州仪器 (TI) 发射信号链路的总性能。作为易于使用的完整射频发射解决方案,TSW30H84EVM 包含用于为 DAC34H84 数模转换器 (DAC) 提供计时的 LMK04806B(请参见 LMK04800),以及两个可将来自 4 通道 DAC 的 I/Q 输出上变频为射频载波的 TRF3705。

DAC34H84 是四通道超低功耗 16 位 1.25 GSPS DAC,最大输入图形速率为 625MSPS/DAC。

TRF3705 (...)

用户指南: PDF
TI.com 上无现货
评估模块 (EVM) 用 GUI

SLAC507 TSW308x EVM Software

支持的产品和硬件

支持的产品和硬件

产品
高速 DAC (> 10MSPS)
DAC3482 双通道、16 位、1.25GSPS、1x-16x 内插数模转换器 (DAC) DAC3484 四通道 16 位 1.25GSPS 1x-16x 内插数模转换器 (DAC) DAC34H84 四通道 16 位 1.25GSPS 1x-16x 内插数模转换器 (DAC) DAC34SH84 四通道 16 位 1.5GSPS 1x-16x 内插数模转换器 (DAC)
时钟抖动清除器
LMK04803 具有双级联 PLL 和集成式 1.9GHz VCO 的低噪声时钟抖动消除器 LMK04805 具有双级联 PLL 和集成式 2.2GHz VCO 的低噪声时钟抖动消除器 LMK04806 具有双级联 PLL 和集成式 2.5GHz VCO 的低噪声时钟抖动消除器 LMK04808 具有双环路 PLL 和集成式 2.9GHz VCO 的低噪声时钟抖动消除器
IQ 调制器
TRF3705 300MHz 至 4GHz 正交调制器
硬件开发
评估板
TSW3084EVM 完整射频信号链评估模块 TSW3085EVM 宽带发送信号链评估板和参考设计 TSW30H84EVM 完整射频信号链评估模块
评估模块 (EVM) 用 GUI

SLAC661 TSW3xJ8xEVM Software

支持的产品和硬件

支持的产品和硬件

产品
高速 DAC (> 10MSPS)
DAC37J84 四通道 16 位 1.6GSPS 1x-16x 内插数模转换器 (DAC) DAC38J84 四通道 16 位 2.5GSPS 1x-16x 内插数模转换器 (DAC)
IQ 调制器
TRF3705 300MHz 至 4GHz 正交调制器 TRF3722 具有集成宽带 PLL/VCO 的 400MHz 至 4.2GHz 正交调制器
参考设计

TIDA-00409 — 最高频率达 4GHz 的 1GHz 带宽双通道发射器参考设计

TSW38J84 EVM 参考设计提供用于演示整合了集成 LO 的宽带双发送解决方案的平台。此参考设计利用具有高性能调制器 TRF3722(包括集成 PLL/VCO)和 TRF3705 的 2.5 GSPS DAC38J84 器件。可组合 TRF3722 和 TRF3705 以形成双发送解决方案,TRF3722 为这两个调制器生成本振 (LO)。讨论了 DAC38J84 和调试器之间的接口以及用于显示 DAC 和调试器组合性能的测量。测量说明了带宽性能、输出三阶拦截性能、谐波失真和边带抑制性能。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00077 — 用于 DAC348x 和调制器的模拟接口网络

此参考设计中的模拟接口电路常用于基于电流源的数模转换器 (DAC) 与正交调制器之间。虽然 DAC348x 被用作 TI 高速 DAC 的示例,但这些电路稍加修改即可应用于其他基于电流源的转换器。默认情况下,DAC348x 和 TRF3705 模拟接口组装在 TSW308xEVM 上。DAC348x 和 TRF3705 在设计时均采用了同样的直流偏置和交流摆幅规范,以提供无缝接口。其他电路拓扑据说采用了其他直流偏置和交流摆幅规范。通过计算正确的直流偏置和适当的交流摆幅,系统设计人员可以基于自己的应用需求应用这些电路,以便获得最佳性能。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00076 — 相邻信道功率比 (ACPR) 和误差矢量幅度 (%EVM) 测量

此参考设计讨论与 TSW3100 信号发生器配合使用 TSW3085EVM 以测试 LTE 基带信号的相邻信道功率比 (ACPR) 和误差矢量幅度 (EVM) 测量。通过使用 TSW3100 LTE GUI,可将信号加载到由 DAC3482、TRF3705 和 LMK04806 构成的 TSW3085EVM。
用户指南: PDF
原理图: PDF
参考设计

TIDA-00072 — 宽带数字射频发送解决方案

TSW308x 是能够生成 600 MHz 连续射频频谱的宽带数字/射频转换传输解决方案的设计示例。此系统提供演示了如何使用 DAC34x8x、TRF3705 IQ 调制器和 LMK0480x 来实现目标。此参考 EVM 耦合了可在射频下产生任意窄带和宽带信号的信号发生器,如 TSW1400EVM。此设计中提供了如何产生符合标准的 WCDMA 测试信号的配置示例。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGE) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频