产品详情

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.52 CON (typ) (pF) 370 ON-state leakage current (max) (µA) 0.375 Supply current (typ) (µA) 0.2 Bandwidth (MHz) 18.3 Operating temperature range (°C) -40 to 85 Features Break-before-make, Click and pop noise reduction, Supports negative voltages Input/output continuous current (max) (A) 0.35 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.52 CON (typ) (pF) 370 ON-state leakage current (max) (µA) 0.375 Supply current (typ) (µA) 0.2 Bandwidth (MHz) 18.3 Operating temperature range (°C) -40 to 85 Features Break-before-make, Click and pop noise reduction, Supports negative voltages Input/output continuous current (max) (A) 0.35 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
DSBGA (YZP) 10 2.8125 mm² 2.25 x 1.25 VSON (DRC) 10 9 mm² 3 x 3 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Specified Break-Before-Make Switching
  • Negative Signaling Capability: Maximum Swing from –2.75 V to 2.75 V (VCC = 2.75 V)
  • Internal Shunt Switch Prevents Audible Click-and-Pop When Switching Between Two Sources
  • Low ON-State Resistance (0.65 Ω Typical)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • 2.3-V to 5.5-V Power Supply (VCC)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1500-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)
  • Specified Break-Before-Make Switching
  • Negative Signaling Capability: Maximum Swing from –2.75 V to 2.75 V (VCC = 2.75 V)
  • Internal Shunt Switch Prevents Audible Click-and-Pop When Switching Between Two Sources
  • Low ON-State Resistance (0.65 Ω Typical)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • 2.3-V to 5.5-V Power Supply (VCC)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1500-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)

The TS5A22364 is a bidirectional, 2-channel, single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V. The device features negative signal capability that allows signals below ground to pass through the switch without distortion. Additionally, the TS5A22364 includes an internal shunt switch, which automatically discharges any capacitance at the NC or NO terminals when they are unconnected to COM. This reduces the audible click/pop noise when switching between two sources. The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications. The 3.00-mm x 3.00-mm DRC package is also available as a nonmagnetic package for medical imaging applications.

The TS5A22364 is a bidirectional, 2-channel, single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V. The device features negative signal capability that allows signals below ground to pass through the switch without distortion. Additionally, the TS5A22364 includes an internal shunt switch, which automatically discharges any capacitance at the NC or NO terminals when they are unconnected to COM. This reduces the audible click/pop noise when switching between two sources. The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications. The 3.00-mm x 3.00-mm DRC package is also available as a nonmagnetic package for medical imaging applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TMUX4827 正在供货 支持 ±12V 超电源轨信号、2:1 (SPDT)、2 通道、1.8V 逻辑兼容的模拟开关 Improved +/- 12V beyond the supply feature, 0.13-ohm Ron, and 1.8V logic support

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TS5A22364 0.65-Ω Dual SPDT Analog Switches With Negative Signaling Capability 数据表 (Rev. H) PDF | HTML 2017年 6月 21日
应用手册 了解多路复用器应用中的 THD 和 THD + N PDF | HTML 英语版 PDF | HTML 2025年 10月 23日
应用简报 用于多路复用器和信号开关的 1.8V 逻辑 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2022年 8月 18日
应用手册 选择正确的德州仪器 (TI) 信号开关 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2022年 8月 5日
应用手册 多路复用器和信号开关词汇表 (Rev. B) 英语版 (Rev.B) PDF | HTML 2022年 3月 11日
应用手册 防止模拟开关的额外功耗 英语版 2008年 7月 15日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

接口适配器

LEADED-ADAPTER1 — 表面贴装转 DIP 接头适配器,用于快速测试 TI 的 5、8、10、16 和 24 引脚引线式封装。

EVM-LEADED1 电路板可用于对 TI 的常见引线式封装进行快速测试和电路板试验。  该电路板具有足够的空间,可将 TI 的 D、DBQ、DCT、DCU、DDF、DGS、DGV 和 PW 表面贴装封装转换为 100mil DIP 接头。     

用户指南: PDF
TI.com 上无现货
接口适配器

LEADLESS-ADAPTER1 — 表面贴装转 DIP 接头适配器,用于测试 TI 的 6、8、10、12、14、16 和 20 引脚无引线封装

EVM-LEADLESS1 板可用于对 TI 的常见无引线封装进行快速测试和电路板试验。  该评估板有足够的空间,可将 TI 的 DRC、DTP、DQE、RBW、RGY、RSE、RSV、RSW RTE、RTJ、RUK、RUC、RUG、RUM、RUT 和 YZP 表面贴装封装转为 100mil DIP 接头。
用户指南: PDF
TI.com 上无现货
仿真模型

TS5A22364 HSpice Model

SCDM123.ZIP (105 KB) - HSpice Model
仿真模型

TS5A22364 IBIS Model

SCDM122.ZIP (67 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
DSBGA (YZP) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频