TXB0106
- 1.2 V to 3.6 V on A Port and 1.65 to 5.5 V on
B Port (VCCA≤ VCCB) - VCC Isolation Feature – If Either VCC Input Is at
GND, All Outputs Are in the High-Impedance
State - OE Input Circuit Referenced to VCCA
- Low-Power Consumption, 4 µA Max ICC
- Ioff Supports Partial-Power-Down Mode Operation
- Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II - ESD Protection Exceeds JESD 22
- A Port
- 2500 V Human Body Model (A114-B)
- 150 V Machine Model (A115-A)
- 1500 V Charged-Device Model (C101)
- B Port
- ±15 kV Human Body Model (A114-B)
- 150 V Machine Model (A115-A)
- 1500 V Charged-Device Model (C101)
- A Port
This 6-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes. VCCA should not exceed VCCB.
When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.
The TXB0106 is designed so that the OE input circuit is supplied by VCCA.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 6-Bit Bidirectional Voltage-Level Translator, TXB0106 数据表 (Rev. B) | 2015年 2月 20日 | |||
应用手册 | 原理图检查清单 - 使用自动双向转换器进行设计的指南 | PDF | HTML | 英语版 | PDF | HTML | 2024年 12月 3日 | |
应用手册 | Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) | PDF | HTML | 2024年 7月 3日 | |||
应用手册 | 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 | PDF | HTML | 最新英语版本 (Rev.A) | PDF | HTML | 2024年 5月 15日 | |
应用手册 | 利用边沿速率加速器和自动感应电平转换器 | PDF | HTML | 英语版 | PDF | HTML | 2023年 10月 2日 | |
应用手册 | 具有边沿速率加速器的 TXB 和 TXS 电压电平转换器的注意事项 | PDF | HTML | 英语版 | PDF | HTML | 2023年 6月 29日 | |
选择指南 | Voltage Translation Buying Guide (Rev. A) | 2021年 4月 15日 | ||||
应用手册 | Biasing Requirements for TXS, TXB, and LSF Auto-Bidirectional Translators | 2017年 10月 30日 | ||||
应用手册 | A Guide to Voltage Translation With TXS-Type Translators | 2010年 6月 29日 | ||||
应用手册 | A Guide to Voltage Translation With TXB-Type Translators | 2010年 3月 3日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
14-24-LOGIC-EVM — 采用 14 引脚至 24 引脚 D、DB、DGV、DW、DYY、NS 和 PW 封装的逻辑产品通用评估模块
14-24-LOGIC-EVM 评估模块 (EVM) 设计用于支持采用 14 引脚至 24 引脚 D、DW、DB、NS、PW、DYY 或 DGV 封装的任何逻辑器件。
14-24-NL-LOGIC-EVM — 采用 14 引脚至 24 引脚无引线封装的逻辑产品通用评估模块
14-24-EVM 是一款灵活的评估模块 (EVM),旨在支持具有 14 引脚至 24 引脚 BQA、BQB、RGY、RSV、RJW 或 RHL 封装的任何逻辑或转换器件。
DS90UH981-Q1EVM — DS90UH981-Q1 DSI 转 FPD-Link IV 桥接串行器评估模块
DS90UH981-Q1MEVM — DS90UH981-Q1 DSI 转 FPD-Link IV 桥接串行器评估模块
DS90UH983-Q1EVM — DS90UH983-Q1 DisplayPort 转 FPD-Link IV 桥接串行器评估模块
DS90UH983-Q1MEVM — DS90UH983-Q1 DisplayPort 转 FPD-Link IV 桥接串行器评估模块
DS90UH984-Q1EVM — DS90UH984-Q1 FPD-Link IV 转嵌入式 DisplayPort 桥式解串器评估模块
DS90UH984-Q1MEVM — DS90UH984-Q1 FPD-Link IV 转嵌入式 DisplayPort 桥式解串器评估模块
DS90UH988-Q1EVM — DS90UH988-Q1 FPD-Link IV 转 OpenLDI 解串器评估模块
DS90UH988-Q1MEVM — DS90UH988-Q1 FPD-Link IV 转 OpenLDI 解串器评估模块
LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU
开始使用
步骤 1:购买 C2000 实时控制器 F280049C LaunchPad
步骤 2:下载并安装 Code Composer Studio IDE 和 (...)
LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU
LAUNCHXL-F28379D 是一款适用于 TI MCU LaunchPad™ 开发套件生态系统中 TMS320F2837xD、TMS320F2837xS 和 TMS320F2807x 产品的低成本评估和开发工具,该工具与各种插件 BoosterPack 兼容(下面特性部分中推荐的 BoosterPack™ 插件模块项下提供了建议)。该 LaunchPad 开发套件的扩展版本支持连接两个 BoosterPack。LaunchPad 开发套件提供标准化且易于使用的平台,供您在开发下一个应用时使用。
TIDM-SERVODRIVE — 工业伺服驱动器和交流逆变器驱动器参考设计
TIDA-00554 — 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪
TIDM-TM4C129USBHS — 适用于 ARM® Cortex®-M4F 架构高速 TM4C129x MCU 的 USB 高速参考设计
TIDM-RM46XDRV8301KIT — 采用高性能微控制器的三相 BLDC/PMSM 电机驱动器参考设计
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
VQFN (RGY) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点