产品详情

Number of channels 2 Vs (min) (V) 4.75 Vs (max) (V) 5.25 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 0.32 Gain (max) (dB) 48 Features Analog Gain Set, Digital Gain Set, Integrated Clamps, Shutdown Slew rate (typ) (V/µs) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 2 Vs (min) (V) 4.75 Vs (max) (V) 5.25 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 0.32 Gain (max) (dB) 48 Features Analog Gain Set, Digital Gain Set, Integrated Clamps, Shutdown Slew rate (typ) (V/µs) 100 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • INDEPENDENT CHANNEL CONTROLS:
    • Gain Range: 48dB
    • Clamping Levels
    • Post-Gain: 0, +6dB
  • LOW NOISE: 4.1nV/Hz
  • LOW POWER: 52mW/Channel
  • BANDWIDTH: 50MHz
  • HARMONIC DISTORTION: -53dBc at 5MHz
  • CROSSTALK: -61dB at 5MHz
  • 5V SINGLE SUPPLY
  • POWER-DOWN MODE
  • SMALL QFN-32 PACKAGE (5x5mm)
  • APPLICATIONS
    • MEDICAL AND INDUSTRIAL ULTRASOUND SYSTEMS
      • Suitable for 10-Bit and 12-Bit Systems
    • TEST EQUIPMENT
    • SONAR

All trademarks are the property of their respective owners.

  • INDEPENDENT CHANNEL CONTROLS:
    • Gain Range: 48dB
    • Clamping Levels
    • Post-Gain: 0, +6dB
  • LOW NOISE: 4.1nV/Hz
  • LOW POWER: 52mW/Channel
  • BANDWIDTH: 50MHz
  • HARMONIC DISTORTION: -53dBc at 5MHz
  • CROSSTALK: -61dB at 5MHz
  • 5V SINGLE SUPPLY
  • POWER-DOWN MODE
  • SMALL QFN-32 PACKAGE (5x5mm)
  • APPLICATIONS
    • MEDICAL AND INDUSTRIAL ULTRASOUND SYSTEMS
      • Suitable for 10-Bit and 12-Bit Systems
    • TEST EQUIPMENT
    • SONAR

All trademarks are the property of their respective owners.

The VCA2617 is a dual-channel, continuously variable, voltage-controlled gain amplifier well-suited for a variety of ultrasound systems as well as applications in proximity detectors and test equipment. The VCA2617 uses a true variable-gain amplifier architecture, achieving very good noise performance at low gains, while not sacrificing high gain distortion performance.

Following a linear-in-dB response, the VCA2617 gain can be varied over a 48dB range with a 0.2V to 2.3V control voltage. Two separate high-impedance control inputs allow for a channel independent variation of the gains. Each channel of the VCA2617 can be configured to provide a gain range of -10dB to 38dB, or -16dB to 32dB, depending on the gain select pin (HG)\. This post-gain feature allows the user to optimize the output swing of VCA2617 for a variety of high-speed analog-to-digital converters (ADC). As a means to improve system overload recovery time, the VCA2617 also provides an internal clamping circuitry where an externally applied voltage sets the desired output clamping level.

The VCA2617 operates on a single +5V supply while consuming only 52mW per channel. It is available in a small QFN-32 package (5x5mm).

The VCA2617 is a dual-channel, continuously variable, voltage-controlled gain amplifier well-suited for a variety of ultrasound systems as well as applications in proximity detectors and test equipment. The VCA2617 uses a true variable-gain amplifier architecture, achieving very good noise performance at low gains, while not sacrificing high gain distortion performance.

Following a linear-in-dB response, the VCA2617 gain can be varied over a 48dB range with a 0.2V to 2.3V control voltage. Two separate high-impedance control inputs allow for a channel independent variation of the gains. Each channel of the VCA2617 can be configured to provide a gain range of -10dB to 38dB, or -16dB to 32dB, depending on the gain select pin (HG)\. This post-gain feature allows the user to optimize the output swing of VCA2617 for a variety of high-speed analog-to-digital converters (ADC). As a means to improve system overload recovery time, the VCA2617 also provides an internal clamping circuitry where an externally applied voltage sets the desired output clamping level.

The VCA2617 operates on a single +5V supply while consuming only 52mW per channel. It is available in a small QFN-32 package (5x5mm).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 Dual, Variable Gain Amplifier 数据表 2005年 8月 9日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
EVM 用户指南 VCA2617EVM User's Guide 2005年 11月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

VCA2617EVM — VCA2617 评估模块

The VCA2617 is a dual-channel, continuously variable, voltage-controlled amplifier. The VCA2617EVM evaluation module is designed to allow for a quick setup and ease of use in evaluating the performance. Various modes of operation can be configured, for example using the transfomer coupled, or the (...)

用户指南: PDF
TI.com 上无现货
仿真模型

VCA2617 TINA-TI Reference Design

SBOM792.TSC (2737 KB) - TINA-TI Reference Design
仿真模型

VCA2617 TINA-TI Spice Model

SBOM793.ZIP (21 KB) - TINA-TI Spice Model
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频