CPU
External MPU
Type
Module, Transceiver
Technology
Wi-Fi
Protocols
Wi-Fi 2.4 GHz
Operating system
Linux
Certifications
CE, FCC, ISED, MIC
Throughput UDP (max) (Mbps)
100
Features
2x2 MIMO, 802.11bgn, AP, Mesh over Wi-Fi based on 802.11s, STA, Wi-Fi direct mode
Edge AI enabled
No
Security
Secure communication
Rating
Catalog
Operating temperature range (°C)
-20 to 70
CPU
External MPU
Type
Module, Transceiver
Technology
Wi-Fi
Protocols
Wi-Fi 2.4 GHz
Operating system
Linux
Certifications
CE, FCC, ISED, MIC
Throughput UDP (max) (Mbps)
100
Features
2x2 MIMO, 802.11bgn, AP, Mesh over Wi-Fi based on 802.11s, STA, Wi-Fi direct mode
Edge AI enabled
No
Security
Secure communication
Rating
Catalog
Operating temperature range (°C)
-20 to 70