BQ24130

アクティブ

リチウムイオンとスーパー キャパシタ向け、スタンドアロン、1 ~ 3 セル、降圧バッテリ チャージャ

製品詳細

Rating Catalog Number of series cells 1, 2, 3 Cell chemistry Li-Ion/Li-Polymer, SuperCap Charge current (max) (A) 2.5 Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Power Path Vin (min) (V) 4.5 Vin (max) (V) 17 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 13.5 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1, 2, 3 Cell chemistry Li-Ion/Li-Polymer, SuperCap Charge current (max) (A) 2.5 Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, Power Path Vin (min) (V) 4.5 Vin (max) (V) 17 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 13.5 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • 600kHz Synchronous Switch-mode Charger with 4 A Integrated N-MOSFETs
  • Up to 96% Efficiency
  • 30 V Input Rating with 18V Overvoltage Protection
    • 4.5 V to 17 V Input Operating Range
  • Battery Charge Voltage
    • 1, 2,or 3-Cell With 4.2V/Cell
  • Constant Current Super Capacitor Charging
  • High Integration
    • Integrated 20-V Switching MOSFETs
    • Integrated Bootstrap Diode
    • Internal Loop Compensation
    • Internal Digital Soft Start
  • Safety
    • Thermal Regulation Loop Throttles Back Current to
      Limit TJ = 120°C
    • Thermal Shutdown
    • Battery Thermistor Sense Hot/Cold Charge Suspend
    • Input Overvoltage Protection
    • Cycle by Cycle Current Limit
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±4% Charge Current Regulation
  • Less than 15 µA Battery Current with Adapter Removed
  • Small QFN Package
    • 3.5 mm x 4.5 mm QFN-20 pin
  • 600kHz Synchronous Switch-mode Charger with 4 A Integrated N-MOSFETs
  • Up to 96% Efficiency
  • 30 V Input Rating with 18V Overvoltage Protection
    • 4.5 V to 17 V Input Operating Range
  • Battery Charge Voltage
    • 1, 2,or 3-Cell With 4.2V/Cell
  • Constant Current Super Capacitor Charging
  • High Integration
    • Integrated 20-V Switching MOSFETs
    • Integrated Bootstrap Diode
    • Internal Loop Compensation
    • Internal Digital Soft Start
  • Safety
    • Thermal Regulation Loop Throttles Back Current to
      Limit TJ = 120°C
    • Thermal Shutdown
    • Battery Thermistor Sense Hot/Cold Charge Suspend
    • Input Overvoltage Protection
    • Cycle by Cycle Current Limit
  • Accuracy
    • ±0.5% Charge Voltage Regulation
    • ±4% Charge Current Regulation
  • Less than 15 µA Battery Current with Adapter Removed
  • Small QFN Package
    • 3.5 mm x 4.5 mm QFN-20 pin

The bq24130 is an integrated host-controlled Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of charge current and voltage. The fast charge and precharge current can be either hardwired with resistors or programmed by system power management microcontroller using a DAC or GPIOs. Battery remote sensing provides accurate charge voltage regulation.

The bq24130 monitors the battery pack temperature to allow charger only in a preset temperature window. The thermal regulation loop reduces the charge current to maintain the junction temperature of 120ºC during operation.

The bq24130 automatically enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage. The bq24130 charges one, two or three cell (selected by CELL pin), supporting up to 4 A charge current. The bq24130 is available in a 20-pin, 3.5 x 4.5 mm2 thin QFN package.

The bq24130 is an integrated host-controlled Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of charge current and voltage. The fast charge and precharge current can be either hardwired with resistors or programmed by system power management microcontroller using a DAC or GPIOs. Battery remote sensing provides accurate charge voltage regulation.

The bq24130 monitors the battery pack temperature to allow charger only in a preset temperature window. The thermal regulation loop reduces the charge current to maintain the junction temperature of 120ºC during operation.

The bq24130 automatically enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage. The bq24130 charges one, two or three cell (selected by CELL pin), supporting up to 4 A charge current. The bq24130 is available in a 20-pin, 3.5 x 4.5 mm2 thin QFN package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート 600-kHz Synchronous Switch-Mode Host-Controlled Battery/Supercapacitor Charger データシート (Rev. C) 2012年 6月 26日
アプリケーション・ノート BQ241xx/BQ246xx Selection of Multi-Cell Standalone Switching Battery Chargers 2019年 12月 31日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
ユーザー・ガイド 600kHz Synchronous Switch-Mode Li-Ion/Li-Polymer Host-Controlled Batt Chgr (Rev. B) 2012年 1月 5日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ24130EVM — 評価基板、BQ24130 用、600kHz、同期整流・スィッチモード、リチウムイオンおよびリチウムポリマー・バッテリー・チャージャ

The bq24130EVM is a 600-kHz Synchronous Switch-Mode Li-Ion and Li-Polymer Host-Controlled Battery Charger With IntegratedMOSFETs. The bq24130 is highly integrated host-controlled Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs. It offers a (...)

ユーザー ガイド: PDF
計算ツール

SLUC244 bqswitcherII calculation tools V1.2

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・チャージャ IC
BQ24130 リチウムイオンとスーパー キャパシタ向け、スタンドアロン、1 ~ 3 セル、降圧バッテリ チャージャ BQ24133 外部パワー パス対応、スタンドアロン、1 ~ 3 セル、2.5A 同期整流降圧バッテリ チャージャ BQ24170 パワー パス セレクタ搭載、スタンドアロン、1 ~ 3 セル、4A 同期整流降圧バッテリ チャージャ BQ24171 JEITA 準拠、パワー パス搭載、スタンドアロン、1 ~ 3 セル、4A 同期整流降圧バッテリ チャージャ BQ24172 スタンドアロン、1 ~ 3 セル、4A 同期整流降圧バッテリ チャージャ
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHL) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ