ホーム インターフェイス USB IC USB リドライバとマルチプレクサ

BQ24392

アクティブ

バッテリ充電機能搭載、SPST USB 2.0 High-Speed スイッチ

製品詳細

Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Supply voltage (max) (V) 5.25 Supply voltage (min) (V) 4.75 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 1:1 SPST Features A dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 250 ESD HBM (typ) (kV) 4
Type Passive mux Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Supply voltage (max) (V) 5.25 Supply voltage (min) (V) 4.75 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration 1:1 SPST Features A dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 250 ESD HBM (typ) (kV) 4
UQFN (RSE) 10 3 mm² 2 x 1.5
  • USB 2.0 High Speed Switch
  • Detects USB Battery Charging Specification Version 1.2 (BCv1.2) Compliant Chargers
  • Compatible Accessories
    • Dedicated Charging Port
    • Standard Downstream Port
    • Charging Downstream Port
  • Non-Standard Chargers
    • Apple™ Charger
    • TomTom™ Charger
    • USB Chargers Not Compliant With Battery Charging Specification Version 1.2 (BCv1.2)
  • –2 V to 28 V VBUS Voltage Range
  • ESD Performance Tested per JESD 22
    • 4000-V Human-Body Model
    • 1500-V Charged-Device Model (C101)
  • ESD Performance DP_CON/DM_CON to GND
    • ±8-kV Contact Discharge (IEC 61000-4-2)
  • USB 2.0 High Speed Switch
  • Detects USB Battery Charging Specification Version 1.2 (BCv1.2) Compliant Chargers
  • Compatible Accessories
    • Dedicated Charging Port
    • Standard Downstream Port
    • Charging Downstream Port
  • Non-Standard Chargers
    • Apple™ Charger
    • TomTom™ Charger
    • USB Chargers Not Compliant With Battery Charging Specification Version 1.2 (BCv1.2)
  • –2 V to 28 V VBUS Voltage Range
  • ESD Performance Tested per JESD 22
    • 4000-V Human-Body Model
    • 1500-V Charged-Device Model (C101)
  • ESD Performance DP_CON/DM_CON to GND
    • ±8-kV Contact Discharge (IEC 61000-4-2)

The BQ24392 is a dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports. This USB switch allows mobile phones, tablets, and other battery operated electronics to be charged from different adapters with minimal system software. The device’s charger detection circuitry can support USB Battery Charging Specification version 1.2 (BCv1.2) compliant, Apple™, TomTom™, and other non-standard chargers.

The BQ24392 device is powered through VBUS when a charger is attached to the micro or mini-USB port and has a 28-V tolerance to avoid the need for external protection.

The BQ24392 is a dual single-pole single-throw (SPST) USB 2.0 high-speed isolation switch with charger detection capabilities for use with micro and mini-USB ports. This USB switch allows mobile phones, tablets, and other battery operated electronics to be charged from different adapters with minimal system software. The device’s charger detection circuitry can support USB Battery Charging Specification version 1.2 (BCv1.2) compliant, Apple™, TomTom™, and other non-standard chargers.

The BQ24392 device is powered through VBUS when a charger is attached to the micro or mini-USB port and has a 28-V tolerance to avoid the need for external protection.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート BQ24392 Dual SPST USB 2.0 High Speed Switch with USB Battery Charging Specification Revision 1.2 Detection データシート (Rev. G) PDF | HTML 2017年 9月 14日
アプリケーション・ノート シグナル コンディショナおよび USB ハブの高速レイアウトのガイド ライン (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2026年 1月 14日
アプリケーション・ノート Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 2024年 7月 31日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ24392EVM — 内蔵 USB 2.0 絶縁スイッチ付き BC1.2 チャージャ検出デバイス評価モジュール

The BQ24392EVM is an evaluation module (EVM) for our BC 1.2 charger detection IC with integrated isolation switch. The EVM fully supports USB 2.0 communication for easy evaluation of device performance. In addition, the EVM is designed to be fully operational with no external lab (...)

ユーザー ガイド: PDF
シミュレーション・モデル

BQ24392 IBIS Model

SLIM306.ZIP (35 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
UQFN (RSE) 10 Ultra Librarian