BQ24780S

アクティブ

ハイブリッド電力増幅モード搭載、SMBus、1 ~ 4 セル、降圧バッテリ充電コントローラ

製品詳細

Rating Catalog Number of series cells 1, 2, 3, 4 Cell chemistry Lead Acid, Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH Charge current (max) (A) 8.128 Features IC thermal regulation, Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1, 2, 3, 4 Cell chemistry Lead Acid, Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH Charge current (max) (A) 8.128 Features IC thermal regulation, Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
WQFN (RUY) 28 16 mm² 4 x 4
  • Industrial Innovative Charge Controller With Hybrid Power Boost Mode
    • Adapter and Battery Provides Power to System Together for Intel® CPU Turbo Mode
    • Ultra-Fast Transient Response of 150 µs to Enter Boost Mode
    • Hybrid Power Boost Mode from 4.5- to 24-V System
    • Charge 1- to 4-Cell Battery Pack from 4.5- to 24-V Adapter
  • High Accuracy Power and Current Monitoring for CPU Throttling
    • Comprehensive PROCHOT Profile
    • ± 2% Current Monitor Accuracy
    • ± 5% System Power Monitor Accuracy (PMON)
  • Automatic NMOS Power Source Selection from Adapter or Battery
    • ACFET Fast Turn on in 100 µs
  • Programmable Input Current, Charge Voltage, Charge and Discharge Current Limit
    • ±0.4% Charge Voltage (16-mV step)
    • ±2% Input Current (128-mA/step)
    • ±2% Charge Current (64-mA/step)
    • ±2% Discharge Current (512-mA/step)
  • High Integration
    • Battery LEARN Function
    • Battery Present Monitor
    • Boost Mode Indicator
    • Loop Compensation
    • BTST Diode
  • Enhanced Safety Features for Overvoltage Protection, Overcurrent Protection, Battery, Inductor, and MOSFET Short-Circuit Protection
  • Switching Frequency: 600 kHz, 800 kHz, and
    1 MHz
  • Realtime System Control on ILIM Pin to Limit Charge and Discharge Current
  • 0.65 mA Adapter Standby Quiescent Current for Energy Star
  • Industrial Innovative Charge Controller With Hybrid Power Boost Mode
    • Adapter and Battery Provides Power to System Together for Intel® CPU Turbo Mode
    • Ultra-Fast Transient Response of 150 µs to Enter Boost Mode
    • Hybrid Power Boost Mode from 4.5- to 24-V System
    • Charge 1- to 4-Cell Battery Pack from 4.5- to 24-V Adapter
  • High Accuracy Power and Current Monitoring for CPU Throttling
    • Comprehensive PROCHOT Profile
    • ± 2% Current Monitor Accuracy
    • ± 5% System Power Monitor Accuracy (PMON)
  • Automatic NMOS Power Source Selection from Adapter or Battery
    • ACFET Fast Turn on in 100 µs
  • Programmable Input Current, Charge Voltage, Charge and Discharge Current Limit
    • ±0.4% Charge Voltage (16-mV step)
    • ±2% Input Current (128-mA/step)
    • ±2% Charge Current (64-mA/step)
    • ±2% Discharge Current (512-mA/step)
  • High Integration
    • Battery LEARN Function
    • Battery Present Monitor
    • Boost Mode Indicator
    • Loop Compensation
    • BTST Diode
  • Enhanced Safety Features for Overvoltage Protection, Overcurrent Protection, Battery, Inductor, and MOSFET Short-Circuit Protection
  • Switching Frequency: 600 kHz, 800 kHz, and
    1 MHz
  • Realtime System Control on ILIM Pin to Limit Charge and Discharge Current
  • 0.65 mA Adapter Standby Quiescent Current for Energy Star

The bq24780S device is a high-efficiency, synchronous battery charger, offering low component count for space-constrained, multi-chemistry battery charging applications.

The bq24780S device supports hybrid power boost mode (previously called "turbo boost mode"). It allows battery discharge energy to system when system power demand is temporarily higher than adapter maximum power level. Therefore, adapter does not crash.

The bq24780S device uses two charge pumps to separately drive N-channel MOSFETs (ACFET, RBFET, and BATFET) for automatic system power source selection.

Through SMBus, system power management microcontroller programs input current, charge current, discharge current, and charge voltage DACs with high regulation accuracies.

The bq24780S device monitors adapter current (IADP), battery discharge current (IDCHG), and system power (PMON) for host to throttle back CPU speed or reduce system power when needed.

The bq24780S device charges 1-, 2-, 3-, or 4-series Li+ cells.

The bq24780S device is a high-efficiency, synchronous battery charger, offering low component count for space-constrained, multi-chemistry battery charging applications.

The bq24780S device supports hybrid power boost mode (previously called "turbo boost mode"). It allows battery discharge energy to system when system power demand is temporarily higher than adapter maximum power level. Therefore, adapter does not crash.

The bq24780S device uses two charge pumps to separately drive N-channel MOSFETs (ACFET, RBFET, and BATFET) for automatic system power source selection.

Through SMBus, system power management microcontroller programs input current, charge current, discharge current, and charge voltage DACs with high regulation accuracies.

The bq24780S device monitors adapter current (IADP), battery discharge current (IDCHG), and system power (PMON) for host to throttle back CPU speed or reduce system power when needed.

The bq24780S device charges 1-, 2-, 3-, or 4-series Li+ cells.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
BQ25710 アクティブ システム電源モニタとプロセッサ発熱モニタ搭載、SMBus、1 ~ 4 セル、昇降圧バッテリ充電コントローラ This product is 1-4S buck-boost controller

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート bq24780S 1- to 4-Cell Hybrid Power Boost Mode Battery Charge Controller With Power and Processor Hot Monitoring データシート (Rev. C) PDF | HTML 2017年 3月 20日
アプリケーション・ノート Autonomous Smart Battery Guide PDF | HTML 2021年 10月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ24780SEVM-583 — 1 ~ 4 セル、ハイブリッド パワー ブースト モード、バッテリ チャージ コントローラ評価基板

bq24780S 評価基板 (EVM) は、高効率の同期式 1 ~ 4 セル ターボ ブースト モード バッテリ充電コントローラを評価するための包括的なチャージャ モジュールです。電力監視機能と CPU スロットリング向け /PROCHOT を備え、ノート PC アプリケーションで使用される 1、2、3、または 4 個の直列接続されたリチウムイオン セルとリチウムポリマ セルを充電できます。

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO — Battery Management Studio (bqStudio:バッテリ管理ツール) ソフトウェア

bqStudio (Battery Management Studio) は、TI のバッテリ管理製品を使用する評価、設計、設計、構成、テスト、その他の業務に関連するプロセスを支援する、一連の高信頼性ツールで構成された包括的なスイートです。これは、リアルタイム監視のサポート、グラフ作成、ロギング、コマンドを送信するための簡易インターフェイス、直接の低水準通信と I/O などレジスタやデータ (...)
リファレンス・デザイン

TIDA-00657 — 1 ~ 4 セル向けに、SMBus を採用したハイブリッド電源昇圧モード バッテリ充電コントローラのリファレンス デザイン

TIDA-00657 リファレンス デザインは、高効率(1 ~ 2A 時に 90% 超)を実現するとともに、最大 3A の大充電電流により高速充電を可能にします。ハイブリッド電力昇圧モードを備えた TI の革新的な産業用チャージ コントローラである BQ24780 を使用しているほか、電力とプロセッサの発熱監視機能を搭載しています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RUY) 28 Ultra Librarian