閉ループ アプリケーション向け、ホール エフェクト磁気センサ シグナル コンディショニング IC

製品詳細

Number of input channels 1 Features AFE for Magnetic Current Sensing Operating temperature range (°C) -40 to 125 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Interface type Analog voltage Rating Catalog
Number of input channels 1 Features AFE for Magnetic Current Sensing Operating temperature range (°C) -40 to 125 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Interface type Analog voltage Rating Catalog
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 VQFN (RGP) 20 16 mm² 4 x 4
  • Optimized for Symmetric Hall-Elements
    (for example, AKM HW-322, HW-302, or similar)
  • Spinning Current Hall Sensor Excitation
    • Elimination of Hall Sensor Offset and Drift
    • Elimination of 1/f Noise
  • Extended Current Measurement Range
    • H-Bridge Drive Capability: 250 mA
  • Precision Difference Amplifier:
    • Offset and Drift: 100 µV (max), 2 µV/°C (max)
    • System Bandwidth: 200 kHz
  • Precision Reference:
    • Accuracy: 0.2% (max)
    • Drift: 50 ppm/°C (max)
    • Pin-Selectable for 2.5 V, 1.65 V, and Ratiometric Mode
  • Overrange and Error Flags
  • Supply: 2.7 V to 5.5 V
  • Packages: 4-mm × 4-mm QFN and TSSOP-20 PowerPAD™
  • Temperature Range: –40°C to +125°C
  • Optimized for Symmetric Hall-Elements
    (for example, AKM HW-322, HW-302, or similar)
  • Spinning Current Hall Sensor Excitation
    • Elimination of Hall Sensor Offset and Drift
    • Elimination of 1/f Noise
  • Extended Current Measurement Range
    • H-Bridge Drive Capability: 250 mA
  • Precision Difference Amplifier:
    • Offset and Drift: 100 µV (max), 2 µV/°C (max)
    • System Bandwidth: 200 kHz
  • Precision Reference:
    • Accuracy: 0.2% (max)
    • Drift: 50 ppm/°C (max)
    • Pin-Selectable for 2.5 V, 1.65 V, and Ratiometric Mode
  • Overrange and Error Flags
  • Supply: 2.7 V to 5.5 V
  • Packages: 4-mm × 4-mm QFN and TSSOP-20 PowerPAD™
  • Temperature Range: –40°C to +125°C

The DRV411 is designed to condition InSb Hall elements for use in closed-loop current-sensor modules. The DRV411 provides precision excitation circuitry for the Hall-element effectively eliminating the offset and offset-drift of the Hall element. This device also provides a 250-mA H-bridge for driving the sensor compensation coil as well a precision differential amplifier to generate the output signal. The 250-mA drive capability of the H-bridge roughly doubles the current measurement range compared to conventional single-ended drive methods.

The Hall sensor front-end circuit and the differential amplifier employ proprietary offset cancelling techniques. These techniques, along with a high-accuracy voltage reference, significantly improve the accuracy of the overall current-sensor module. The output voltage is pin-selectable to support a 2.5-V output for use with a 5-V power supply, as well as 1.65-V for 3.3-V sensors.

For optimum heat dissipation, the DRV411 is available in thermally enhanced 4-mm × 4-mm QFN and TSSOP-20 with PowerPAD packages. The DRV411 is specified for operation over the full extended industrial temperature range of –40°C to +125°C.

The DRV411 is designed to condition InSb Hall elements for use in closed-loop current-sensor modules. The DRV411 provides precision excitation circuitry for the Hall-element effectively eliminating the offset and offset-drift of the Hall element. This device also provides a 250-mA H-bridge for driving the sensor compensation coil as well a precision differential amplifier to generate the output signal. The 250-mA drive capability of the H-bridge roughly doubles the current measurement range compared to conventional single-ended drive methods.

The Hall sensor front-end circuit and the differential amplifier employ proprietary offset cancelling techniques. These techniques, along with a high-accuracy voltage reference, significantly improve the accuracy of the overall current-sensor module. The output voltage is pin-selectable to support a 2.5-V output for use with a 5-V power supply, as well as 1.65-V for 3.3-V sensors.

For optimum heat dissipation, the DRV411 is available in thermally enhanced 4-mm × 4-mm QFN and TSSOP-20 with PowerPAD packages. The DRV411 is specified for operation over the full extended industrial temperature range of –40°C to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Sensor Signal Conditioning IC for Closed-Loop Magnetic Current Sensors データシート (Rev. B) 2013年 12月 12日
ホワイト・ペーパー 統合磁気センシング技術による精度と信頼性の向上 英語版 2017年 7月 27日
アプリケーション・ノート Design Considerations for the DRV411 2015年 2月 26日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV411EVM — クローズド・ループ磁気型電流センサ用センサ・シグナル・コンディショニング IC 用評価モジュール

The DRV411EVM is an evaluation platform for the DRV411, a sensor signal conditioning integrated circuit for closed loop magnetic current sensors. The DRV411EVM allows evaluation of all aspects of the DRV411 device when connected to a user supplied hall sensor and coil. Complete schematics and a (...)

ユーザー ガイド: PDF
リファレンス・デザイン

TIPD184 — 100A 閉ループ電流センサ、リファレンス・デザイン、バイポーラ電源使用

This TI Precision Verified Design provides a complete 100 A closed loop Hall based current sensor solution using the DRV411 with bi-polar popwer supplies.  The DRV411 provides Hall excitation, a compensation coil driver and a precision difference amplifier in a single package.  The unique (...)
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD180 — 閉ループ補償型ホール素子を使用した ±50A 電流センサのリファレンス デザイン

この TI Precision 検証済みデザインは、包括的な閉ループ ホール ベースの電流トランスデューサ シグナル コンディショニング ソリューションを実現します。  この回路は DRV411 を搭載しており、1 次側回路と 2 次側回路の間でガルバニック絶縁を確保しながら、最大 ±50A の DC、AC、パルス電流を高精度で測定できるよう設計されています。  DRV411 は、ホール励起、補償コイル ドライバ、高精度差動アンプを 1 つのパッケージに搭載しています。  DRV411 に採用された独自の電流スピン テクノロジーにより、ホール デバイスのオフセットと 1/f (...)
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 20 Ultra Librarian
VQFN (RGP) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ