DRV8308

アクティブ

SPI 搭載、最大 42V のセンサ搭載、正弦波制御、3 相 BLDC ゲート ドライバ

製品詳細

Rating Catalog Architecture Gate driver Control interface 1xPWM Gate drive (A) 0.13 Vs (min) (V) 8.5 Vs ABS (max) (V) 42 Features Hall Element Comparators, Integrated Motor Control, SPI/I2C, Tach/FG Feedback Operating temperature range (°C) -40 to 85
Rating Catalog Architecture Gate driver Control interface 1xPWM Gate drive (A) 0.13 Vs (min) (V) 8.5 Vs ABS (max) (V) 42 Features Hall Element Comparators, Integrated Motor Control, SPI/I2C, Tach/FG Feedback Operating temperature range (°C) -40 to 85
VQFN (RHA) 40 36 mm² 6 x 6
  • Three-Phase Brushless DC Motor Controller
    • Digital Closed-Loop Speed Control with Programmable Gain and Filters
  • Drives 6 N-Channel MOSFETs With Configurable 10- to 130-mA Gate Drive
  • Integrated Commutation from Hall Sensors
    • Timing Can Be Advanced/Delayed
    • 120° or 180°-Sinusoidal Current Control
    • Single Input Controls Motor Speed
  • Operating Supply Voltage 8.5 to 32 V
  • Flexible Configuration Methods
    • Read Internal Non-Volatile Memory
    • Read External EEPROM
    • Write SPI
  • Configurable Motor Current Limiter
  • 5-V Regulator for Hall Sensors
  • Low-power Standby Mode
  • Integrated Overcurrent, Overvoltage, and Overtemperature Protection
  • Three-Phase Brushless DC Motor Controller
    • Digital Closed-Loop Speed Control with Programmable Gain and Filters
  • Drives 6 N-Channel MOSFETs With Configurable 10- to 130-mA Gate Drive
  • Integrated Commutation from Hall Sensors
    • Timing Can Be Advanced/Delayed
    • 120° or 180°-Sinusoidal Current Control
    • Single Input Controls Motor Speed
  • Operating Supply Voltage 8.5 to 32 V
  • Flexible Configuration Methods
    • Read Internal Non-Volatile Memory
    • Read External EEPROM
    • Write SPI
  • Configurable Motor Current Limiter
  • 5-V Regulator for Hall Sensors
  • Low-power Standby Mode
  • Integrated Overcurrent, Overvoltage, and Overtemperature Protection

The DRV8308 controls sensored brushless DC motors with advanced features and a simple input interface. As a predriver, it drives the gates of 6 external N-Channel MOSFETs with a configurable current of 10mA to 130mA for optimal switching characteristics.

The 3 motor phases are commutated according to the Hall sensor inputs. Once the motor reaches a consistent speed, the DRV8308 uses just 1 Hall sensor to minimize jitter caused by sensor mismatch. The Hall signal-to-drive timing can be advanced or delayed in 0.1% increments to optimize power efficiency. An optional 180° commutation mode drives sinusoidal current through the motor and minimizes audible noise and torque ripple. Peak motor current can be controlled by sizing a sense resistor.

The DRV8308 achieves closed-loop speed control to spin motors to a precise RPM across a wide range of load torques. The system matches motor speed—generated from an FG trace or the Hall sensors—to the reference frequency on pin CLKIN. The DRV8308 can also drive motors open-loop using a duty cycle command, from either a clock or register setting.

An assortment of protection features bolster system robustness, as the DRV8308 handles and reports overcurrent, overvoltage, undervoltage, and overtemperature.

The DRV8308 controls sensored brushless DC motors with advanced features and a simple input interface. As a predriver, it drives the gates of 6 external N-Channel MOSFETs with a configurable current of 10mA to 130mA for optimal switching characteristics.

The 3 motor phases are commutated according to the Hall sensor inputs. Once the motor reaches a consistent speed, the DRV8308 uses just 1 Hall sensor to minimize jitter caused by sensor mismatch. The Hall signal-to-drive timing can be advanced or delayed in 0.1% increments to optimize power efficiency. An optional 180° commutation mode drives sinusoidal current through the motor and minimizes audible noise and torque ripple. Peak motor current can be controlled by sizing a sense resistor.

The DRV8308 achieves closed-loop speed control to spin motors to a precise RPM across a wide range of load torques. The system matches motor speed—generated from an FG trace or the Hall sensors—to the reference frequency on pin CLKIN. The DRV8308 can also drive motors open-loop using a duty cycle command, from either a clock or register setting.

An assortment of protection features bolster system robustness, as the DRV8308 handles and reports overcurrent, overvoltage, undervoltage, and overtemperature.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
MCF8315A アクティブ 最大 40V、4A ピーク、センサレス FOC (フィールド オリエンテッド コントロール:磁界方向制御) 制御、3 相 BLDC モーター ドライバ Next generation device with integrated FETs and sensorless field oriented control commutation for lower power applications
MCF8316A アクティブ 最大 40V、8A ピーク、センサレス FOC 制御 3 相 BLDC モーター ドライバ Next generation device with integrated FETs and sensorless field oriented control commutation for lower power applications
MCT8316Z アクティブ 最大 40V、8A ピーク、センサ付き、台形波制御、3 相 BLDC モーター ドライバ Next generation device featuring integrated FETs and integrated buck for lower power applications
MCT8329A アクティブ 60V、センサレス、台形波制御、3 相 BLDC ゲート ドライバ Next generation device for sensorless trapezoidal commutation

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DRV8308 Brushless DC Motor Controller データシート (Rev. B) PDF | HTML 2017年 11月 13日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート Hardware Design Considerations for an Electric Bicycle using BLDC Motor (Rev. B) 2021年 6月 23日
アプリケーション・ノート System Design Considerations for High-Power Motor Driver Applications PDF | HTML 2021年 6月 22日
アプリケーション・ノート Understanding Smart Gate Drive (Rev. D) 2021年 3月 1日
アプリケーション・ノート スマート・ゲート・ドライブについて (Rev. C 翻訳版) 最新英語版 (Rev.D) 2020年 7月 9日
ホワイト・ペーパー Power Electronics in Motor Drives: Where is it? (Rev. A) 2019年 10月 1日
アプリケーション・ノート Hardware Design Considerations for an Efficient Vacuum Cleaner Using a BLDC Moto (Rev. B) PDF | HTML 2019年 3月 6日
技術記事 Simplifying gate driver design for brushed DC motors PDF | HTML 2015年 6月 30日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8308EVM — DRV8308 evaluation module for three-phase brushless DC motor pre-drivers

The three-phase brushless motor pre-driver DRV8308 drives sensored brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM).  Aimed at 12V and 24V motors, this configurable pre-driver features an integrated digital speed loop with advanced commutation (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SLVC552 DRV8308 EVM Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
BLDC ドライバ
  • DRV8308 SPI 搭載、最大 42V のセンサ搭載、正弦波制御、3 相 BLDC ゲート ドライバ
ハードウェア開発
評価ボード
  • DRV8308EVM DRV8308 evaluation module for three-phase brushless DC motor pre-drivers
リファレンス・デザイン

TIDA-00197 — ブラシレス DC モータ、回転制御付き

この先進的なモーターは閉ループ速度制御機能を実装しており、負荷のトルク・プロファイルを通じて正確な RPM を維持します。  磁性体回転子の位置は、DRV5013 ホール・エフェクト・センサによって検出され、コイルを通電する CSD88537ND FET を駆動している間は DRV8308 コントローラ・デバイスによって検出されます。  マイコンやファームウェアを採用しておらず、インテリジェントな正弦波電流ドライブにより音響ノイズとトルク・リップルを最小限に抑え、モーターの性能を最大限に高めます。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHA) 40 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ