ホーム インターフェイス CAN トランシーバ

HVDA553-Q1

アクティブ

I/O レベル アダプティングおよび低消費電力モード供給最適化機能付き、5V 車載 CAN トランシーバ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TCAN1044A-Q1 アクティブ 車載対応、スタンバイ機能搭載、拡張版 CAN トランシーバ Higher performance/no split pin

製品詳細

Protocols CAN Number of channels 1 Supply voltage (V) 4.68 to 5.33 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Mbps) 1 Rating Automotive
Protocols CAN Number of channels 1 Supply voltage (V) 4.68 to 5.33 Bus fault voltage (V) -27 to 40 Signaling rate (max) (Mbps) 1 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level:
      • Level 3B for Pins 6 and 7
      • Level 3A for All Other Pins
    • Device CDM ESD Classification Level C6
  • Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
  • GIFT/ICT Compliant
  • Data Rate Up to 1 Mbps
  • ESD Protection Up to ±12 kV (Human-Body Model) on Bus Pins
  • I/O Voltage Level Adapting
    • HVDA551: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
  • SPLIT Voltage Source
    • HVDA553: Common-Mode Bus Stabilization
  • Operating Modes:
    • Normal Mode
    • Low-Power Standby Mode With RXD Wake-Up Request
  • High Electromagnetic Compliance (EMC)
  • Supports CAN Flexible Data-Rate (FD)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant State Time-Out
    • RXD Wake-Up Request Lockout on CAN Bus Stuck Dominant Fault (HVDA551)
    • Digital Inputs Compatible With 5-V Microprocessors (HVDA553)
    • Thermal Shutdown Protection
    • Power-Up and Power-Down Glitch-Free Bus I/O
    • High Bus Input Impedance When Unpowered (No Bus Load)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level:
      • Level 3B for Pins 6 and 7
      • Level 3A for All Other Pins
    • Device CDM ESD Classification Level C6
  • Meets or Exceeds the Requirements of ISO 11898-2 and ISO 11898-5
  • GIFT/ICT Compliant
  • Data Rate Up to 1 Mbps
  • ESD Protection Up to ±12 kV (Human-Body Model) on Bus Pins
  • I/O Voltage Level Adapting
    • HVDA551: Adaptable I/O Voltage Range (VIO) From 3 V to 5.33 V
  • SPLIT Voltage Source
    • HVDA553: Common-Mode Bus Stabilization
  • Operating Modes:
    • Normal Mode
    • Low-Power Standby Mode With RXD Wake-Up Request
  • High Electromagnetic Compliance (EMC)
  • Supports CAN Flexible Data-Rate (FD)
  • Protection
    • Undervoltage Protection on VIO and VCC
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant State Time-Out
    • RXD Wake-Up Request Lockout on CAN Bus Stuck Dominant Fault (HVDA551)
    • Digital Inputs Compatible With 5-V Microprocessors (HVDA553)
    • Thermal Shutdown Protection
    • Power-Up and Power-Down Glitch-Free Bus I/O
    • High Bus Input Impedance When Unpowered (No Bus Load)

The HVDA55x-Q1 device is designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).

The HVDA55x-Q1 device is designed and qualified for use in automotive applications and meets or exceeds the specifications of the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard (transceiver).

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート HVDA55x-Q1 5-V CAN Transceiver With I/O Level Adapting and Low-Power-Mode Supply Optimization データシート (Rev. B) PDF | HTML 2016年 2月 3日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​