ISO7421A-Q1

アクティブ

車載、デュアルチャネル、1/1、デジタル・アイソレータ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
ISO6721-Q1 アクティブ 車載対応、汎用、デュアルチャネル、1/1、デジタル アイソレータ Pin-to-pin upgrade with higher isolation, stronger CMTI, wider supply range and better immunity

製品詳細

Rating Automotive Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.009 Current consumption per channel (DC) (typ) (mA) 1.8 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Rating Automotive Integrated isolated power No Isolation rating Basic Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.009 Current consumption per channel (DC) (typ) (mA) 1.8 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C5
  • High Signaling Rate: 50 Mbps
  • Low Power Consumption
  • Low Propagation Delay – 9 ns (Typical)
  • Low Skew – 300 ps (Typical)
  • 4-kVpeak Maximum Isolation, 2.5 kVrms per UL 1577,
    IEC/VDE and CSA Approved, IEC 60950-1, IEC 61010-1
    End Equipment Standards Approved. All Approvals Pending.
  • 50 kV/µs Transient Immunity (Typical)
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3-V to 5.5-V Supply and Logic Levels

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C5
  • High Signaling Rate: 50 Mbps
  • Low Power Consumption
  • Low Propagation Delay – 9 ns (Typical)
  • Low Skew – 300 ps (Typical)
  • 4-kVpeak Maximum Isolation, 2.5 kVrms per UL 1577,
    IEC/VDE and CSA Approved, IEC 60950-1, IEC 61010-1
    End Equipment Standards Approved. All Approvals Pending.
  • 50 kV/µs Transient Immunity (Typical)
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3-V to 5.5-V Supply and Logic Levels

The ISO7421A-Q1 provides galvanic isolation up to 2.5 kVrms for 1 minute per UL. This digital isolator has two isolated channels with bidirectional channel configuration. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry.

The devices have TTL input thresholds and require two supply voltages from 3 V to 5.5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3-V supply.

The ISO7421A-Q1 provides galvanic isolation up to 2.5 kVrms for 1 minute per UL. This digital isolator has two isolated channels with bidirectional channel configuration. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry.

The devices have TTL input thresholds and require two supply voltages from 3 V to 5.5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3-V supply.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Low-Power Dual-Channel Isolators, ISO7420-Q1, ISO7421A-Q1 データシート (Rev. B) 2013年 9月 12日
証明書 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. X) 2025年 1月 8日
ホワイト・ペーパー Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. C) PDF | HTML 2023年 9月 7日
証明書 CSA Certificate for ISO742xD 2023年 3月 15日
証明書 UL Certificate of Compliance File E181974 Vol 4 Sec 3 2022年 8月 8日
ホワイト・ペーパー Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 2021年 11月 16日
ホワイト・ペーパー Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 2021年 6月 11日
アプリケーション概要 How to Replace Optocouplers with Digital Isolators in Standard Interface Circuit (Rev. A) PDF | HTML 2021年 5月 19日
EVM ユーザー ガイド (英語) Universal Digital Isolator Evaluation Module PDF | HTML 2021年 3月 4日
アプリケーション概要 Considerations for Selecting Digital Isolators 2018年 7月 24日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIGI-ISO-EVM — ユニバーサル・デジタル・アイソレータ評価モジュール

DIGI-ISO-EVM は、以下の 5 種類のパッケージのいずれかに封止されている、TI のシングルチャネル、デュアルチャネル、トリプルチャネル、クワッドチャネル、または 6 チャネル デジタル アイソレータ デバイスの評価に使用できる評価基板です。幅の狭い 8 ピン SOIC (D)、幅の広い 8 ピン SOIC (DWV)、幅の広い 16 ピン SOIC (DW)、超幅広 16 ピン SOIC (DWW)、16 ピン QSOP (DBQ) の各パッケージ。この評価基板 (EVM) は十分な数の Berg ピン (...)

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

ISO7421 IBIS Model (Rev. A)

SLOM200A.ZIP (28 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ