ISO7641FC

アクティブ

クワッドチャネル、3/1、25Mbps、デフォルト出力がロー、デジタル アイソレータ

製品詳細

Number of channels 4 Rating Catalog Forward/reverse channels 3 forward / 1 reverse Integrated isolated power No Isolation rating Basic Default output Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 5200 Transient isolation voltage (VIOTM) (VPK) 6000 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.017 Current consumption per channel (DC) (typ) (mA) 1.07 Current consumption per channel (1 Mbps) (typ) (mA) 1.07 Creepage (min) (mm) 8 Clearance (min) (mm) 8
Number of channels 4 Rating Catalog Forward/reverse channels 3 forward / 1 reverse Integrated isolated power No Isolation rating Basic Default output Low Data rate (max) (Mbps) 25 Surge isolation voltage (VIOSM) (VPK) 5200 Transient isolation voltage (VIOTM) (VPK) 6000 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 3.3 Propagation delay time (typ) (µs) 0.017 Current consumption per channel (DC) (typ) (mA) 1.07 Current consumption per channel (1 Mbps) (typ) (mA) 1.07 Creepage (min) (mm) 8 Clearance (min) (mm) 8
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Signaling Rate: 150 Mbps (M-Grade), 25 Mbps
    (C-Grade)
  • Robust Design with Integrated Noise Filter
    (C-Grade)
  • Low Power Consumption, Typical ICC per Channel
    (3.3-V Supplies):
    • ISO7631FM: 2 mA at 10 Mbps
    • ISO7631FC: 1.5 mA at 10 Mbps
    • ISO7641FC: 1.3 mA at 10 Mbps
  • Extremely-Low ICC_disable (C-Grade)
  • Low Propagation Delay: 7 ns Typical (M-Grade)
  • Output Defaults to Low-State in Fail-Safe Mode
  • Wide Temperature Range: –40°C to 125°C
  • 50 KV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation Barrier
  • Operates From 2.7-V (M-Grade), 3.3-V and 5-V
    Supply and Logic Levels
  • 2.7-V (M-Grade), 3.3-V and 5-V Level Translation
  • Wide Body SOIC-16 Package
  • Safety and Regulatory Approvals
    • 2500 VRMS Isolation for 1 Minute per UL 1577
    • 4242 VPK Basic Insulation per DIN V VDE V
      0884-10 and DIN EN 61010-1
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011
    • TUV 3000 VRMS Reinforced Insulation
      according to EN/UL/CSA 60950-1 and
      EN/UL/CSA 61010-1
  • Signaling Rate: 150 Mbps (M-Grade), 25 Mbps
    (C-Grade)
  • Robust Design with Integrated Noise Filter
    (C-Grade)
  • Low Power Consumption, Typical ICC per Channel
    (3.3-V Supplies):
    • ISO7631FM: 2 mA at 10 Mbps
    • ISO7631FC: 1.5 mA at 10 Mbps
    • ISO7641FC: 1.3 mA at 10 Mbps
  • Extremely-Low ICC_disable (C-Grade)
  • Low Propagation Delay: 7 ns Typical (M-Grade)
  • Output Defaults to Low-State in Fail-Safe Mode
  • Wide Temperature Range: –40°C to 125°C
  • 50 KV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation Barrier
  • Operates From 2.7-V (M-Grade), 3.3-V and 5-V
    Supply and Logic Levels
  • 2.7-V (M-Grade), 3.3-V and 5-V Level Translation
  • Wide Body SOIC-16 Package
  • Safety and Regulatory Approvals
    • 2500 VRMS Isolation for 1 Minute per UL 1577
    • 4242 VPK Basic Insulation per DIN V VDE V
      0884-10 and DIN EN 61010-1
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011
    • TUV 3000 VRMS Reinforced Insulation
      according to EN/UL/CSA 60950-1 and
      EN/UL/CSA 61010-1

The ISO7631F and ISO7641F devices provide galvanic isolation up to 4242 VPK per VDE. The ISO7631F device has three channels, two of which operate in the forward direction and one which operates in the reverse direction. The ISO7641F device has 4 channels, three of which operate in the forward direction and one of which operates in the reverse direction. Suffix F indicates that output defaults to low-state in fail-safe conditions (see ). M-Grade devices are high-speed isolators capable of up to150-Mbps data rates with fast propagation delays, whereas C-Grade devices are capable of up to 25-Mbps data rates with low power consumption and integrated filters for noise-prone applications. C-Grade devices are recommended for lower-speed applications where input noise pulses of less than 6 ns duration must be suppressed, or when low-power consumption is critical.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V (M-Grade), 3.3-V and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V or 2.7-V supplies.

The ISO7631F and ISO7641F devices provide galvanic isolation up to 4242 VPK per VDE. The ISO7631F device has three channels, two of which operate in the forward direction and one which operates in the reverse direction. The ISO7641F device has 4 channels, three of which operate in the forward direction and one of which operates in the reverse direction. Suffix F indicates that output defaults to low-state in fail-safe conditions (see ). M-Grade devices are high-speed isolators capable of up to150-Mbps data rates with fast propagation delays, whereas C-Grade devices are capable of up to 25-Mbps data rates with low power consumption and integrated filters for noise-prone applications. C-Grade devices are recommended for lower-speed applications where input noise pulses of less than 6 ns duration must be suppressed, or when low-power consumption is critical.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V (M-Grade), 3.3-V and 5-V supplies. All inputs are 5-V tolerant when supplied from 3.3-V or 2.7-V supplies.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
新規 ISO6041 プレビュー 低消費電力、高帯域幅、4 チャネル、順方向 3 / 逆方向 1、強化型、デジタル アイソレータ Pin-to-pin performance upgrade; <5ps jitter, <1.2ns pulse width distortion, 200 Mbps max data rate, <1mA/ch Icc @ 15Mbps, and supports >25Mhz SPI for precision applications

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ISO76x1 Low-Power Triple and Quad-Channels Digital Isolators データシート (Rev. F) PDF | HTML 2016年 4月 22日
ホワイト・ペーパー フォトカプラをデジタル アイソレータに交換することで実現するシス テム性能の向上 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2025年 11月 13日
証明書 VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. Y) 2025年 8月 20日
証明書 CSA Certificate for ISO76xxDW 2023年 3月 3日
証明書 CQC Certificate for ISO752xDW, ISO76xxDW (Rev. A) 2023年 2月 7日
証明書 ISO76x, ISO75xx TUV Certificate 2022年 8月 8日
証明書 UL Certificate of Compliance File E181974 Vol 4 Sec 4 2022年 8月 8日
ホワイト・ペーパー Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 2021年 11月 16日
ホワイト・ペーパー Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 2021年 6月 11日
アプリケーション概要 Considerations for Selecting Digital Isolators 2018年 7月 24日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIGI-ISO-EVM — ユニバーサル デジタル アイソレータ評価モジュール

DIGI-ISO-EVM は、以下の 5 種類のパッケージのいずれかに封止されている、TI のシングルチャネル、デュアルチャネル、トリプルチャネル、クワッドチャネル、または 6 チャネル デジタル アイソレータ デバイスの評価に使用できる評価基板です。幅の狭い 8 ピン SOIC (D)、幅の広い 8 ピン SOIC (DWV)、幅の広い 16 ピン SOIC (DW)、超幅広 16 ピン SOIC (DWW)、16 ピン QSOP (DBQ) の各パッケージ。この評価基板 (EVM) は十分な数の Berg ピン (...)

ユーザー ガイド: PDF | HTML
評価ボード

ISO723X724XEVM — ISO723X724XEVM 評価モジュール

The ISO723X724X evaluation module (EVM) supports the rapid, parametric evaluation of the Triple and Quad Digital Isolators. The EVM will be delivered with an ISO7241C soldered on the board. If another device is desired, please order samples from www.ti.com. If you do not have the capability to (...)

シミュレーション・モデル

ISO76xx IBIS Model (Rev. A)

SLLM158A.ZIP (58 KB) - IBIS Model
リファレンス・デザイン

TIDA-00559 — 電圧 / 電流出力をサージ保護機能と組み合わせたリファレンス デザイン

TIDA-00559 は、産業用センサやトランスミッタ向けのユニバーサル アナログ出力 (AO) を実現します。このデザインは、16 ビット DAC をベースとし、シングル出力を採用しています。この共通出力は、0 ~ 10V または 4mA ~ 20mA どちらかの範囲を使用するようにユーザーが構成できます。IEC61000-4-5 に従い、最大 1kV / 40Ω の差動モード サージ パルスに耐えられる専用保護回路を搭載しており、過酷な産業環境での使用に対応します。絶縁型デジタル インターフェイスにより、ボードの構成と評価が容易です。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD119 — 産業用アプリケーションでアナログ出力に対応する電圧および電流出力端子のリファレンス デザイン

この検証済みリファレンス デザインにより、産業用アプリケーションでアナログ出力に対応する電圧および電流複合出力端子を実装できます。  DAC8760 を OPA192 と組み合わせることで、電圧と電流の複合出力が生成され、電圧出力と電流出力の両方に対応するシングル 2 端子出力コネクタを実現できます。  この設計は、高精度のアプリケーションに対して総合未調整誤差 (TUE) が 0.1% 未満であることが特長です。また、この設計は ISO7641FC デジタル アイソレータを使用して、バックプレーン/ホスト コントローラから電気的に絶縁されています。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD153 — 1チャネル、産業用、電圧および電流出力ドライバ、絶縁型、EMC/EMI テスト済み

この TI 認証済み設計では、DAC8760 および ISO7641 を使用した、絶縁型シングル・チャネル産業用電圧/電流出力モジュールを実装できます。この回路はデジタル制御された電圧/電流出力が特長であり、DAC8760 の内部レジスタ設定に基づいて 0 ~ 20mA、0 ~ 24mA、4 ~ 20mA、0 ~ 5V、±5V、0 ~ 10V、および ±10V の標準出力を生成できます。この設計には IEC61000-4-2/3/4/6 のテストに合格するために必要な外部保護回路が内蔵されているほか、IEC61000-4 (...)
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (DW) 16 Ultra Librarian