ホーム パワー マネージメント ゲート ドライバ ハーフ ブリッジ ドライバ

LM27222

アクティブ

同期整流または非同期整流ドライブ向け、4.5A、30V、ハーフブリッジ ゲート ドライバ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
UCC27301A アクティブ 8V UVLO (低電圧誤動作防止機能)、インターロック、イネーブル オプションが利用可能、120V、4.5A、ハーフブリッジ ドライバ More recent driver with higher bus voltage capability and integrated bootstrap diode

製品詳細

Bootstrap supply voltage (max) (V) 30 Power switch MOSFET Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 6.85 Peak output current (A) 4.5 Operating temperature range (°C) -40 to 125 Rating Catalog Propagation delay time (µs) 0.008 Rise time (ns) 17 Fall time (ns) 14 Iq (mA) 0.54 Input threshold CMOS Channel input logic CMOS Switch node voltage (V) -0.3 Driver configuration Single
Bootstrap supply voltage (max) (V) 30 Power switch MOSFET Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 6.85 Peak output current (A) 4.5 Operating temperature range (°C) -40 to 125 Rating Catalog Propagation delay time (µs) 0.008 Rise time (ns) 17 Fall time (ns) 14 Iq (mA) 0.54 Input threshold CMOS Channel input logic CMOS Switch node voltage (V) -0.3 Driver configuration Single
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (NGT) 8 16 mm² 4 x 4
  • Adaptive Shoot-through Protection
  • 10ns Dead Time
  • 8ns Propagation Delay
  • 30ns Minimum On-time
  • 0.4Ω Pull-down and 0.9Ω Pull-up Drivers
  • 4.5A Peak Driving Current
  • MOSFET Tolerant Design
  • 5µA Quiescent Current
  • 30V Maximum Input Voltage in Buck Configuration
  • 4V to 6.85V Operating Voltage
  • SOIC-8 and WSON Packages

All trademarks are the property of their respective owners.

  • Adaptive Shoot-through Protection
  • 10ns Dead Time
  • 8ns Propagation Delay
  • 30ns Minimum On-time
  • 0.4Ω Pull-down and 0.9Ω Pull-up Drivers
  • 4.5A Peak Driving Current
  • MOSFET Tolerant Design
  • 5µA Quiescent Current
  • 30V Maximum Input Voltage in Buck Configuration
  • 4V to 6.85V Operating Voltage
  • SOIC-8 and WSON Packages

All trademarks are the property of their respective owners.

The LM27222 is a dual N-channel MOSFET driver designed to drive MOSFETs in push-pull configurations as typically used in synchronous buck regulators. The LM27222 takes the PWM output from a controller and provides the proper timing and drive levels to the power stage MOSFETs. Adaptive shoot-through protection prevents damaging and efficiency reducing shoot-through currents, thus ensuring a robust design capable of being used with nearly any MOSFET. The adaptive shoot-through protection circuitry also reduces the dead time down to as low as 10ns, ensuring the highest operating efficiency. The peak sourcing and sinking current for each driver of the LM27222 is about 3A and 4.5Amps respectively with a Vgs of 5V. System performance is also enhanced by keeping propagation delays down to 8ns. Efficiency is once again improved at all load currents by supporting synchronous, non-synchronous, and diode emulation modes through the LEN pin. The minimum output pulse width realized at the output of the MOSFETs is as low as 30ns. This enables high operating frequencies at very high conversion ratios in buck regulator designs. To support low power states in notebook systems, the LM27222 draws only 5µA from the 5V rail when the IN and LEN inputs are low or floating.

The LM27222 is a dual N-channel MOSFET driver designed to drive MOSFETs in push-pull configurations as typically used in synchronous buck regulators. The LM27222 takes the PWM output from a controller and provides the proper timing and drive levels to the power stage MOSFETs. Adaptive shoot-through protection prevents damaging and efficiency reducing shoot-through currents, thus ensuring a robust design capable of being used with nearly any MOSFET. The adaptive shoot-through protection circuitry also reduces the dead time down to as low as 10ns, ensuring the highest operating efficiency. The peak sourcing and sinking current for each driver of the LM27222 is about 3A and 4.5Amps respectively with a Vgs of 5V. System performance is also enhanced by keeping propagation delays down to 8ns. Efficiency is once again improved at all load currents by supporting synchronous, non-synchronous, and diode emulation modes through the LEN pin. The minimum output pulse width realized at the output of the MOSFETs is as low as 30ns. This enables high operating frequencies at very high conversion ratios in buck regulator designs. To support low power states in notebook systems, the LM27222 draws only 5µA from the 5V rail when the IN and LEN inputs are low or floating.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM27222 High-Speed 4.5A Synchronous MOSFET Driver データシート (Rev. B) 2013年 3月 7日
アプリケーション・ノート Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 2024年 3月 25日
アプリケーション・ノート Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 2023年 9月 8日
アプリケーション・ノート ゲート駆動電流を増加させる 2 通りの方法の比較分析 (Rev. A) PDF | HTML 2022年 2月 17日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
その他の技術資料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
WSON (NGT) 8 Ultra Librarian