ホーム パワー マネージメント DC/DC switching regulators DC/DC controllers

LM27403

アクティブ

温度補償 DCR 電流センシング機能搭載、3V ~ 20V、電圧モード同期整流降圧コントローラ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 30 Vin (max) (V) 20 Vin (min) (V) 3 Vout (max) (V) 19 Vout (min) (V) 0.6 Control mode Voltage mode Features Enable, Frequency synchronization, Power good, Prebias startup, Remote Sense, Synchronous rectification, Tracking Duty cycle (max) (%) 93 Iq (typ) (A) 0.0035 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Buck Iout (max) (A) 30 Vin (max) (V) 20 Vin (min) (V) 3 Vout (max) (V) 19 Vout (min) (V) 0.6 Control mode Voltage mode Features Enable, Frequency synchronization, Power good, Prebias startup, Remote Sense, Synchronous rectification, Tracking Duty cycle (max) (%) 93 Iq (typ) (A) 0.0035 Number of phases 1 Operating temperature range (°C) -40 to 125
WQFN (RTW) 24 16 mm² 4 x 4
  • Up to 97% Efficiency and 93% Duty Cycle
  • Wide Input Voltage Range of 3 V to 20 V
  • Switching Frequency From 200 kHz to 1.2 MHz
  • Inductor-DCR-Based Overcurrent Protection With
    Thermal Compensation
  • 0.6-V Reference With 1% Feedback Accuracy
  • 30-ns Min On-Time for Low VOUT
  • Integrated High-Current MOSFET Drivers
    • Adaptive Deadtime Control
  • Ultrafast Line and Load Transient Response
    • High GBW Error Amplifier
    • PWM Line Feedforward
  • Integrated VDD Bias Supply LDO Subregulator
  • Programmable System-Level OTP
  • Precision Enable With Hysteresis
  • Frequency Synchronization
  • Monotonic Prebiased Start-up
  • Programmable Soft-Start With Tracking
  • Output Remote Sense
  • Open-Drain Power Good Indicator
  • 4-mm x 4-mm WQFN-24 PowerPAD™ Package
  • Up to 97% Efficiency and 93% Duty Cycle
  • Wide Input Voltage Range of 3 V to 20 V
  • Switching Frequency From 200 kHz to 1.2 MHz
  • Inductor-DCR-Based Overcurrent Protection With
    Thermal Compensation
  • 0.6-V Reference With 1% Feedback Accuracy
  • 30-ns Min On-Time for Low VOUT
  • Integrated High-Current MOSFET Drivers
    • Adaptive Deadtime Control
  • Ultrafast Line and Load Transient Response
    • High GBW Error Amplifier
    • PWM Line Feedforward
  • Integrated VDD Bias Supply LDO Subregulator
  • Programmable System-Level OTP
  • Precision Enable With Hysteresis
  • Frequency Synchronization
  • Monotonic Prebiased Start-up
  • Programmable Soft-Start With Tracking
  • Output Remote Sense
  • Open-Drain Power Good Indicator
  • 4-mm x 4-mm WQFN-24 PowerPAD™ Package

The LM27403 is a feature-rich, easy-to-use, synchronous buck controller offering exceptional levels of integration and performance for superior efficiency in high power density, point-of-load (POL) DC-DC regulator solutions. The resistor-programmable switching frequency from 200 kHz to 1.2 MHz and integrated, high-current MOSFET gate drivers with adaptive deadtime offer flexibility to optimize solution size and maximize conversion efficiency.

High precision and low output voltage are easily obtained with a 0.6-V, 1% accurate voltage reference together with a 30-ns high-side MOSFET minimum controllable on-time. Using lossless inductor dc resistance (DCR) current sensing and an inexpensive 2N3904 BJT to sense temperature remotely at the inductor, the LM27403 supports accurate and thermally compensated overcurrent protection (OCP).

The LM27403 has a conventional voltage-mode control loop with high gain-bandwidth error amplifier and PWM input voltage feedforward to simplify compensation design and enable excellent transient response throughout the full line voltage and load current ranges. Forced-PWM (FPWM) operation eliminates frequency variation to minimize EMI in sensitive applications. An open-drain Power Good circuit provides power-rail sequencing and fault reporting. Other features include programmable system-level thermal shutdown with automatic recovery, output voltage remote sense, configurable soft-start, monotonic start-up into prebiased loads, an integrated bias supply low-dropout (LDO) regulator, external power supply tracking, precision enable with customizable hysteresis for programmable line undervoltage lockout (UVLO), and synchronization capability for beat frequency sensitive and multiregulator applications. The LM27403 is offered in a 4-mm x 4-mm thermally enhanced WQFN-24 package with 0.5-mm pitch.

The LM27403 is a feature-rich, easy-to-use, synchronous buck controller offering exceptional levels of integration and performance for superior efficiency in high power density, point-of-load (POL) DC-DC regulator solutions. The resistor-programmable switching frequency from 200 kHz to 1.2 MHz and integrated, high-current MOSFET gate drivers with adaptive deadtime offer flexibility to optimize solution size and maximize conversion efficiency.

High precision and low output voltage are easily obtained with a 0.6-V, 1% accurate voltage reference together with a 30-ns high-side MOSFET minimum controllable on-time. Using lossless inductor dc resistance (DCR) current sensing and an inexpensive 2N3904 BJT to sense temperature remotely at the inductor, the LM27403 supports accurate and thermally compensated overcurrent protection (OCP).

The LM27403 has a conventional voltage-mode control loop with high gain-bandwidth error amplifier and PWM input voltage feedforward to simplify compensation design and enable excellent transient response throughout the full line voltage and load current ranges. Forced-PWM (FPWM) operation eliminates frequency variation to minimize EMI in sensitive applications. An open-drain Power Good circuit provides power-rail sequencing and fault reporting. Other features include programmable system-level thermal shutdown with automatic recovery, output voltage remote sense, configurable soft-start, monotonic start-up into prebiased loads, an integrated bias supply low-dropout (LDO) regulator, external power supply tracking, precision enable with customizable hysteresis for programmable line undervoltage lockout (UVLO), and synchronization capability for beat frequency sensitive and multiregulator applications. The LM27403 is offered in a 4-mm x 4-mm thermally enhanced WQFN-24 package with 0.5-mm pitch.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
LM27402 アクティブ DCR 電流センシング機能搭載、3V ~ 20V、電圧モード同期整流降圧コントローラ Does not have inductor temperature compensation pins.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM27403 Synchronous Buck Controller With Temperature-Compensated, Inductor-DCR-Based Overcurrent Protection and Programmable Thermal Shutdown データシート (Rev. B) PDF | HTML 2014年 9月 12日
技術記事 When and how to supply an external bias for buck controllers – part 2 PDF | HTML 2017年 12月 22日
技術記事 When and how to supply an external bias for buck controllers – part 1 PDF | HTML 2017年 12月 21日
Analog Design Journal Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics 2016年 7月 21日
技術記事 High Density PCB Layout of DC/DC Converters, Part 2 PDF | HTML 2015年 9月 16日
技術記事 High Density PCB Layout of DC/DC Converters, Part 1 PDF | HTML 2015年 9月 12日
アプリケーション・ノート Current Limit Foldback Improves Short Circuit Protection in LM274X Family (Rev. B) 2013年 4月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM27403EVM — LM27403 同期整流・降圧コントローラ、温度補償 DCR センス付き、評価モジュール

The LM27403 EVM is a 300-kHz, high efficiency, synchronous buck converter with voltage-mode control and inductor DCR current sensing for overcurrent protection. An inexpensive 2N3904 BJT is used to sense temperature at the inductor. This enables correction for the inductor DCR’s variation over (...)
ユーザー ガイド: PDF
評価ボード

LM27403EVM-POL600 — 評価モジュール - LM27403 600kHz 高電力密度 POL

LM27403EVM-POL600 is a 600-kHz synchronous buck dc-dc regulator showcasing high power density and high efficiency. A 20 mm x 15 mm module on a single-side PCB uses a power block MOSFET from TI. Accurate overcurrent protection is available by leveraging the inductor’s sub-mΩ DCR and (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LM27403 PSpice Transient Model (Rev. B)

SNVM503B.ZIP (150 KB) - PSpice Model
シミュレーション・モデル

LM27403 Unencrypted PSpice Transient Model

SNVM842.ZIP (5 KB) - PSpice Model
計算ツール

LM27403DESIGN-CALC LM27403 PWM Regulator Design Tool

Welcome to the LM27403 Quick-Start Design Tool. This stand-alone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM27403 voltage-mode PWM controller. As such, the user can expeditiously arrive at an optimized design to meet the application (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

PMP10691 — 高効率小型フォーム・ファクタ 112W 同期整流・降圧、リファレンス・デザイン

PMP10691 is a single-phase synchronous switching regulator rated for 3.3V, 35A output from an input voltage of 12V. This design uses the LM27403 synchronous buck controller and two CSD87350Q5D power block MOSFETs to provide maximum efficiency when combined with a 250nH ferrite output inductor. This (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTW) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ