この製品には新バージョンがあります
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM43602-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 2: –40°C to +125°C Ambient Operating Temperature
- 27-µA Quiescent Current in Regulation
- High Efficiency at Light Load (DCM and PFM)
- Meets EN55022/CISPR 22 EMI Standards
- Integrated Synchronous Rectification
- Adjustable Frequency Range: 200 kHz to 2.2 MHz (500 kHz default)
- Frequency Synchronization to External Clock
- Internal Compensation
- Stable with Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
- Power-Good Flag
- Soft Start into a Pre-Biased Load
- Internal Soft Start: 4.1 ms
- Extendable Soft-Start Time by External Capacitor
- Output Voltage Tracking Capability
- Precision Enable to Program System UVLO
- Output Short-Circuit Protection with Hiccup Mode
- Overtemperature Thermal Shutdown Protection
- Create a Custom Design Using the LM43602-Q1 With the WEBENCH® Power Designer
The LM43602-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2 A of load current from an input voltage ranging from 3.5 V to 36 V (42 V abs maximum). The LM43602-Q1 provides exceptional efficiency, output accuracy and dropout voltage in a very small solution size. An extended family is available in 0.5-A , 1-A, and 3-A load current options in pin-to-pin compatible packages. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft-start, extendable soft-start, and tracking provide a flexible and easy to use platform for a wide range of applications. Discontinuous conduction and automatic frequency modulation at light loads improve light load efficiency. The family requires few external components and pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short-circuit protection. The LM43602-Q1 device is available in the HTSSOP (PWP) 16-pin leaded package (6.6 mm × 5.1 mm × 1.2 mm).The LM43602A-Q1 version is optimized for PFM operation and recommended for new designs. The device is pin-to-pin compatible with LM4360x and LM4600x family.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | LM43602-Q1 3.5-V to 36-V, 2-A Synchronous Step-Down Voltage Converter データシート (Rev. C) | PDF | HTML | 2017年 10月 18日 | ||
| アプリケーション・ノート | Differences Between LM4600x/LM4360x A and Non-A OPNs | 2018年 3月 27日 | ||||
| 技術記事 | How LDOs meet power requirements for automobile camera modules | PDF | HTML | 2016年 1月 14日 | |||
| アプリケーション・ノート | Inverting Applications Made SIMPLE With LM4600x and LM4360x (Rev. B) | 2015年 2月 20日 | ||||
| アプリケーション・ノート | Thermal Design Made Simple With LM43603 and LM46002 | 2014年 9月 15日 | ||||
| アプリケーション・ノート | Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) | 2014年 9月 12日 | ||||
| アプリケーション・ノート | Compensation Made SIMPLE With LM4360x, LM4600x | 2014年 7月 29日 | ||||
| アプリケーション・ノート | Automotive Line Transient Protection Circuit | 2014年 7月 1日 | ||||
| アプリケーション・ノート | AN-1197 Selecting Inductors for Buck Converters (Rev. B) | 2013年 4月 23日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
LM43602PWPEVM — LM43602 評価モジュール
The Texas Instruments LM43602EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM43602 Wide-Vin Simple Switcher ® 2A Buck Regulator. The device offers configurability in output voltage (1.0V to 28V), synchronous rectification and adjustable frequency (...)
LM43602 PSpice Inverting Buck Boost and Non inverting Buck Transient Model (Rev. B)
LM43602 TINA-TI Average Reference Design
LM43602 TINA-TI Transient Reference Design
LM43602 Unencrypted Inverting and Non-inverting PSpice Transient Model (Rev. B)
TIDA-00535 — 車載用の CMOS イメージャとデータ シリアライザに適したパワー マネージメント ソリューションのリファレンス デザイン
TIDA-01628 — 車載クラスタ向けドライバー通知機能のリファレンス デザイン
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| HTSSOP (PWP) | 16 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。