ホーム パワー マネージメント AC/DC と DC/DC の各コントローラ (外部 FET)

LM5117-Q1

アクティブ

車載グレード、アナログ電流モニタ搭載、5.5 ~ 65V、広い入力電圧範囲 (Vin)、電流モード、同期整流降圧コントローラ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM5141-Q1 アクティブ 車載、広い入力電圧範囲、2.2MHz、低静止電流 (IQ)、同期整流降圧コントローラ Optional spread spectrum for improved EMI.
LM5145-Q1 アクティブ 車載対応、デューティ サイクル範囲の広い、75V 同期整流降圧 DC/DC コントローラ Improved performance

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 20 Vin (max) (V) 65 Vin (min) (V) 5.5 Vout (max) (V) 62 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Synchronous Rectification, Tracking, UVLO adjustable Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 4800 Duty cycle (max) (%) 98 Number of phases 1
Rating Automotive Topology Buck Iout (max) (A) 20 Vin (max) (V) 65 Vin (min) (V) 5.5 Vout (max) (V) 62 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Synchronous Rectification, Tracking, UVLO adjustable Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 4800 Duty cycle (max) (%) 98 Number of phases 1
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 WQFN (RTW) 24 16 mm² 4 x 4
  • LM5117-Q1 is Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: -40°C to 125°C
      Ambient Operating Temperature Range
  • Emulated Peak Current Mode Control
  • Wide Operating Range from 5.5 V to 65 V
  • Robust 3.3-A Peak Gate Drives
  • Adaptive Dead-Time Output Driver Control
  • Free-Run or Synchronizable Clock up to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output from 0.8 V
  • Precision 1.5% Voltage Reference
  • Analog Current Monitor
  • Programmable Current Limit
  • Hiccup Mode Overcurrent Protection
  • Programmable Soft-Start and Tracking
  • Programmable Line Undervoltage Lockout
  • Programmable Switchover to External Bias Supply
  • Thermal Shutdown
  • LM5117-Q1 is Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: -40°C to 125°C
      Ambient Operating Temperature Range
  • Emulated Peak Current Mode Control
  • Wide Operating Range from 5.5 V to 65 V
  • Robust 3.3-A Peak Gate Drives
  • Adaptive Dead-Time Output Driver Control
  • Free-Run or Synchronizable Clock up to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output from 0.8 V
  • Precision 1.5% Voltage Reference
  • Analog Current Monitor
  • Programmable Current Limit
  • Hiccup Mode Overcurrent Protection
  • Programmable Soft-Start and Tracking
  • Programmable Line Undervoltage Lockout
  • Programmable Switchover to External Bias Supply
  • Thermal Shutdown

The LM5117 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications.

The operating frequency is programmable from 50 kHz to 750 kHz. The LM5117 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator that allows external bias supply further improves efficiency. The LM5117’s unique analog telemetry feature provides average output current information. Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit, and adjustable line undervoltage lockout.

The LM5117 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications.

The operating frequency is programmable from 50 kHz to 750 kHz. The LM5117 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator that allows external bias supply further improves efficiency. The LM5117’s unique analog telemetry feature provides average output current information. Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit, and adjustable line undervoltage lockout.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM5117/Q1 Wide Input Range Synchronous Buck Controller with Analog Current Monitor データシート (Rev. F) PDF | HTML 2015年 8月 27日
ホワイト・ペーパー Valuing wide VIN, low EMI synchronous buck circuits for cost-driven, demanding a (Rev. A) 2019年 4月 10日
ホワイト・ペーパー Overcoming Challenges in Designing Step-Dwn Reg Apps w/40V Input Voltage (Rev. A) 2018年 7月 3日
ホワイト・ペーパー コストが重視される、要求の厳しいアプリケーション向けのワイドVin、低EMIの同期整流方式降圧型回路の評価 最新英語版 (Rev.A) 2017年 1月 31日
Analog Design Journal Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics 2016年 7月 21日
EVM ユーザー ガイド (英語) AN-2065 LM5119 Evaluation Board (Rev. B) 2013年 4月 24日
EVM ユーザー ガイド (英語) AN-2103 LM5117 Evaluation Board (Rev. B) 2013年 4月 24日
アプリケーション・ノート Precision Output Current Limiting Using Average Current Monitor Feature 2011年 6月 21日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM5117EVAL — LM5117 評価ボード

The LM5117 evaluation board provides the design engineer with a fully functional synchronous buck converter based on Emulated Current Mode Control to evaluate the LM5117 controller IC. The evaluation board provides 12V output with a 9A current capability in addition with average output current (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LM5117 PSpice Transient Model (Rev. A)

SNVM040A.ZIP (82 KB) - PSpice Model
シミュレーション・モデル

LM5117 Unencrypted PSpice Transient Model

SNVM960.ZIP (357 KB) - PSpice Model
計算ツール

LM5117QUICK-CALC — LM5117 クイック スタート カリキュレータ

リファレンス・デザイン

PMP30301 — 12V、80W 同期整流降圧回路のリファレンス デザイン

PMP30301 リファレンス デザインは、LM5117 同期降圧コンバータをベースにしており、12V @ 6.5A を供給し、7.4A での過電流に対して保護されています。内部バイアスは、内部リニア レギュレータによって内部的に供給されるか、または BJT と Zener ダイオードによって外部的に供給されるため、LM5117-Q1 での電力消費が削減されます。また、スイッチング周波数は 100 KHz と 250 KHz の間で選択可能です。外部トラッキング入力を使用して、シーケンスおよびソフト スタート トラッキングを実行できますラッチによる出力過電圧保護機能も備えています。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP30189 — 24V、300W 同期整流降圧回路のリファレンス デザイン

PMP30189 リファレンス デザインは、LM5117 同期降圧コンバータをベースにしており、24V @ 11A を供給し、13.9A での過電流に対して保護されています。内部バイアスは、内部リニア レギュレータによって内部的に供給されるか、または BJT と Zener ダイオードによって外部的に供給されるため、LM5117 での電力消費が削減されます。また、スイッチング周波数は 100 KHz と 250 KHz の間で選択可能です。外部トラッキング入力を使用して、シーケンスおよびソフト スタート トラッキングを実行できますラッチによる出力過電圧保護機能も備えています。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 20 Ultra Librarian
WQFN (RTW) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ