LM5121
- AEC-Q100 Qualified with the following results:
- Device Temperature Grade 1: –40°C to +125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C6
- Device Temperature Grade 1: –40°C to +125°C
- Maximum Input Voltage: 65 V
- Min Input Voltage: 3.0 V (4.5 V for startup)
- Output Voltage Up to 100 V
- Bypass (VOUT = VIN) Operation
- 1.2-V Reference with ±1.0% Accuracy
- Free-Run/Synchronizable up to 1 MHz
- Peak Current Mode Control
- Robust Integrated 3-A Gate Drivers
- Adaptive Dead-Time Control
- Optional Diode Emulation Mode
- Programmable Cycle-by-Cycle Current Limit
- Programmable Line UVLO
- Programmable Soft-Start
- Thermal Shutdown Protection
- Low Shutdown Quiescent Current: 9 µA
- Programmable Slope Compensation
- Programmable Skip Cycle Mode Reduces
Standby Power - Supports External VCC Bias Supply Option
- Load Disconnection in Shutdown Mode (True
Shutdown) - Inrush Current Limiting
- Hiccup Mode Short Circuit/Overload Protection
- Circuit Breaker Function
- Capable of Input Transient Suppression
- Capable of Reverse Battery Protection
- Thermally Enhanced 20-Pin HTSSOP
The LM5121 is a synchronous boost controller intended for high-efficiency, high-power boost regulator applications. The control method is based upon peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation.
The switching frequency is programmable up to 1 MHz. Higher efficiency is achieved using two robust N-channel MOSFET gate drivers with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions.
The LM5121 provides disconnection switch control which completely disconnects the output from the input during an output short or a shutdown condition. During start-up sequence, inrush current is limited by the disconnection switch control.
An internal charge pump allows 100% duty cycle operation of the high-side synchronous switch (Bypass operation). Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line undervoltage lockout.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | LM5121/-Q1 Wide Input Synchronous Boost Controller with Disconnection Switch Control データシート (Rev. C) | PDF | HTML | 2016年 6月 14日 | ||
| Analog Design Journal | Designing the front-end DC/DC conversion stage to withstand automotive transient | 2017年 1月 18日 | ||||
| アプリケーション・ノート | Designing Fault Protection Circuits Using Wide VIN LM5121 | 2015年 1月 12日 | ||||
| ホワイト・ペーパー | How to design boost, SEPIC or flyback regulators with wide VIN power ICs | 2014年 7月 29日 | ||||
| アプリケーション・ノート | Practical Feedback Loop Analysis for Current-Mode Boost Converter | 2014年 3月 7日 | ||||
| アプリケーション・ノート | Automated Frequency Response Analyzer | 2013年 10月 9日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
LM5121EVM — 切断スイッチ付き広 Vin 範囲同期整流・昇圧コントローラの評価モジュール
LM5121 TINA-TI Transient Reference Design
LM5121 TINA-TI Transient Spice Model (Rev. A)
PMP11422 — 高密度 72W バッテリ駆動、同期整流昇圧器、リファレンス・デザイン
PMP8673 — 150W 昇圧コンバータ、LM5121 付、リファレンス・デザイン
PMP9297 — 150W デュアル・チャネル整流同期・昇圧、Gan オーディオ・アプリケーション用
|
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| HTSSOP (PWP) | 20 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。