ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

LM53602-Q1

アクティブ

3.5 ~ 36Vin、2A、同期整流 DC/DC コンバータ、車載アプリケーション用

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMQ66420-Q1 アクティブ 車載対応、1.5μA の静止電流 (IQ)、低 EMI、36V、2A 同期整流降圧コンバータ Smaller footprint, lower EMI with dual-random spread spectrum and lower IQ.
LMQ66430-Q1 アクティブ 車載対応、1.5μA の静止電流 (IQ)、低 EMI、36V、3A 同期整流降圧コンバータ Smaller footprint, lower EMI with dual-random spread spectrum and lower IQ.

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 9.9 Vout (min) (V) 3.2 Features Enable, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Synchronous rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 98
Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 42 Vin (min) (V) 3.5 Vout (max) (V) 9.9 Vout (min) (V) 3.2 Features Enable, Fixed soft start, Forced PWM, Frequency synchronization, Light-load efficiency, Overcurrent protection, Power good, Synchronous rectification Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000023 Duty cycle (max) (%) 98
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • The LM53603-Q1, LM53602-Q1 are available as
    AEC-Q1-Qualified Automotive Grade Products
    With Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4B
  • 3 A or 2 A maximum load current
  • Input Voltage Range from 3.5 V to 36 V:
    Transients to 42 V
  • Output Voltage Options: 5 V, 3.3 V, ADJ
  • 2.1 MHz Fixed Switching Frequency
  • ±2% Output Voltage Tolerance
  • –40°C to 150°C Junction Temperature Range
  • 1.7 µA Shutdown Current (typical)
  • 24 µA Input Supply Current at No Load (typical)
  • No external Feed-back Divider Required for 5 V or
    3.3 V output
  • Reset Output With Filter and Delay
  • Automatic Light Load Mode for Improved
    Efficiency
  • User-Selectable Forced PWM mode (FPWM)
  • Built-in Loop Compensation, Soft-start, Current
    Limit, Thermal Shutdown, UVLO, and External
    Frequency Synchronization
  • Thermally Enhanced 16-lead Package:
    5 mm × 4.4 mm × 1 mm
  • The LM53603-Q1, LM53602-Q1 are available as
    AEC-Q1-Qualified Automotive Grade Products
    With Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4B
  • 3 A or 2 A maximum load current
  • Input Voltage Range from 3.5 V to 36 V:
    Transients to 42 V
  • Output Voltage Options: 5 V, 3.3 V, ADJ
  • 2.1 MHz Fixed Switching Frequency
  • ±2% Output Voltage Tolerance
  • –40°C to 150°C Junction Temperature Range
  • 1.7 µA Shutdown Current (typical)
  • 24 µA Input Supply Current at No Load (typical)
  • No external Feed-back Divider Required for 5 V or
    3.3 V output
  • Reset Output With Filter and Delay
  • Automatic Light Load Mode for Improved
    Efficiency
  • User-Selectable Forced PWM mode (FPWM)
  • Built-in Loop Compensation, Soft-start, Current
    Limit, Thermal Shutdown, UVLO, and External
    Frequency Synchronization
  • Thermally Enhanced 16-lead Package:
    5 mm × 4.4 mm × 1 mm

The LM53603-Q1, LM53602-Q1 buck regulators are specifically designed for automotive applications, providing an output voltage of 5 V or 3.3 V (with ADJ option) at 3 A or 2 A, from an input voltage of up to 36 V. Advanced high-speed circuitry allows the device to regulate from an input of up to 20 V, while providing an output of 5 V at a switching frequency of 2.1 MHz. The innovative architecture allows the device to regulate a 3.3 V output from an input voltage of only 3.5 V. All aspects of this product are optimized for the automotive customer. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. An open drain reset output, with filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes, along with a no-load operating current of only 24 µA, ensures high efficiency and superior transient response at all loads.

The LM53603-Q1, LM53602-Q1 buck regulators are specifically designed for automotive applications, providing an output voltage of 5 V or 3.3 V (with ADJ option) at 3 A or 2 A, from an input voltage of up to 36 V. Advanced high-speed circuitry allows the device to regulate from an input of up to 20 V, while providing an output of 5 V at a switching frequency of 2.1 MHz. The innovative architecture allows the device to regulate a 3.3 V output from an input voltage of only 3.5 V. All aspects of this product are optimized for the automotive customer. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. An open drain reset output, with filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes, along with a no-load operating current of only 24 µA, ensures high efficiency and superior transient response at all loads.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM53603-Q1 (3 A), LM53602-Q1 (2 A) 3.5 V to 36 V Wide-VIN Synchronous 2.1 MHz Step-Down Converters for Automotive Applications データシート (Rev. B) PDF | HTML 2016年 5月 12日
アプリケーション・ノート Design Consideration on Boot Resistor in Buck Converter PDF | HTML 2023年 5月 15日
ユーザー・ガイド Single LP8733-Q1 User's Guide to Power DRA78x and TDA3 (Rev. A) PDF | HTML 2021年 3月 31日
アプリケーション・ノート Designing High Performance, Low-EMI, Automotive Power Supplies 2017年 9月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM536035EVM — LM536035 5V 固定出力、3A 降圧レギュレータ評価基板

この評価基板は、車載向け統合型降圧レギュレータである LM53603 の機能を実証するものです。デバイスの構成と動作に必要なすべての入力が搭載されています。EVM には、背面に EMI フィルタが搭載されています。ユーザーは、コンバータ付近にある端子を使用して、そのフィルタをバイパスすることも可能です。

ユーザー ガイド: PDF
評価ボード

LM53603AEVM — LM53603-Q1 可変出力、3A 降圧レギュレータ評価基板 (EVM)

LM53603AEVM は、車載向け統合型降圧レギュレータである LM53603 の機能を実証する評価基板です。デバイスの構成と動作に必要なすべての入力が搭載されています。EVM には、背面に EMI フィルタが搭載されています。ユーザーは、コンバータ付近にある端子を使用して、そのフィルタをバイパスすることも可能です。
ユーザー ガイド: PDF
シミュレーション・モデル

LM53602 3P3 PSpice Unencrypted Transient Model (Rev. A)

SNVMA57A.ZIP (100 KB) - PSpice Model
シミュレーション・モデル

LM53602 5P0 PSpice Unencrypted Transient Model (Rev. A)

SNVMA58A.ZIP (98 KB) - PSpice Model
シミュレーション・モデル

LM53602 Adjustable PSpice Transient Model

SNVMA59.ZIP (63 KB) - PSpice Model
シミュレーション・モデル

LM53602 Unencrypted Adjustable PSpice Transient Model

SNVMAC1.ZIP (7 KB) - PSpice Model
リファレンス・デザイン

TIDEP-0091 — 77GHz レベル トランスミッタ向け電力最適化回路のリファレンス デザイン

TIDEP-0091 は、最小の電力エンベロープで距離を高精度検出することが求められる、タンク液面検知アプリケーション、変位センサ、4 ~ 20mA センサや他の低消費電力アプリケーションで、76 ~ 81GHz の mmWave センサ IWR14xx を使用して電力を最適化する方法を提示します。これらのアプリケーションでは、システムは多くの場合、システム本体の動作より消費電力の小さい低電圧のデータ ラインを使用して動作します。電力入力の制約を満たす目的で平均消費電力を低減するために、デューティ サイクルを設定した動作も不可欠です。MSP432 を使用して IWR14xx (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP10651 — 12V バッテリ向け、全保護機能搭載 2.2MHz スイッチング、同期整流分割電源のリファレンス デザイン

PMP10651 は低ノイズのマルチ出力 SMPS 設計であり、LM53603 を反転昇降圧トポロジで使用して、高速ビデオ アンプ、RF アンプ、精密低ノイズ アンプなどのノイズに敏感な複数のアプリケーションで必要とされる正負電源を生成します。この設計は 7Vin ~ 15Vin DC (12V 鉛蓄電池) を入力として受け、+12V@500mA、−12V@500mA、5V@400mA、および 3.3V@150mA の出力を提供します。フライバック コンバータやプッシュプル コンバータを使用する場合に比べて、小型サイズ、安価、より効率的なソリューションという特長があります。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 16 Ultra Librarian