ホーム パワー マネージメント スーパーバイザとリセット IC リセット、およびウォッチドッグ IC

低静止電流、2.5% のスレッショルド精度、アクティブ ロー、電圧モニタ

製品詳細

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2 Features Ease-of-use Reset threshold accuracy (%) 2.5 Iq (typ) (mA) 0.00065 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Supply voltage (min) (V) 1 Supply voltage (max) (V) 6 Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2 Features Ease-of-use Reset threshold accuracy (%) 2.5 Iq (typ) (mA) 0.00065 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Watchdog timer WDI (s) None Supply voltage (min) (V) 1 Supply voltage (max) (V) 6 Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Extremely Low Quiescent Current: 0.65μA, at VIN = 2.87V
  • High Accuracy Threshold Voltage (±2.5%)
  • Open Drain Output
  • Input Voltage Range: 1V to 6V
  • Surface Mount Package (5-Pin SOT-23)
  • Pin for Pin Compatible with MC33464

All trademarks are the property of their respective owners.

  • Extremely Low Quiescent Current: 0.65μA, at VIN = 2.87V
  • High Accuracy Threshold Voltage (±2.5%)
  • Open Drain Output
  • Input Voltage Range: 1V to 6V
  • Surface Mount Package (5-Pin SOT-23)
  • Pin for Pin Compatible with MC33464

All trademarks are the property of their respective owners.

The LM8364 series are micropower undervoltage sensing circuits that are ideal for use in battery powered microprocessor based systems, where extended battery life is a key requirement.

A range of threshold voltages from 2.0V to 4.5V are available with an active low open drain output. These devices feature a very low quiescent current of 0.65µA typical. The LM8364 series features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysterisis to prevent erratic reset operation, and ensured Reset operation down to 1.0V with extremely low standby current.

These devices are available in the space saving SOT-23 5-pin surface mount package. For other undervoltage thresholds and output options, please contact Texas Instruments.

The LM8364 series are micropower undervoltage sensing circuits that are ideal for use in battery powered microprocessor based systems, where extended battery life is a key requirement.

A range of threshold voltages from 2.0V to 4.5V are available with an active low open drain output. These devices feature a very low quiescent current of 0.65µA typical. The LM8364 series features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysterisis to prevent erratic reset operation, and ensured Reset operation down to 1.0V with extremely low standby current.

These devices are available in the space saving SOT-23 5-pin surface mount package. For other undervoltage thresholds and output options, please contact Texas Instruments.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS3840 アクティブ マニュアル リセットとプログラマ遅延機能搭載のナノパワー、高入力電圧スーパーバイザ TPS3840 offers more threshold voltage options (1.6 V to 4.9 V) with MR and CT pin for more functionality.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM8364 Micropower Undervoltage Sensing Circuits データシート (Rev. B) 2013年 4月 9日
セレクション・ガイド Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 2020年 2月 28日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
技術記事 Improve circuit breaker leakage current response with a voltage supervisor PDF | HTML 2019年 1月 10日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00661 — エア サーキット ブレーカ向け高分解能、高速起動アナログ フロント エンドのリファレンス デザイン

TIDA-00661 は、低圧気中サーキット ブレーカ(ACB)またはモールド ケース サーキット ブレーカ(MCCB)で使用される電子式トリップ ユニット(ETU)に最適な信号処理フロント エンド サブシステムを搭載したリファレンス デザインです。このサブシステムは、高速スタートアップ(3ms 未満)、24 ビット分解能デルタ シグマ ADC、±2.5V レギュレータ、ADC とのインターフェイスや入力処理のための FRAM ベースのマイコンで構成されています。スタートアップ、全サイクルの RMS 電流の計算、意思決定、ソレノイドへの 30ms 以内のトリップ信号の提供を可能にします。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01464 — 出力可変、200W、効率 92%、低 THD、10% 調光可能 AC/DC LED ドライバのリファレンスデザイン

このリファレンスデザインは、100 ~ 200V の範囲で出力電圧を調整できる、調光可能な低 THD の 200W AC/DC LED 電源です。街路照明や道路照明などの屋外照明アプリケーション向けに設計されています。このデザインは、低 THD と高力率を実現するために CCM PFC をフロントエンドとして使用し、2 段目として 2 スイッチフライバックアーキテクチャを推奨します。これは出力電圧が調整可能な LED 電源の、コスト、効率、設計の簡素化といった側面を満たすのに役立ちます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00498 — ブレーカ アプリケーション (ACB/MCCB) 用の信号処理サブシステム / 電流入力ベース自己給電

TIDA-00498 は、サーキット ブレーカで使用される電子式トリップ ユニット(ETU)に最適な信号処理フロント エンドとセルフ パワー ブロックを搭載したリファレンス デザインです。  FRAM ベース マイコンが、3 相、ニュートラル、グランドの各電流に対応するシグナル コンディショニング アンプからの電流入力を処理します。位相電流測定のため、2 つのゲインを使用し、範囲を拡張しています。

このリファレンス デザインは、整流電流入力からのセルフ パワーも可能にします。TIDA-00498 は、高速で反復可能トリッピング(30ms 以内)を実現し、広い電流 / 温度範囲に対応します。

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00519 — 65W 高効率 CoC-5 Tier2/DOE Level VI 対応AC アダプタ

これは、高効率の 65W AC/DC デザインであり、ユニバーサル入力(85Vac ~ 265Vac)を受け入れ、19.5V @3.33A の出力を供給します。この出力は、LM5023 疑似共振フライバック コントローラ、UCC24630 同期整流コントローラ、CSD19531Q5A MOSFET を組み合わせた外部電源に課される CoC-5 Tier2 と DOE Level VI の要件を上回っています。  また、LM8364 リセット コントローラを使用して、入力ラインでの AC UVLO 保護を実現しています。

APEC での出展状況

回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian