LM94022

アクティブ

複数のゲインと Class-AB アナログ出力、±1.5℃、温度センサ

製品詳細

Local sensor accuracy (max) 1.5 Rating Catalog Operating temperature range (°C) -50 to 150 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 8.1 Interface type Analog output Sensor gain (mV/°C) -13.6, -10.9, -8.2, -5.5 Features Selectable gain setting, UL recognized
Local sensor accuracy (max) 1.5 Rating Catalog Operating temperature range (°C) -50 to 150 Supply voltage (min) (V) 1.5 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 8.1 Interface type Analog output Sensor gain (mV/°C) -13.6, -10.9, -8.2, -5.5 Features Selectable gain setting, UL recognized
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1

  • LM94022Q is AEC-Q100 Grade 0 qualified and is manufactured on an Automotive Grade Flow.
  • Low 1.5V operation
  • Push-pull output with 50µA source current capability
  • Four selectable gains
  • Very accurate over wide temperature range of −50°C to +150°C
  • Low quiescent current
  • Output is short-circuit protected
  • Extremely small SC70 package
  • Footprint compatible with the industry-standard LM20 temperature sensor

  • Key Specifications

    Supply Voltage 1.5V to 5.5V
    Supply Current 5.4 μA (typ)
    Output Drive   ±50 μA
    Temperature Accuracy 20°C to 40°C -50°C to 70°C -50°C to 90°C -50°C to 150°C ±1.5°C ±1.8°C ±2.1°C ±2.7°C
    Operating Temperature   −50°C to 150°C

  • LM94022Q is AEC-Q100 Grade 0 qualified and is manufactured on an Automotive Grade Flow.
  • Low 1.5V operation
  • Push-pull output with 50µA source current capability
  • Four selectable gains
  • Very accurate over wide temperature range of −50°C to +150°C
  • Low quiescent current
  • Output is short-circuit protected
  • Extremely small SC70 package
  • Footprint compatible with the industry-standard LM20 temperature sensor

  • Key Specifications

    Supply Voltage 1.5V to 5.5V
    Supply Current 5.4 μA (typ)
    Output Drive   ±50 μA
    Temperature Accuracy 20°C to 40°C -50°C to 70°C -50°C to 90°C -50°C to 150°C ±1.5°C ±1.8°C ±2.1°C ±2.7°C
    Operating Temperature   −50°C to 150°C

    The LM94022 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5 Volts. A class-AB output structure gives the LM94022 strong output source and sink current capability for driving heavy loads. For example, it is well suited to source the input of a sample-and-hold analog-to-digital converter with its transient load requirements. While operating over the wide temperature range of −50°C to +150°C, the LM94022 delivers an output voltage that is inversely porportional to measured temperature. The LM94022's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

    Two logic inputs, Gain Select 1 (GS1) and Gain Select 0 (GS0), select the gain of the temperature-to-voltage output transfer function. Four slopes are selectable: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. In the lowest gain configuration (GS1 and GS0 both tied low), the LM94022 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying both inputs high causes the transfer function to have the largest gain of −13.6 mV/°C for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.


    The LM94022 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5 Volts. A class-AB output structure gives the LM94022 strong output source and sink current capability for driving heavy loads. For example, it is well suited to source the input of a sample-and-hold analog-to-digital converter with its transient load requirements. While operating over the wide temperature range of −50°C to +150°C, the LM94022 delivers an output voltage that is inversely porportional to measured temperature. The LM94022's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

    Two logic inputs, Gain Select 1 (GS1) and Gain Select 0 (GS0), select the gain of the temperature-to-voltage output transfer function. Four slopes are selectable: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. In the lowest gain configuration (GS1 and GS0 both tied low), the LM94022 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying both inputs high causes the transfer function to have the largest gain of −13.6 mV/°C for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    お客様が関心を持ちそうな類似品

    open-in-new 代替品と比較
    比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
    LM94022-Q1 アクティブ 車載グレード、複数のゲインと Class-AB アナログ出力、±1.5℃、温度センサ Automotive qualified version
    比較対象デバイスと同等の機能で、ピン互換製品
    LM94021 アクティブ 複数のゲインと複数のアナログ出力オプション採用、±1.5℃、温度センサ Equivalent pin-compatible version with lower output source current capability (≤ 2µA)
    LMT84-Q1 アクティブ 車載グレード、1.5V 対応、10μA、アナログ出力温度センサ Fixed sensor gain (-5.5 mV/°C) with lower accuracy (±2.7°C) and similar pinout
    LMT85-Q1 アクティブ 車載グレード、1.8V 対応、10μA、アナログ出力温度センサ Fixed sensor gain (-8.2 mV/°C) with lower accuracy (±2.7°C) and similar pinout
    LMT86-Q1 アクティブ 車載グレード、2.2V 対応、10μA、アナログ出力温度センサ Fixed sensor gain (-10.9 mV/°C) with lower accuracy (±2.7°C) and similar pinout
    LMT87-Q1 アクティブ 車載、-13.6mV/℃ のゲイン、±2.7℃、2.7V ~ 5.5V、アナログ出力温度センサ Fixed sensor gain (-13.6 mV/°C) with lower accuracy (±2.7°C) and similar pinout

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    6 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート LM94022/22Q 1.5V, SC70, Multi-Gain Analog Temp Sensor w/Class-AB Output (jp) データシート (Rev. C 翻訳版) 最新英語版 (Rev.F) PDF | HTML 2009年 3月 17日
    証明書 UL Certification 20141125-E232195 Vol 1 Sec 7 2023年 11月 17日
    ユーザー・ガイド WEBENCH® Sensor Designer Thermocouple Sensor Ver 1 PCB (unpopulated) User Guide 2012年 1月 27日
    設計ガイド LM94021 LM94022 LM94023 Design Aid (Rev. A) 2012年 1月 26日
    アプリケーション・ノート 低電圧の電流ループ・トランスミッタ 英語版 2007年 8月 2日
    ホワイト・ペーパー Temperature sensor solutions for low-voltage systems 2005年 5月 11日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    LM9402XEVM — マルチゲイン・アナログ温度センサ用評価モジュール

    The Texas Instruments LM9402xEVM evaluation module helps designers evaluate the operation and performance of the LM94021, LM94022, and LM94023 analog temperature sensors.

    ユーザー ガイド: PDF
    計算ツール

    LM94021-2QUICK-CALC — LM94021 および LM94022 電圧 - 温度変換関数表

    リファレンス・デザイン

    TIDEP0054 — サブステーション オートメーションに最適な PRP(Parallel Redundancy Protocol、並列冗長性プロトコル)イーサネットのリファレンス デザイン

    このリファレンス デザインは、スマート グリッドの送配電ネットワークで使用するサブステーション オートメーション機器を想定した、高信頼性で低レイテンシのネットワーク通信を提示します。このデザインは、PRU-ICSS (プログラマブル リアルタイム ユニット産業用通信サブシステム) を使用して、IEC 62439 規格で規定されている PRP (Parallel Redundancy Protocol、並列冗長性プロトコル) 仕様をサポートしています。このリファレンス デザインは、FPGA (...)
    設計ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDEP0043 — Acontis EtherCAT マスター・スタック、リファレンス・デザイン

    acontis EC-Master EtherCAT Master スタックは、移植性の高いソフトウェア・スタックで、各種組込みプラットフォームで使用できます。EC-Master は、高性能の TI Sitara MPU をサポートしており、洗練された EtherCAT Master ソリューションを実現します。この製品を利用して、EtherCAT 通信インターフェイス・ボード、EtherCAT ベースの PLC、またはモーション・コントロール・アプリケーションを実装できます。EC-Master (...)
    設計ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDA-00018 — 温度センサー・インターフェイス・モジュール、プログラマブル・ロジック・コントローラ(PLC)用

    TIDA-00018 リファレンス・デザインにより、24 ビット・デルタ-シグマ ADC と、広く使用されている熱電対や RTD などの温度センサを使用した高精度の温度測定ソリューションの開発期間を短縮することができます。この設計ガイドでは、産業用アプリケーションの温度測定に適した高精度で堅牢な設計を実現するために必要な、センサ・シグナル・コンディショニング、熱電対冷接点補償、RTD 向けレシオメトリック測定テクニック、推奨ソフトウェア・フロー、センサ・リニアライゼーション、センサ診断、過渡保護、PCB (...)
    設計ガイド: PDF
    回路図: PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    SOT-SC70 (DCK) 5 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブ拠点
    • アセンブリ拠点

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ