LMH0394
- ST 424, ST 292, ST 344, ST 259, and DVB-ASI
Compliant(1) - Equalized Cable Lengths (Belden 1694A): 200
Meters at 2.97 Gbps, 220 Meters at 1.485 Gbps,
and 400 Meters at 270 Mbps - Ultra Low Power Consumption: 115 mW (Normal
Operation) - Power-Save Mode With Auto Sleep Control
(17-mW Typical Power Consumption in Power-
Save Mode) - Designed for Crosstalk Immunity
- Output De-Emphasis to Compensate for FR4 Board
Trace Losses - Digital and Analog Programmable MUTEREF
Threshold - Optional SPI Register Access
- Input Data Rates: 125 Mbps to 2.97 Gbps
- Internally Terminated 100-Ω LVDS Outputs With
Programmable Output Common-Mode Voltage and
Swing - Programmable Launch Amplitude Optimization
- Cable Length Indicator
- Single 2.5-V Supply Operation
- 16-pin WQFN Package
- Industrial Temperature Range: −40°C to +85°C
- Footprint Compatible with the LMH0384 and also
the LMH0344, LMH0044, and LMH0074 in Pin
Mode
The LMH0394 3-Gbps HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer is designed to equalize data transmitted over cable (or any media with similar dispersive loss characteristics). The equalizer operates over a wide range of data rates from 125 Mbps to 2.97 Gbps and supports ST 424, ST 292, ST 344, ST 259, and DVB-ASI standards.
The LMH0394 provides extended cable reach with improved immunity to crosstalk and ultra low power consumption. The equalizer includes active sensing circuitry that ensures robust performance and enhanced immunity to variations in the input signal launch amplitude. The output driver offers programmable de-emphasis for up to 40” of FR4 trace losses. The LMH0394 includes power management to further reduce power consumption when no input signal is present.
The LMH0394 supports two modes of operation. In pin mode, the LMH0394 operates with control pins to set its operating state, and is footprint compatible with the LMH0384, LMH0344, and legacy SDI equalizers. In SPI mode, an optional SPI serial interface can be used to access and configure multiple LMH0394 devices in a daisy-chain configuration. This allows users to program the output common-mode voltage and swing, output de-emphasis level, input launch amplitude, and power management settings. Users may also access a cable length indicator and all pin mode features.
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | LMH0394 3G HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer データシート (Rev. M) | PDF | HTML | 2015年 7月 31日 | ||
| アプリケーション・ノート | 3G-SDI Cable Equalizer Compatibility Guide – TI / MACOM | 2017年 9月 13日 | ||||
| アプリケーション・ノート | 3G-SDI Cable Equalizer Compatibility Guide – TI / Semtech | 2017年 9月 13日 | ||||
| セレクション・ガイド | Broadcast and Professional Video Interface Solutions (Rev. E) | 2017年 4月 5日 | ||||
| アプリケーション・ノート | AN-1943 Understanding Serial Digital Video Bit Rates (Rev. A) | 2013年 4月 26日 | ||||
| アプリケーション・ノート | AN-2145 Power Considerations for SDI Products (Rev. B) | 2013年 4月 26日 | ||||
| アプリケーション・ノート | AN-2146 Power Design for SDI and Other Noise-Sensitive Devices (Rev. A) | 2013年 4月 26日 | ||||
| EVM ユーザー ガイド (英語) | SD394EVK - Evaluation Board for LMH0394 Cable Equalizer | 2012年 1月 27日 | ||||
| EVM ユーザー ガイド (英語) | SD394SPIEVK - Evaluation Board for LMH0394 Cable Equalizer | 2012年 1月 27日 | ||||
| アプリケーション・ノート | High-Speed Board Layout Challenges in FPGA/SDI Sub-Systems | 2009年 11月 12日 | ||||
| 設計ガイド | Broadcast Video Owner's Manual | 2006年 11月 17日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
SD394EVK — SD394EVK - LMH0394 ケーブル・イコライザ用評価ボード
The SD394EVK is an evaluation board designed to demonstrate the performance and capabilities of the LMH0394 3G HD/SD SDI Low Power Extended Reach Adaptive Cable Equalizer.
The board accepts 75Ω input signals conforming to the SMPTE 424M, SMPTE 292M, or SMPTE 259M standards. The LMH0394 will restore (...)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| WQFN (RUM) | 16 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。