LMP91002

アクティブ

低消費電力 H2S および CO 検出アプリケーション用構成可能 AFE

製品詳細

Number of input channels 1 Features Transimpedance Amplifier Operating temperature range (°C) -40 to 85 Vs (min) (V) 2.7 Vs (max) (V) 3.6 Interface type Serial I2C Rating Catalog
Number of input channels 1 Features Transimpedance Amplifier Operating temperature range (°C) -40 to 85 Vs (min) (V) 2.7 Vs (max) (V) 3.6 Interface type Serial I2C Rating Catalog
WSON (NHL) 14 16 mm² 4 x 4
  • Typical Values, TA = 25°C
  • Supply Voltage 2.7 V to 3.6 V
  • Supply Current (Average Over Time) < 10 µA
  • Cell Conditioning Current Up to 10 mA
  • Reference Electrode Bias Current (85°C) 900-pA
    (Maximum)
  • Output Drive Current 750 µA
  • Complete Potentiostat Circuit to Interface to Most
    Not Biased Gas Sensors
  • Low Bias Voltage Drift
  • Programmable TIA Gain 2.75 kΩ to 350 kΩ
  • I2C-Compatible Digital Interface
  • Ambient Operating Temperature –40°C to 85°C
  • Package 14-pin WSON
  • Supported by Webench Sensor AFE Designer
  • Typical Values, TA = 25°C
  • Supply Voltage 2.7 V to 3.6 V
  • Supply Current (Average Over Time) < 10 µA
  • Cell Conditioning Current Up to 10 mA
  • Reference Electrode Bias Current (85°C) 900-pA
    (Maximum)
  • Output Drive Current 750 µA
  • Complete Potentiostat Circuit to Interface to Most
    Not Biased Gas Sensors
  • Low Bias Voltage Drift
  • Programmable TIA Gain 2.75 kΩ to 350 kΩ
  • I2C-Compatible Digital Interface
  • Ambient Operating Temperature –40°C to 85°C
  • Package 14-pin WSON
  • Supported by Webench Sensor AFE Designer

The LMP91002 device is a programmable Analog Front End (AFE) for use in micro-power electrochemical-sensing applications. It provides a complete signal path solution between a not biased gas sensor and a microcontroller generating an output voltage proportional to the cell current.

The LMP91002’s programmability enables it support not biased electro-chemical gas sensor with a single design. The LMP91002 supports gas sensitivities over a range of 0.5 nA/ppm to 9500 nA/ppm. It also allows for an easy conversion of current ranges from 5 µA to 750 µA full scale. The LMP91002’s transimpedance amplifier (TIA) gain is programmable through the I2C interface. The I2C interface can also be used for sensor diagnostics. The LMP91002 is optimized for micro-power applications and operates over a voltage range of 2.7 V to 3.6 V. The total current consumption can be less than 10 µA. Further power savings are possible by switching off the TIA amplifier and shorting the reference electrode to the working electrode with an internal switch.

The LMP91002 device is a programmable Analog Front End (AFE) for use in micro-power electrochemical-sensing applications. It provides a complete signal path solution between a not biased gas sensor and a microcontroller generating an output voltage proportional to the cell current.

The LMP91002’s programmability enables it support not biased electro-chemical gas sensor with a single design. The LMP91002 supports gas sensitivities over a range of 0.5 nA/ppm to 9500 nA/ppm. It also allows for an easy conversion of current ranges from 5 µA to 750 µA full scale. The LMP91002’s transimpedance amplifier (TIA) gain is programmable through the I2C interface. The I2C interface can also be used for sensor diagnostics. The LMP91002 is optimized for micro-power applications and operates over a voltage range of 2.7 V to 3.6 V. The total current consumption can be less than 10 µA. Further power savings are possible by switching off the TIA amplifier and shorting the reference electrode to the working electrode with an internal switch.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMP91002 Sensor AFE System: Configurable AFE Potentiostat for Low-Power Chemical Sensing Applications データシート (Rev. B) PDF | HTML 2015年 10月 29日
ユーザー・ガイド SPIO-4 Precision Signal-Path Controller Board User Guide (Rev. A) 2018年 5月 5日
アプリケーション・ノート AN-2230 MSP430 Interface to LMP91000 Code Library (Rev. C) 2013年 5月 1日
その他の技術資料 Sensor Analog Front Ends Brochure 2012年 10月 30日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMP91000EVM — LMP91000 評価基板

テキサス・インスツルメンツの LMP91000EVM の評価基板 (EVM) は、電気化学センサの場合の LMP91000 センサアナログフロントエンドの動作と性能の評価に役立ちます。LMP91000EVM はセンサ AFE 評価プラットフォームの一部です。

SPIO4 通信ボードはデータキャプチャボードで、LMP91000 をセンサ AFE 評価プラットフォーム (LMP91000EVM) で使用する場合に必要で、別途注文する必要があります。

ユーザー ガイド: PDF
ドライバまたはライブラリ

SNAC032 MSP430 Interface to LMP91000 and LMP91002 Code Library

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
シグナル コンディショナ
  • LMP91000 電気化学セル監視向け、低消費電力の構成可能 AFE ポテンショスタット
  • LMP91002 低消費電力 H2S および CO 検出アプリケーション用構成可能 AFE
サポート・ソフトウェア

LMP9XXXXSENSORDEV-SW LMP91000 Sensor AFE Software Download

National's configurable Sensor AFE ICs and WEBENCH® Sensor AFE Designer are part of an integrated hardware and software development platform to simplify sensor system design by enabling the engineer to select a sensor, design and configure the solution, and download configuration in minutes. (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
シグナル コンディショナ
  • LMP91000 電気化学セル監視向け、低消費電力の構成可能 AFE ポテンショスタット
  • LMP91002 低消費電力 H2S および CO 検出アプリケーション用構成可能 AFE
高精度 ADC
  • LMP90077 センサ向け、16 ビット、214.6SPS、4 チャネル デルタ シグマ ADC
  • LMP90078 センサ向け、2x IDAC 搭載、16 ビット、214.6SPS、4 チャネル デルタ シグマ ADC
  • LMP90079 センサ向け、16 ビット、214.6SPS、7 チャネル デルタ シグマ ADC
  • LMP90080 センサ向け、2x IDAC 搭載、16 ビット、214.6SPS、7 チャネル デルタ シグマ ADC
  • LMP90097 センサ向け、24 ビット、214.6SPS、4 チャネル デルタ シグマ ADC
  • LMP90098 センサ向け、2x IDAC 搭載、24 ビット、214.6SPS、4 チャネル デルタ シグマ ADC
  • LMP90099 センサ向け、24 ビット、214.6SPS、7 チャネル デルタ シグマ ADC
  • LMP90100 センサ向け、2x IDAC 搭載、24 ビット、214.6SPS、7 チャネル デルタ シグマ ADC
シミュレーション・モデル

LMP91002 PSpice Model

SNIM001.ZIP (33 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (NHL) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ