ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

LMR16020

アクティブ

40μA 静止電流 (Iq)、SIMPLE SWITCHER、60V、2A、降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMR51625 アクティブ 4.3V ~ 60V、2.5A、低静止電流、SIMPLE SWITCHER® 同期整流降圧コンバータ Smaller solution size SOT-23(6)

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 60 Vin (min) (V) 4.3 Vout (max) (V) 50 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 60 Vin (min) (V) 4.3 Vout (max) (V) 50 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • 4.3 V to 60 V Input Range
  • 2 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 155 mΩ High-Side MOSFET
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz
    to 2.5 MHz
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • Power-Good Flag
  • 1 µA Shutdown Current
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD™ Package
  • 4.3 V to 60 V Input Range
  • 2 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 155 mΩ High-Side MOSFET
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz
    to 2.5 MHz
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • Power-Good Flag
  • 1 µA Shutdown Current
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD™ Package

The LMR16020 is a 60 V, 2 A SIMPLE SWITCHER® step down regulator with an integrated high-side MOSFET. With a wide input range from 4.3 V to 60 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR16020 is available in an 8-pin HSOIC package with exposed pad for low thermal resistance.

The LMR16020 is a 60 V, 2 A SIMPLE SWITCHER® step down regulator with an integrated high-side MOSFET. With a wide input range from 4.3 V to 60 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR16020 is available in an 8-pin HSOIC package with exposed pad for low thermal resistance.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMR16020 SIMPLE SWITCHER® 60 V, 2 A Step-Down Converter With 40 µA IQ データシート (Rev. A) PDF | HTML 2016年 5月 26日
アプリケーション・ノート Simple Success with Conducted EMI and Radiated EMI for LMR160X0 2016年 5月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMR16020PEVM — LMR16020 ワイド入力対応降圧コンバータ評価基板

LMR16020PEVM は、降圧コンバータ LMR16020PDDAR の評価を目的とする、フル アセンブリおよびテスト実施済みの回路です。LMR16020PEVM は、7V ~ 60V の入力 (公称 24V) で動作し、2A で 5.0V 出力を提供します。この基板は複数のジャンパ コネクタを実装しており、コンバータの動作の有効 / 無効化、外部クロックとの同期に使用できます。また、この基板は、帰還ループ測定向けの AC 信号注入端子も実装しています。
ユーザー ガイド: PDF
シミュレーション・モデル

LMR16020P Non-Inverting and Inverting PSpice Transient Model

SNVMAQ6.ZIP (756 KB) - PSpice Model
シミュレーション・モデル

LMR16020P Non-Inverting and Inverting Unencrypted PSpice Transient Model

SNVMAR1.ZIP (6 KB) - PSpice Model
リファレンス・デザイン

PMP15012 — LMR16020 DC/DC 降圧コンバータを使用する反転型昇降圧のリファレンスデザイン

PMP15012 リファレンスデザインは、18V ~ 36V の入力電圧を受け入れ、負の 15V/200mA を負荷に供給する DC/DC 昇降圧ソリューションです。昇降圧コンバータのシャットダウンが難しいため、このリファレンスデザインには UVLO ヒステリシスを狭くするための外部 UVLO 回路が追加されています。この LMR16020 昇降圧リファレンスデザインは、産業用アプリケーションにおいて DAC/ADC/OA への電源供給に使用できます。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSOIC (DDA) 8 Ultra Librarian