ホーム パワー マネージメント DC/DC パワー モジュール パワー モジュール (インダクタ内蔵)

LMZ14201EXT

アクティブ

最大入力電圧 42V、ミリタリーと高耐久性の各アプリケーション向け、1A SIMPLE SWITCHER パワー モジュール

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPSM5601R5HE アクティブ Enhanced HotRod™ QFN パッケージ封止、-55℃ の接合部温度に対応、60V 入力、1V ~ 16V 出力、1.5A パワー モジュール Smaller QFN packaging
TPSM63603E アクティブ 4mm x 6mm x 1.8mm の小型パッケージに封止、-55℃ の拡張温度範囲に対応、36V、3A の降圧パワー モジュール Smaller QFN packaging designed for low EMI.

製品詳細

Rating Catalog Topology Buck, Inverting Buck-Boost, Synchronous Buck Iout (max) (A) 1 Vin (max) (V) 42 Vin (min) (V) 6 Vout (max) (V) 6 Vout (min) (V) 0.8 Features EMI Tested, Enable, Tracking Operating temperature range (°C) -55 to 125 Type Module Duty cycle (max) (%) 85 Control mode Constant on-time (COT) Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000
Rating Catalog Topology Buck, Inverting Buck-Boost, Synchronous Buck Iout (max) (A) 1 Vin (max) (V) 42 Vin (min) (V) 6 Vout (max) (V) 6 Vout (min) (V) 0.8 Features EMI Tested, Enable, Tracking Operating temperature range (°C) -55 to 125 Type Module Duty cycle (max) (%) 85 Control mode Constant on-time (COT) Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000
TO-PMOD (NDW) 7 139.9032 mm² 10.16 x 13.77
  • Junction Temperature Range –55°C to 125°C
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Startup Sequencing Using External Soft-
    Start and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Single Exposed Pad and Standard Pinout for
    Easy Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs
    and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible With Family Devices:
    • LMZ14203EXT/2EXT/1EXT
      (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ14203/2/1 (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ12003/2/1 (20-V Maximum 3 A, 2 A, 1 A)
  • Fully Enabled for WEBENCH Power Designer
  • Electrical Specifications
    • 6-W Maximum Total Output Power
    • Up to 1-A Output Current
    • Input Voltage Range 6 V to 42 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 90%
  • Performance Benefits
    • Low Radiated Emissions and High Radiated Immunity
    • Passes Vibration Standard MIL-STD-883 Method
      2007.2 Condition A JESD22–B103B
      Condition 1
    • Passes Drop Standard MIL-STD-883 Method
      2002.3 Condition B JESD22–B110 Condition B
  • Junction Temperature Range –55°C to 125°C
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Startup Sequencing Using External Soft-
    Start and Precision Enable
  • Protection Against Inrush Currents and Faults
    such as Input UVLO and Output Short Circuit
  • Single Exposed Pad and Standard Pinout for
    Easy Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs
    and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible With Family Devices:
    • LMZ14203EXT/2EXT/1EXT
      (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ14203/2/1 (42-V Maximum 3 A, 2 A, 1 A)
    • LMZ12003/2/1 (20-V Maximum 3 A, 2 A, 1 A)
  • Fully Enabled for WEBENCH Power Designer
  • Electrical Specifications
    • 6-W Maximum Total Output Power
    • Up to 1-A Output Current
    • Input Voltage Range 6 V to 42 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 90%
  • Performance Benefits
    • Low Radiated Emissions and High Radiated Immunity
    • Passes Vibration Standard MIL-STD-883 Method
      2007.2 Condition A JESD22–B103B
      Condition 1
    • Passes Drop Standard MIL-STD-883 Method
      2002.3 Condition B JESD22–B110 Condition B

The LMZ14201EXT SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 1-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14201EXT is available in an innovative package that enhances thermal performance and the device allows for hand or machine soldering.

The LMZ14201EXT can accept an input voltage rail between 6 V and 42 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ14201EXT only requires three external resistors and four external capacitors to complete the power solution. The LMZ14201EXT is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and allows startup into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

The LMZ14201EXT SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 1-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14201EXT is available in an innovative package that enhances thermal performance and the device allows for hand or machine soldering.

The LMZ14201EXT can accept an input voltage rail between 6 V and 42 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ14201EXT only requires three external resistors and four external capacitors to complete the power solution. The LMZ14201EXT is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and allows startup into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMZ14201EXT 1-A SIMPLE SWITCHER® Power Module With 42-V Maximum Input Voltage for Demanding Environments and Rugged Applications データシート (Rev. H) PDF | HTML 2015年 9月 3日
アプリケーション・ノート Design Summary LMZ1xxx and LMZ2xxx Power Module Family (Rev. B) 2016年 1月 20日
アプリケーション・ノート AN-2027 Inverting Application for the LMZ14203 SIMPLE SWITCHER Power Module (Rev. A) 2013年 5月 6日
アプリケーション・ノート AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-2026 Effect of PCB Design on Thermal Performance of SIMPLE SWITCHER Modules (Rev. A) 2013年 4月 23日
アプリケーション・ノート AN-2052 Texas Instruments SIMPLE SWITCHER Power Modules and EMI (Rev. C) 2013年 4月 23日
アプリケーション・ノート AN-2078 PCB Layout for Texas Instruments SIMPLE SWITCHER Power Modules (Rev. A) 2013年 4月 23日
設計ガイド SIMPLE SWITCHER® Design Guide 2011年 4月 11日
アプリケーション・ノート Understanding and Applying Current-Mode Control Theory 2007年 8月 19日
その他の技術資料 SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 2005年 7月 12日
アプリケーション・ノート AN-643 EMI/RFI Board Design (Rev. B) 2004年 5月 3日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

LMZ14201EXT Unencrypted PSpice Transient Model

SNVM763.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

LMZ14201EXT Unencrypted PSpice Transient Model Package (Rev. A)

SNVM201A.ZIP (277 KB) - PSpice Model
計算ツール

LMZ1X-LMZXEXTDESIGN-CALC — LMZ1x / 外部熱抵抗エスティメータ

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TO-PMOD (NDW) 7 Ultra Librarian