ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

イネーブル搭載、150mA、低静止電流 (IQ)、低ドロップアウト電圧レギュレータ

製品詳細

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.8 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.7 Vout (min) (V) 1.3 Fixed output options (V) 1.3, 1.5, 1.8, 2, 2.5, 2.8, 3, 3.3, 3.7 Noise (µVrms) 125 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.029 Features Enable Thermal resistance θJA (°C/W) 196 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.8 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.7 Vout (min) (V) 1.3 Fixed output options (V) 1.3, 1.5, 1.8, 2, 2.5, 2.8, 3, 3.3, 3.7 Noise (µVrms) 125 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.029 Features Enable Thermal resistance θJA (°C/W) 196 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1

  • Excellent line transient response: ±2mV typ.
  • Excellent PSRR: -60dB at 1kHz typ.
  • Low quiescent current of 29µA typ.
  • 1.8 to 5.5V input voltage range
  • Small SC70-5 and SOT23-5 packages
  • Fast turn-on time of 30µs typ.
  • Typ. < 1nA quiescent current in shutdown
  • Guaranteed 150mA output current
  • Output voltage range: 1.3V to 3.7V
  • Logic controlled enable 0.4V/0.9V
  • Good load transient response of 50mVpp typ.
  • Thermal-overload and short-circuit protection
  • -40°C to +125°C junction temperature range

  • Excellent line transient response: ±2mV typ.
  • Excellent PSRR: -60dB at 1kHz typ.
  • Low quiescent current of 29µA typ.
  • 1.8 to 5.5V input voltage range
  • Small SC70-5 and SOT23-5 packages
  • Fast turn-on time of 30µs typ.
  • Typ. < 1nA quiescent current in shutdown
  • Guaranteed 150mA output current
  • Output voltage range: 1.3V to 3.7V
  • Logic controlled enable 0.4V/0.9V
  • Good load transient response of 50mVpp typ.
  • Thermal-overload and short-circuit protection
  • -40°C to +125°C junction temperature range

  • The LP5951 regulator is designed to meet the requirements of portable, battery-powered systems providing a regulated output voltage and low quiescent current. When switched to shutdown mode via a logic signal at the Enable pin, the power consumption is reduced to virtually zero.

    The LP5951 is designed to be stable with small 1µF ceramic capacitors.

    The LP5951 also features internal protection against short-circuit currents and over-temperature conditions.

    Performance is specified for a -40°C to 125°C temperature range.

    The device is available in SOT23-5 and SC70-5 package.

    The device is available in fixed output voltages in the range of 1.3V to 3.7V. For availability, please contact your local NSC sales office.


    The LP5951 regulator is designed to meet the requirements of portable, battery-powered systems providing a regulated output voltage and low quiescent current. When switched to shutdown mode via a logic signal at the Enable pin, the power consumption is reduced to virtually zero.

    The LP5951 is designed to be stable with small 1µF ceramic capacitors.

    The LP5951 also features internal protection against short-circuit currents and over-temperature conditions.

    Performance is specified for a -40°C to 125°C temperature range.

    The device is available in SOT23-5 and SC70-5 package.

    The device is available in fixed output voltages in the range of 1.3V to 3.7V. For availability, please contact your local NSC sales office.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    お客様が関心を持ちそうな類似品

    open-in-new 代替品と比較
    比較対象デバイスと同等の機能で、ピン互換製品
    TPS7A20 アクティブ 300mA、超低ノイズ、低静止電流 (IQ)、高 PSRR (電源除去比)、低ドロップアウト (LDO) リニア レギュレータ 300-mA, low-noise, ultra-low-IQ, low-dropout (LDO) voltage regulator with high-PSRR

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    2 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート LP5951 Micropower, 150mA Low-Dropout CMOS Voltage Regulator (jp) データシート (Rev. E 翻訳版) 最新英語版 (Rev.G) PDF | HTML 2011年 1月 19日
    アプリケーション・ノート A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    LDC2114EVM — LDC2114 1.8V 4 チャネル誘導型タッチ評価基板

    LDC2114EVM(評価モジュール)は、単一金属片上でのボタン押下検知にインダクタンスセンシングを使用する例を示します。この EVM は、LDCTOUCHCOMCOILEVM、または WEBENCH で設計したカスタム化コイルを使用して、最大 4 個のボタンに接続することができます。ボタン押下と圧力レベルは、オンボード LED で表示されます。また、消費電力を低減する目的で、このデバイスをさまざまなデューティ サイクルで構成することができます。
    ユーザー ガイド: PDF
    評価ボード

    TMP114EVM — TMP114 超薄型プロファイル、1.2V、高精度温度センサの評価基板

    TMP114EVM を使用すると、TMP114 デジタル温度センサの性能を評価できます。この評価基板 (EVM) は 、USB スティックのフォーム ファクタを採用しており、オンボードの MSP430F5528 マイコンは I2C インターフェイスを使用して、ホスト コンピュータおよび TMP114 デバイスの両方とのインターフェイスを確立します。

    この評価基板は、EVM 基板上でセンサとホスト コントローラの間にミシン目を設けた設計を採用しています。ミシン目を使用して、評価の際にフレキシビリティを高めることができます。
    • その結果、TMP114 を開発ユーザーのシステムやホストに接続できます。
    • (...)
    ユーザー ガイド: PDF | HTML
    リファレンス・デザイン

    TIDA-00615 — LDC1312 または LDC1314 を使用する誘導性センシング 32 ポジション エンコーダ ノブのリファレンス デザイン

    制御入力に対する堅牢で低コストのインターフェイスを実現する、誘導性センシング ベースのインクリメンタル エンコーダ ノブのリファレンス デザインです。  このデバイスは、他のセンシング技術では問題となるような汚れ、湿気、または油分のある環境でも、安定して動作することができます。このソリューションは磁石が不要です。
    設計ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDA-00828 — LDC0851 を使用する 32 ポジションの誘導性センシング エンコーダ ノブのリファレンス デザイン

    制御入力に対する堅牢で低コストのインターフェイスを実現する、誘導性センシング ベースのインクリメンタル エンコーダ ノブのリファレンス デザインです。  このデバイスは、他のセンシング技術では問題となるような汚れ、湿気、または油分のある環境でも、安定して動作することができます。このソリューションは磁石が不要です。
    設計ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDA-00851-LDC0851 — LDC0851 イベントカウント用リファレンスデザイン

    誘導センシング (LDC) をベースとするイベント計測デザインであり、スピード測定およびイベントカウント用途に対して、堅牢かつ低コストのインターフェースを提供します。  このソリューションは磁石を必要とせず、別のセンシング テクノロジーを使用する場合に通常は課題となる、ちり、湿気、油が存在する環境でも、高い信頼性で動作します。
    設計ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDA-00563 — 誘導性近接スイッチ BoosterPack のリファレンス デザイン

    TIDA-00563 は、占有検出やイベント計測など、非接触型で高信頼性のアプリケーション向けの産業用近接センサでの使用に合わせて最適化した、高集積の統合型アナログ フロント エンド (AFE) とインダクタンス/デジタル コンバータ (LDC) を実現します。誘導性センシング技術は、ちり、油、湿気が存在する環境下でも、信頼性と精度の高いセンシングを実現するので、過酷または汚れの多い環境での使用に最適です。このリファレンス デザインは 1.8V ~ 3.3V の高分解能で高速のインダクタンス/デジタル (...)
    ユーザー ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDA-00460 — 誘導式リニア位置検知 Booster Pack のリファレンス デザイン

    一般的な距離測定の実装では、高価な希土類磁石が使用されます。このリファレンス デザインは総システム コストの低減のため、業界初の TI のインダクタンス/デジタル コンバータを採用しており、高価なレアアースによる磁石を使用せずに、リニア位置センシングを可能にします。リニア位置センシングは、磁場を生成している誘導センサの上を横方向に移動するターゲットの位置を検出します。LDC1000 や LDC1101 などのインダクタンス/デジタル コンバータ(LDC)は、金属片などの導電性ターゲットが接近した際に生じるインダクタンス値の変化を検出します。LDC (...)
    ユーザー ガイド: PDF
    回路図: PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    SOT-23 (DBV) 5 Ultra Librarian
    SOT-SC70 (DCK) 5 Ultra Librarian