ホーム パワー・マネージメント マルチチャネル IC (PMIC)

LP87521-Q1

アクティブ

車載向け、複数のスイッチ内蔵、10A、4 相、シングル出力降圧コンバータ

製品詳細

Processor supplier Generic Processor name Generic Regulated outputs (#) 3 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 10 Configurability Factory programmable, Software configurable Features Diagnostics, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 2200 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
Processor supplier Generic Processor name Generic Regulated outputs (#) 3 Step-down DC/DC converter 4 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 10 Configurability Factory programmable, Software configurable Features Diagnostics, Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 2200 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
VQFN-HR (RNF) 26 18 mm² 4.5 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 10 A
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 10 A
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

The LP8752x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8752x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8752x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

The LP8752x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8752x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8752x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

ダウンロード 字幕付きのビデオを表示 ビデオ
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available. Request now

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LP87524-Q1 アクティブ 車載、複数のスイッチ内蔵、10A、単相、クワッド出力、降圧コンバータ Quad output phase configuration of LP8752x-Q1 family.
LP87561-Q1 アクティブ 車載向け、複数のスイッチ内蔵、マルチフェーズ、16A 降圧コンバータ This product has a higher maximum output current.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LP8752x-Q1 10-A Buck Converter With Integrated Switches データシート PDF | HTML 2018年 3月 15日
設計ガイド Power Supply Design for Semidrive X9SP (X9HP Compatible) Using LP8752-Q1 and LP8756-Q1 (Rev. A) PDF | HTML 2025年 1月 2日
アプリケーション・ノート Power Supply Design for Semidrive X9P/X9U PDF | HTML 2022年 5月 19日
ユーザー・ガイド LP87521S-Q1 Technical Reference Manual PDF | HTML 2021年 9月 2日
アプリケーション概要 The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML 2020年 11月 23日
アプリケーション・ノート How to Design Flexible Processor Power Systems Using PMICs (Rev. B) 2020年 1月 27日
ユーザー・ガイド LP87521E-Q1 2019年 10月 2日
アプリケーション・ノート Stability Considerations for LP8756x-Q1 and LP8752x-Q1 PDF | HTML 2019年 6月 4日
ユーザー・ガイド LP8752x-Q1 Configuration Guide 2018年 10月 11日

設計および開発

各種電源ソリューション

LP87521-Q1 を採用している各種ソリューションをご確認ください。TI は、自社と他社それぞれのシステム オン チップ (SoC)、プロセッサ、マイコン、センサ、フィールド プログラマブル ゲート アレイ (FPGA) に適した、各種電源ソリューションを取り揃えています。

評価ボード

LP87561Q1EVM — 複数スイッチ内蔵 4 相 16A 降圧コンバータの評価モジュール

LP87561Q1EVM は、TI (テキサス・インスツルメンツ) の IC である LP87561-Q1 を提示します。

LP87561-Q1 は、高性能マルチフェーズ降圧コンバータを搭載し、車載アプリケーションで使用する最新のアプリケーション・プロセッサのパワー・マネージメント要件を満たす設計を採用しています。このデバイスは、1 個の 4 相降圧コンバータとして構成されている、4 個の降圧 DC/DC コンバータ・コアを内蔵しています。LP87561-Q1 には、最大で 16A (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LP87521-Q1 PSpice Transient Model (Rev. A)

SNVMB15A.ZIP (271 KB) - PSpice Model
シミュレーション・モデル

LP8756-Q1 and LP8752-Q1 SIMPLIS Model

SNVMBU8.ZIP (42 KB) - SIMPLIS Model
計算ツール

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

PMIC Efficiency Estimator Tool (PEET GUI、PMIC 効率推定ツール) は、開発中の設計条件を基準として、PMIC の DC/DC レギュレータの効率を容易に評価するために使用できるグラフィカル・ユーザー・インターフェイス (GUI) です。PEET GUI を使用して各 DC/DC レギュレータを個別に構成し、効率と消費電力のリアルタイム・データをグラフィカル形式と表形式の両方で表示することができます。
リファレンス・デザイン

TIPA-020002 — LP8752-Q1 と LP8756-Q1 を使用した、Semidrive X9SP (X9HP 互換) 向けの電源設計

この電源設計は、LP87521-Q1、LP87562-Q1、および LP87563-Q1 パワー マネージメント IC (PMIC) を使用する、Semidrive X9SP 車載システム オン チップ (SoC) 電源レール向けです。追加の降圧 TPS62811-Q1 と TPS628501-Q1、および LDO である TPS74501-Q1 と TLV76733-Q1 は、PMIC ではカバーされない他のディスクリート レールへの電力供給に使用されます。この電源設計は、5V (±5%) (...)
設計ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN-HR (RNF) 26 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ