PCM5242

アクティブ

4.2VRMS、DirectPath™、32 ビット、384kHz、114dB、オーディオ ステレオ DAC

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TAD5212 アクティブ 120dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、車高性能ステレオ オーディオ DAC 6-dB higher performance with integrated headphone amplifier, SW controlled
TAD5242 アクティブ 120dB のダイナミック レンジ、ヘッドホン ドライバとライン ドライバ搭載、ハードウェア制御のステレオ オーディオ DAC 6-dB higher performance with integrated headphone amplifier, HW controlled

製品詳細

Number of DAC channels 2 Sampling rate (min) (kHz) 8 Sampling rate (max) (kHz) 384 THD+N (dB) -94 Control interface H/W, I2C, SPI Resolution (Bits) 32 DAC SNR (typ) (dB) 114 Analog outputs 2 Architecture Delta Sigma with line driver Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Sampling rate (min) (kHz) 8 Sampling rate (max) (kHz) 384 THD+N (dB) -94 Control interface H/W, I2C, SPI Resolution (Bits) 32 DAC SNR (typ) (dB) 114 Analog outputs 2 Architecture Delta Sigma with line driver Operating temperature range (°C) -25 to 85 Rating Catalog
VQFN (RHB) 32 25 mm² 5 x 5
  • Differential DirectPath™ Ground Biased Outputs
  • Market-Leading Low Out-of-Band Noise
  • Selectable Digital-Filter Latency and Performance
  • No DC Blocking Capacitors Required
  • Integrated Negative Charge Pump
  • Intelligent Muting System; Soft Up or Down Ramp and
    Analog Mute for 120dB Mute SNR
  • Integrated High-Performance Audio PLL With BCK
    Reference to Generate SCK Internally
  • Accepts 16-, 24-, and 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified
  • SPI or I2C Control
  • Hardware Configuration
  • Automatic Power-Save Mode When LRCK And BCK
    Are Deactivated
  • 1.8V or 3.3V Failsafe LVCMOS Digital Inputs
  • Single Supply Operation:
    • 3.3V Analog, 1.8V or 3.3V Digital
  • Integrated Power-On Reset
  • Small 32-terminal QFN Package
  • Differential DirectPath™ Ground Biased Outputs
  • Market-Leading Low Out-of-Band Noise
  • Selectable Digital-Filter Latency and Performance
  • No DC Blocking Capacitors Required
  • Integrated Negative Charge Pump
  • Intelligent Muting System; Soft Up or Down Ramp and
    Analog Mute for 120dB Mute SNR
  • Integrated High-Performance Audio PLL With BCK
    Reference to Generate SCK Internally
  • Accepts 16-, 24-, and 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified
  • SPI or I2C Control
  • Hardware Configuration
  • Automatic Power-Save Mode When LRCK And BCK
    Are Deactivated
  • 1.8V or 3.3V Failsafe LVCMOS Digital Inputs
  • Single Supply Operation:
    • 3.3V Analog, 1.8V or 3.3V Digital
  • Integrated Power-On Reset
  • Small 32-terminal QFN Package

The PCM5242 is a monolithic CMOS integrated circuit that includes a stereo digital-to-analog converter and additional support circuitry in a small QFN package. The PCM5242 uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

The PCM5242 integrates a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators and other differentiating features to their products.

The PCM5242 provides 4.2VRMS ground-centered differential outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single supply line drivers.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

The PCM5242 is a monolithic CMOS integrated circuit that includes a stereo digital-to-analog converter and additional support circuitry in a small QFN package. The PCM5242 uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

The PCM5242 integrates a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators and other differentiating features to their products.

The PCM5242 provides 4.2VRMS ground-centered differential outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single supply line drivers.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

ダウンロード 字幕付きのビデオを表示 ビデオ

詳細リクエスト

PurePath™ Console 2、PCM5242 GUI、およびその他の設計リソースが入手可能です。ご注文

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート PCM5242 4.2-VRMS DirectPath, 114-dB Audio Stereo Differential-Output DAC with 32-bit, 384-kHz PCM Interface データシート (Rev. A) PDF | HTML 2014年 10月 15日
技術記事 How Class-D amplifiers are closing the gap on hi-res Class-AB amplifiers PDF | HTML 2016年 4月 1日
ユーザー・ガイド Using the TAS5754/6M and PCM5242 HybridFlow Processor (Rev. A) 2015年 6月 19日
アプリケーション・ノート A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 2000年 9月 27日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

PCM5242RHBEVM — PCM5242 差動出力、4.2VRMS DirectPath™ の 114dB オーディオ ステレオ DAC の評価基板

PCM5242RHBEVM は Microsoft Windows™ オペレーティング システムを駆動している PC での使用に最適な PCM5242 Audio DAC の包括的な評価キットです。PCM5242RHBEVM を PurePath™ Studio と組み合わせて使用すると、PCM5242 の固定機能処理機能とミニ DSP 処理機能を活用することができます。PurePath Studio 評価ソフトウェアを https://www.ti.com/tool/aicpurepath_studio からオンラインで入手すれば、PCM5242RHBEVM (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

PCM5242 IBIS model

SLM008.ZIP (114 KB) - IBIS Model
ガーバー・ファイル

PCM5242RHBEVM RevA Gerbers

SLAC705.ZIP (2584 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00874 — デジタル入力/処理機能内蔵 Hi-Fi 175W Class-D オーディオ・アンプのリファレンス・デザイン

非常に高性能なアナログ入力 TPA3251D2 Class-D アンプを、汎用 PCM5242 差動出力 DAC を使用してオーディオ処理機能内蔵のデジタル入力システムに変換するリファレンス・デザインです。さまざまなデジタル入力音源と組み合わせることにより、TPA3251D2アンプの性能をフルに引き出すことができます。PCM5242 DAC はアナログ差動出力方式で、SNR が高いことから、TPA3251D2 アンプの完全差動アナログ入力との組み合わせに最適で、優れたノイズ特性と超低歪みを実現します。PCM5242 に搭載されている miniDSP (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00403 — TLV320AIC3268 miniDSP CODEC を使用する超音波距離測定リファレンス・デザイン

The TIDA-00403 reference design uses off-the-shelf EVMs for ultrasonic distance measurement solutions using algorithms within the TLV320AIC3268 miniDSP. In conjunction with TI’s PurePath Studio design suite, a robust and user configurable ultrasonic distance measurement system can be designed (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00385 — ハイ・ファイ・オーディオ・ヘッドフォン再生、ポータブルおよびスマートフォン・アプリケーション用

ポータブル・オーディオの再生ではハイファイ・オーディオ・ヘッドホンを使用するケースが増えており、高性能の DAC とヘッドホン・アンプの需要が増加しています。このシステムは PCM5242 オーディオ DAC を使用して、USB、SPDIF、または光ファイバから入力されるデジタル・オーディオ信号をアナログに変換します。高性能ヘッドホン・アンプ TPA6120A2 を差動 DAC と組み合わせると、高い水準で音楽の鮮明で高品位な再生を可能にします。同時に、低ノイズのヘッドホン再生にとって重要なノイズ性能を業界トップクラスで実現します。電源アーキテクチャは 3.3V (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHB) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ