PCM6360-Q1

アクティブ

車載、マイク バイアス内蔵、入力診断機能搭載、6 チャネル オーディオ ADC

製品詳細

Number of ADC channels 6 Sampling rate (max) (kHz) 768 Analog inputs 6 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -95 ADC SNR (typ) (dB) 110 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
Number of ADC channels 6 Sampling rate (max) (kHz) 768 Analog inputs 6 Control interface I2C, SPI Digital audio interface I2S, L, TDM THD+N (dB) -95 ADC SNR (typ) (dB) 110 Rating Automotive Operating temperature range (°C) -40 to 125 Analog outputs 0
WQFN (RTV) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC performance:
    • Line differential input dynamic range: 110 dB
    • Microphone differential input dynamic range: 110 dB
    • THD+N: –95 dB
    • Channel summing mode supports high SNR
  • ADC input voltage:
    • Differential, 10-VRMS full-scale inputs
    • Single-ended, 5-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias (5 V to 9 V):
    • With integrated efficient boost converter, or
    • With external high voltage HVDD supply
  • Programmable microphone input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS or VBAT
    • Microphone bias over current protection
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply, 3.3-V operation
  • I/O supply operation: 3.3 V or 1.8 V
  • Power consumption:
    • < 20 mW/channel at 48-kHz
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC performance:
    • Line differential input dynamic range: 110 dB
    • Microphone differential input dynamic range: 110 dB
    • THD+N: –95 dB
    • Channel summing mode supports high SNR
  • ADC input voltage:
    • Differential, 10-VRMS full-scale inputs
    • Single-ended, 5-VRMS full-scale inputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volume control: –100 dB to 27 dB
    • Gain calibration with 0.1-dB resolution
    • Phase calibration with 163-ns resolution
  • Programmable microphone bias (5 V to 9 V):
    • With integrated efficient boost converter, or
    • With external high voltage HVDD supply
  • Programmable microphone input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS or VBAT
    • Microphone bias over current protection
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Master or slave interface
  • Single-supply, 3.3-V operation
  • I/O supply operation: 3.3 V or 1.8 V
  • Power consumption:
    • < 20 mW/channel at 48-kHz

The 4-channel PCM6x40-Q1 (PCM6240-Q1, PCM6340-Q1) and 6-channel PCM6x60-Q1 (PCM6260-Q1, PCM6360-Q1) are high-performance, audio analog-to-digital converters (ADCs) that support analog input signals up to 10 VRMS. The PCM6x40-Q1 and PCM6x60-Q1 (PCM6xx0-Q1) support line and microphone inputs, and allows for both single-ended and differential input configurations. These devices offer an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allow direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The PCM62x0-Q1 integrate an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, whereas the PCM63x0-Q1 directly uses an external high-voltage supply (HVDD), which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The PCM6xx0-Q1 integrate the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6xx0-Q1 support time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3-V supply operation, make the PCM6xx0-Q1 family an excellent choice for space-constrained automotive systems.

The 4-channel PCM6x40-Q1 (PCM6240-Q1, PCM6340-Q1) and 6-channel PCM6x60-Q1 (PCM6260-Q1, PCM6360-Q1) are high-performance, audio analog-to-digital converters (ADCs) that support analog input signals up to 10 VRMS. The PCM6x40-Q1 and PCM6x60-Q1 (PCM6xx0-Q1) support line and microphone inputs, and allows for both single-ended and differential input configurations. These devices offer an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allow direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The PCM62x0-Q1 integrate an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3-V supply, whereas the PCM63x0-Q1 directly uses an external high-voltage supply (HVDD), which is a readily available supply in the system to generate the high-voltage, programmable microphone bias. The PCM6xx0-Q1 integrate the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The PCM6xx0-Q1 support time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3-V supply operation, make the PCM6xx0-Q1 family an excellent choice for space-constrained automotive systems.

ダウンロード 字幕付きのビデオを表示 ビデオ

詳細リクエスト

PurePath™ Console 3、PCM6360-Q1 GUI、およびその他の設計リソースが入手可能です。ご注文

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
PCM6260-Q1 アクティブ 車載対応、プログラマブル マイク バイアス内蔵、昇圧機能、入力診断機能搭載、6 チャネル オーディオ ADC Integrated boost version, can be left unused

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート PCM6xx0-Q1 Automotive, 4-Channel and 6-Channel, 768-kHz, Audio ADC With Integrated Microphone Bias and Input Fault Diagnostics データシート (Rev. A) PDF | HTML 2020年 6月 29日
アプリケーション・ノート PCM6xx0-Q1 Use-Case Scenarios in Automotive Audio Applications (Rev. A) PDF | HTML 2022年 5月 26日
アプリケーション・ノート Scalable Automotive Audio Solutions Using the PCM6xx0-Q1 Family of Products (Rev. A) PDF | HTML 2022年 5月 26日
アプリケーション・ノート Configuring and Operating PCM6xx0-Q1 as Audio Bus Controller PDF | HTML 2021年 6月 10日
技術記事 4 audio trends transforming the automotive industry PDF | HTML 2020年 7月 13日
アプリケーション・ノート PCM62X0 Integrated Analog Anti-Aliasing Filter and Flexible Digital Filter 2020年 6月 15日
アプリケーション・ノート PCM62X0-Q1 Sampling Rates and Programmable Processing Blocks Supported 2020年 5月 15日
アプリケーション・ノート PCM6xx0 Programmable Biquad Filter Configuration and Applications 2020年 4月 9日
アプリケーション・ノート Multiple PCm6xx0 Devices With Shared TDM and I2C Bus PDF | HTML 2020年 4月 8日
アプリケーション・ノート PCM6xx0-Q1 Fault Diagnostic Features 2020年 2月 20日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

PCM6260Q1EVM-PDK — PCM6260-Q1 プログラマブル マイク バイアス内蔵、6 チャネル オーディオ ADC の評価基板

PCM6260-Q1 評価基板 (EVM) パフォーマンス デモ キット (PDK) で PCM6260-Q1 デバイスの各種機能をテストできます。このデバイスは、6 チャネルの高性能オーディオ A/D コンバータ (ADC) であり、最大 10VRMS のアナログ入力信号を受け入れます。

PCM6260-Q1は、シングルエンドおよび差動入力構成のライン入力とマイク入力をサポートしています。このデバイスは、高電圧、プログラマブル マイク バイアス、診断回路を内蔵しており、DC結合入力の故障機能を持つマイクベースの車載システムに直接接続することができます。

この評価基板 (EVM) (...)

ユーザー ガイド: PDF
評価ボード

PCM6360Q1EVM-PDK — PCM6360-Q1 マイクロフォン バイアスと入力診断機能内蔵 6 チャネル オーディオ ADC の評価基板

PCM6360-Q1評価基板(EVM)性能開発キット(PDK)は、最大10 VRMSのアナログ入力信号をサポートする6チャンネルの高性能オーディオADC(アナログ/デジタル コンバータ)であるPCM6360-Q1デバイスの機能をテストすることができます。

PCM6360-Q1 は、シングルエンドと差動入力の各構成向けのライン入力とマイク入力をサポートしています。このデバイスは、診断回路を内蔵しているほか、DC 結合入力に対する故障対策も搭載しているので、マイクをベースとする車載システムとの直結が可能です。

PCM6360Q1EVM-PDK は、(キットに付属する) AC-MB (...)

ユーザー ガイド: PDF
ソフトウェア・コーデック

PCMXXXX-DRIVERS Linux drivers for TI's PCM6xxx, TLV320ADCxxxx and PCM5xxx device families.

PCMxxxx Linux driver supports TI's PCM6xxx, TLV320ADCxxxx and PCM5xxx device families. This Linux driver implements a flexible and configurable register setting for one or multiple devices in a bin file, will enable fast development for applications.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ ADC
  • PCM6240-Q1 車載、プログラマブル マイク バイアス内蔵、入力診断機能搭載、4 チャネル オーディオ ADC
  • PCM6260-Q1 車載対応、プログラマブル マイク バイアス内蔵、昇圧機能、入力診断機能搭載、6 チャネル オーディオ ADC
  • PCM6340-Q1 車載、マイク バイアス内蔵、入力診断機能搭載、4 チャネル オーディオ ADC
  • PCM6360-Q1 車載、マイク バイアス内蔵、入力診断機能搭載、6 チャネル オーディオ ADC
  • TLV320ADC5140 120dB SNR を実現した、クワッド チャネル、768kHz Burr-Brown™ オーディオ A/D コンバータ(ADC)
オーディオ DAC
  • PCM5141 2V RMS DIRECTPATH 106dB オーディオ ステレオ DAC、PCM インターフェイスおよびフル プログラマブル miniDSP 付き
参照 ダウンロードオプション
サポート・ソフトウェア

PCM6260QEVM-SW Evaluation software for PCM6260QEVM-PDK, PCM6360QEVM-PDK and PCM6240QEVM-PDK

Evaluation software for PCM6260QEVM-PDK, PCM6360QEVM-PDK and PCM6240QEVM-PDK
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ ADC
  • PCM6240-Q1 車載、プログラマブル マイク バイアス内蔵、入力診断機能搭載、4 チャネル オーディオ ADC
  • PCM6260-Q1 車載対応、プログラマブル マイク バイアス内蔵、昇圧機能、入力診断機能搭載、6 チャネル オーディオ ADC
  • PCM6360-Q1 車載、マイク バイアス内蔵、入力診断機能搭載、6 チャネル オーディオ ADC
ハードウェア開発
評価ボード
  • PCM6240Q1EVM-PDK PCM6240-Q1 プログラマブル マイクロフォン バイアス内蔵 4 チャネル オーディオ ADC の評価基板
  • PCM6260Q1EVM-PDK PCM6260-Q1 プログラマブル マイク バイアス内蔵、6 チャネル オーディオ ADC の評価基板
  • PCM6360Q1EVM-PDK PCM6360-Q1 マイクロフォン バイアスと入力診断機能内蔵 6 チャネル オーディオ ADC の評価基板
サポート・ソフトウェア

SBAC263 PCM6xx0-Q1 AC Coupled External Resistor Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ ADC
  • PCM6240-Q1 車載、プログラマブル マイク バイアス内蔵、入力診断機能搭載、4 チャネル オーディオ ADC
  • PCM6260-Q1 車載対応、プログラマブル マイク バイアス内蔵、昇圧機能、入力診断機能搭載、6 チャネル オーディオ ADC
  • PCM6360-Q1 車載、マイク バイアス内蔵、入力診断機能搭載、6 チャネル オーディオ ADC
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

SBAM436 PCM6xx0-Q1 SIMULATION Models

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ ADC
  • PCM6240-Q1 車載、プログラマブル マイク バイアス内蔵、入力診断機能搭載、4 チャネル オーディオ ADC
  • PCM6260-Q1 車載対応、プログラマブル マイク バイアス内蔵、昇圧機能、入力診断機能搭載、6 チャネル オーディオ ADC
  • PCM6340-Q1 車載、マイク バイアス内蔵、入力診断機能搭載、4 チャネル オーディオ ADC
  • PCM6360-Q1 車載、マイク バイアス内蔵、入力診断機能搭載、6 チャネル オーディオ ADC
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTV) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ