ホーム パワー マネージメント ゲート ドライバ ローサイド ドライバ

SM72482

アクティブ

デュアル 5A 複合ゲート ドライバ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
UCC27624 アクティブ 4V UVLO (低電圧ロックアウト) 搭載、30V VDD 対応、短い伝搬遅延、5A/5A、デュアルチャネル、ローサイド ドライバ More recent driver with higher supply voltage capability, smaller package available

製品詳細

Number of channels 2 Power switch MOSFET Peak output current (A) 5 Input supply voltage (min) (V) 3.5 Input supply voltage (max) (V) 14 Features PFET Drive Capability Operating temperature range (°C) -40 to 125 Rise time (ns) 14 Fall time (ns) 12 Propagation delay time (µs) 0.025 Input threshold TTL Channel input logic Combination, Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3 Driver configuration Dual, Independent
Number of channels 2 Power switch MOSFET Peak output current (A) 5 Input supply voltage (min) (V) 3.5 Input supply voltage (max) (V) 14 Features PFET Drive Capability Operating temperature range (°C) -40 to 125 Rise time (ns) 14 Fall time (ns) 12 Propagation delay time (µs) 0.025 Input threshold TTL Channel input logic Combination, Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3 Driver configuration Dual, Independent
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Renewable Energy Grade
  • Independently Drives Two N-Channel MOSFETs
  • Compound CMOS and Bipolar Outputs Reduce Output Current Variation
  • 5A Sink, 3A Source Current Capability
  • Two Channels Can be Connected in Parallel to Double the Drive Current
  • Independent Inputs (TTL Compatible)
  • Fast Propagation Times (25 ns Typical)
  • Fast Rise and Fall Times (14 ns Rise, 12 ns Fall With 2 nF Load)
  • Available in Dual Noninverting, Dual Inverting, and Combination Configurations
  • Supply Rail Under-Voltage Lockout Protection (UVLO)
  • SM72482 UVLO Configured to Drive PFET Through OUT_A and NFET Through OUT_B
  • Pin Compatible With Industry Standard Gate Drivers
  • Packages
    • SOIC
    • Thermally Enhanced VSSOP

All trademarks are the property of their respective owners.

  • Renewable Energy Grade
  • Independently Drives Two N-Channel MOSFETs
  • Compound CMOS and Bipolar Outputs Reduce Output Current Variation
  • 5A Sink, 3A Source Current Capability
  • Two Channels Can be Connected in Parallel to Double the Drive Current
  • Independent Inputs (TTL Compatible)
  • Fast Propagation Times (25 ns Typical)
  • Fast Rise and Fall Times (14 ns Rise, 12 ns Fall With 2 nF Load)
  • Available in Dual Noninverting, Dual Inverting, and Combination Configurations
  • Supply Rail Under-Voltage Lockout Protection (UVLO)
  • SM72482 UVLO Configured to Drive PFET Through OUT_A and NFET Through OUT_B
  • Pin Compatible With Industry Standard Gate Drivers
  • Packages
    • SOIC
    • Thermally Enhanced VSSOP

All trademarks are the property of their respective owners.

The SM72482 Dual Gate Driver replaces industry standard gate drivers with improved peak output current and efficiency. Each “compound” output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 5A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is also provided. The drivers can be operated in parallel with inputs and outputs connected to double the drive current capability. This device is available in the SOIC package.

The SM72482 Dual Gate Driver replaces industry standard gate drivers with improved peak output current and efficiency. Each “compound” output driver stage includes MOS and bipolar transistors operating in parallel that together sink more than 5A peak from capacitive loads. Combining the unique characteristics of MOS and bipolar devices reduces drive current variation with voltage and temperature. Under-voltage lockout protection is also provided. The drivers can be operated in parallel with inputs and outputs connected to double the drive current capability. This device is available in the SOIC package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート SM72482 Dual 5A Compound Gate Driver データシート (Rev. C) 2013年 4月 1日
アプリケーション・ノート Why use a Gate Drive Transformer? PDF | HTML 2024年 3月 4日
アプリケーション・ノート Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 2024年 1月 22日
アプリケーション・ノート Static Magnet Power Supply Design for Magnetic Resonance Imaging Application PDF | HTML 2024年 1月 22日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
アプリケーション・ノート Improving Efficiency of DC-DC Conversion through Layout 2019年 5月 7日
アプリケーション概要 How to overcome negative voltage transients on low-side gate drivers' inputs 2019年 1月 18日
アプリケーション概要 High-Side Cutoff Switches for High-Power Automotive Applications (Rev. A) 2018年 11月 26日
その他の技術資料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
アプリケーション概要 Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole 2018年 3月 16日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

PMP9461 — ソーラー マイクロインバータの DC/DC と DC/AC 向け、ゲート ドライブとバイアス電源ソリューションのリファレンス デザイン

PMP9461 は、グリッド接続のソーラー マイクロ インバータに課される電力要件とゲート ドライブ要件を満たす包括的な電源のリファレンス デザインです。   このリファレンス デザインの主要な目標は、マイクロ インバータのゲート ドライブとバイアス電源セグメントで、大幅な集積と性能強化を達成することです。  このソリューションでは、SM72295 (電流センス機能を内蔵したフルブリッジ ゲート ドライバ)、SM74101 (7A シンク / 3A ソースのシングル ドライバ)、SM72482 (5A デュアル ローサイド (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ