ホーム インターフェイス LVDS、M-LVDS、PECL の各 IC

SN55LVDS32-SP

アクティブ

クワッド LVDS レシーバ

製品詳細

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal LVDS Output signal LVTTL Rating Space Operating temperature range (°C) -55 to 125
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal LVDS Output signal LVTTL Rating Space Operating temperature range (°C) -55 to 125
CFP (W) 16 69.319 mm² 10.3 x 6.73
  • QML-V Qualified, SMD 5962-97621
  • Operate From a Single 3.3-V Supply
  • Designed for Signaling Rates of up to 100 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Typical Propagation Delay Times of 2.1 ns
  • Power Dissipation 60 mW Typical Per Receiver at Maximum Data Rate
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels
  • Open-Circuit Fail-Safe
  • Cold Sparing for Space and High Reliability Applications Requiring Redundancy

  • QML-V Qualified, SMD 5962-97621
  • Operate From a Single 3.3-V Supply
  • Designed for Signaling Rates of up to 100 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Typical Propagation Delay Times of 2.1 ns
  • Power Dissipation 60 mW Typical Per Receiver at Maximum Data Rate
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels
  • Open-Circuit Fail-Safe
  • Cold Sparing for Space and High Reliability Applications Requiring Redundancy

The SN55LVDS32 is a differential line receiver that implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer depends on the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVDS32 is characterized for operation from –55°C to 125°C.

The SN55LVDS32 is a differential line receiver that implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer depends on the attenuation characteristics of the media and the noise coupling to the environment.

The SN55LVDS32 is characterized for operation from –55°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
SN55LVDS32 アクティブ クワッド LVDS レシーバ Catalog variant

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート High-Speed Differential Line Receiver. データシート 2012年 3月 1日
* SMD SN55LVDS32-SP SMD 5962-97622 2016年 7月 8日
* 放射線と信頼性レポート SN55LVDS31 and SN55LVDS32 SEE Report 2015年 3月 31日
* 放射線と信頼性レポート SN55LVDS32J Radiation Test Report 2015年 3月 31日
セレクション・ガイド TI Space Products (Rev. L) 2026年 3月 27日
アプリケーション概要 QML 製品に対する DLA 承認済みの最適化内容 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2025年 8月 18日
アプリケーション・ノート 重イオン軌道環境単一事象効果の推定 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 7月 7日
その他の技術資料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
アプリケーション・ノート Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 2022年 10月 19日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

SN55LVDS32-SP IBIS MODEL

SLYM090.ZIP (4 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CFP (W) 16 Ultra Librarian