SN65MLVD201
- Low-Voltage Differential 30-
Line Drivers and Receivers for Signaling Rates(1) Up to 200 Mbps - Type-1 Receivers Incorporate 25 mV of Hysteresis
- Type-2 Receivers Provide an Offset (100 mV) Threshold to Detect Open-Circuit and Idle-Bus Conditions
- Meets or Exceeds the M-LVDS Standard TIA/EIA-899 for Multipoint Data Interchange
- Controlled Driver Output Voltage Transition Times for Improved Signal Quality
- –1 V to 3.4 V Common-Mode Voltage Range Allows Data Transfer With 2 V of Ground Noise
- Bus Pins High Impedance When Disabled or VCC ≤ 1.5 V
- 100-Mbps Devices Available (SN65MLVD200A, 202A, 204A, 205A)
- M-LVDS Bus Power Up/Down Glitch Free
- APPLICATIONS
- Low-Power High-Speed Short-Reach
Alternative to TIA/EIA-485 - Backplane or Cabled Multipoint Data and Clock Transmission
- Cellular Base Stations
- Central-Office Switches
- Network Switches and Routers
- Low-Power High-Speed Short-Reach
(1) The signaling rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second).
The SN65MLVD201, 203, 206, and 207 are multipoint-low-voltage differential (M-LVDS) line drivers and receivers, which are optimized to operate at signaling rates up to 200 Mbps. All parts comply with the multipoint low-voltage differential signaling (M-LVDS) standard TIA/EIA-899. These circuits are similar to their TIA/EIA-644 standard compliant LVDS counterparts, with added features to address multipoint applications. The driver output has been designed to support multipoint buses presenting loads as low as 30
, and incorporates controlled transition times to allow for stubs off of the backbone transmission line.
These devices have Type-1 and Type-2 receivers that detect the bus state with as little as 50 mV of differential input voltage over a common-mode voltage range of 1 V to 3.4 V. The Type-1 receivers exhibit 25 mV of differential input voltage hysteresis to prevent output oscillations with slowly changing signals or loss of input. Type-2 receivers include an offset threshold to provide a known output state under open-circuit, idle-bus, and other faults conditions. The devices are characterized for operation from 40°C to 85°C.
お客様が関心を持ちそうな類似品
比較対象デバイスと類似の機能
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | Multipoint-LVDS Line Driver and Receiver データシート (Rev. C) | 2008年 1月 7日 | |||
| アプリケーション概要 | How Far, How Fast Can You Operate MLVDS? | 2018年 8月 6日 | ||||
| アプリケーション・ノート | Introduction to M-LVDS (TIA/EIA-899) (Rev. A) | 2013年 1月 3日 | ||||
| ユーザー・ガイド | Multipoint-Low Voltage Differential Signaling (M-LVDS) EVM (Rev. B) | 2004年 4月 5日 | ||||
| アプリケーション・ノート | M-LVDS Signaling Rate Versus Distance | 2003年 4月 9日 | ||||
| アプリケーション・ノート | Interoperability of M-LVDS and BusLVDS | 2003年 2月 6日 | ||||
| アプリケーション・ノート | Wired-Logic Signaling with M-LVDS | 2002年 10月 31日 | ||||
| アプリケーション・ノート | TIA/EIA-485 and M-LVDS, Power and Speed Comparison | 2002年 2月 20日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
MLVD20XEVM — M-LVDS 評価モジュール
SN65MLVD203B は全二重トランシーバ、SN65MLVD204B は半二重トランシーバです。
SN65MLVD2-3EVM — SN65MLVD2-3EVM Evaluation Module
The SN65MLVD2 and SN65MLVD3 are single-channel M-LVDS receivers. These devices are designed in full compliance with the TIA/EIA-899 (M-LVDS) standard, which are optimized to operate at signaling rates up to250 Mbps. Each receiver channel is controlled by a receive enable (/RE). When /RE = low, (...)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| SOIC (D) | 8 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。