SN74AUP1T98
- Available in the Texas Instruments NanoStar™ Packages
- Single-Supply Voltage Translator
- 1.8 V to 3.3 V (at VCC = 3.3 V)
- 2.5 V to 3.3 V (at VCC = 3.3 V)
- 1.8 V to 2.5 V (at VCC = 2.5 V)
- 3.3 V to 2.5 V (at VCC = 2.5 V)
- Nine Configurable Gate Logic Functions
- Schmitt-Trigger Inputs Reject Input Noise and Provide Better Output Signal Integrity
- Ioff Supports Partial-Power-Down Mode With Low Leakage Current (0.5 µA)
- Very Low Static and Dynamic Power Consumption
- Pb-Free Packages Available: SOT-23 (DBV), SC-70 (DCK), and WCSP (NanoStar)
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 2000-V Human-Body Model
- Related Devices: SN74AUP1T97, SN74AUP1T57, and SN74AUP1T58
NanoStar is a trademark of Texas Instruments.
AUP technology is the industrys lowest-power logic technology designed for use in battery-operated or battery backed-up equipment. The SN74AUP1T98 is designed for logic-level translation applications with input switching levels that accept 1.8-V LVCMOS signals, while operating from either a single 3.3-V or 2.5-V VCC supply.
The wide VCC range of 2.3 V to 3.6 V allows the possibility of battery voltage drop during system operation and ensures normal operation between this range.
Schmitt-trigger inputs (
VT = 210 mV between positive and negative input transitions) offer improved noise immunity during switching transitions, which is especially useful on analog mixed-mode designs. Schmitt-trigger inputs reject input noise, ensure integrity of output signals, and allow for slow input signal transition.
The SN74AUP1T98 can be easily configured to perform a required gate function by connecting A, B, and C inputs to VCC or ground (see Function Selection table). Up to nine commonly used logic gate functions can be performed.
Ioff is a feature that allows for powered-down conditions (VCC = 0 V) and is important in portable and mobile applications. When VCC = 0 V, signals in the range from 0 V to 3.6 V can be applied to the inputs and outputs of the device. No damage occurs to the device under these conditions.
The SN74AUP1T98 is designed with optimized current-drive capability of 4 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.
NanoStar package technology is a major breakthrough in IC packaging concepts, using the die as the package.
お客様が関心を持ちそうな類似品
比較対象デバイスと同等の機能で、ピン互換製品
比較対象デバイスと類似の機能
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | SN74AUP1T98 Single-Supply Voltage-Level Translator With 9 Gate Logic Functions データシート (Rev. I) | 2013年 5月 23日 | |||
| アプリケーション概要 | シュミット トリガについて (Rev. B 翻訳版) | PDF | HTML | 英語版 (Rev.B) | PDF | HTML | 2025年 5月 8日 | |
| セレクション・ガイド | Voltage Translation Buying Guide (Rev. A) | 2021年 4月 15日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
5-8-LOGIC-EVM — 5 ~ 8 ピンの DCK、DCT、DCU、DRL、DBV の各パッケージをサポートする汎用ロジックの評価基板 (EVM)
5-8-NL-LOGIC-EVM — 5 ~ 8 ピン の DPW、DQE、DRY、DSF、DTM、DTQ、DTT の各パッケージに対応する、ロジック IC と変換 IC 向けの汎用評価基板 (EVM)
DTT、DRY、DPW、DTM、DQE、DQM、DSF、DTQ の各パッケージに封止済みの任意のロジック デバイスまたは変換デバイスに対応する設計を採用した汎用 EVM (評価基板) です。フレキシブルな評価が可能な基板設計を採用しています。
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| SOT-23 (DBV) | 6 | Ultra Librarian |
| SOT-SC70 (DCK) | 6 | Ultra Librarian |
| USON (DRY) | 6 | Ultra Librarian |
| X2SON (DSF) | 6 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点