SN74CB3Q3125

アクティブ

3.3V、1:1 (SPST)、4 チャネル FET バス スイッチ

製品詳細

Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Configuration 1:1 SPST Number of channels 4 Bandwidth (MHz) 500 Supply voltage (max) (V) 3.6 Ron (typ) (mΩ) 4000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 2000 Operating temperature range (°C) -40 to 85 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 64 COFF (typ) (pF) 4 CON (typ) (pF) 8 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 9000 Turnoff time (disable) (max) (ns) 5.3 Turnon time (enable) (max) (ns) 6.6 VIH (min) (V) 1.7 VIL (max) (V) 0.8 Rating Catalog
Protocols Analog, I2C, I2S, JTAG, RGMII, SPI, TDM, UART Configuration 1:1 SPST Number of channels 4 Bandwidth (MHz) 500 Supply voltage (max) (V) 3.6 Ron (typ) (mΩ) 4000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 Supply current (typ) (µA) 2000 Operating temperature range (°C) -40 to 85 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 64 COFF (typ) (pF) 4 CON (typ) (pF) 8 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 9000 Turnoff time (disable) (max) (ns) 5.3 Turnon time (enable) (max) (ns) 6.6 VIH (min) (V) 1.7 VIL (max) (V) 0.8 Rating Catalog
SSOP (DBQ) 16 29.4 mm² 4.9 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • High-bandwidth data path (up to 500MHz)
  • 5V tolerant I/Os with device powered up or powered down
  • Low and flat ON-state resistance (ron) characteristics over operating range (ron = 3Ω typical)
  • Rail-to-rail switching on data I/O ports
    • 0V to 5V switching with 3.3V VCC
    • 0V to 3.3V switching with 2.5V VCC
  • Bidirectional data flow with near-zero propagation delay
  • Low input and output capacitance minimizes loading and signal distortion (Cio(OFF) = 4pF typical)
  • Fast switching frequency (fOE = 20MHz maximum)
  • Data and control inputs provide undershoot clamp diodes
  • Low power consumption (ICC = 0.3mA typical)
  • VCC operating range from 2.3V to 3.6V
  • Data I/Os support 0V to 5V signaling levels (0.8V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V)
  • Control inputs can be driven by TTL, 5V, or 3.3V CMOS outputs
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • 2000V Human-Body Model (A114-B, Class II)
    • 1000V Charged-Device Model (C101)
  • Supports both digital and analog applications: USB interface, differential signal interface, bus isolation, low-distortion signal gating.
  • For additional information regarding the performance characteristics of the CB3Q family, refer to the TI application note CBT-C, CB3T, and CB3Q Signal-Switch Families.
  • High-bandwidth data path (up to 500MHz)
  • 5V tolerant I/Os with device powered up or powered down
  • Low and flat ON-state resistance (ron) characteristics over operating range (ron = 3Ω typical)
  • Rail-to-rail switching on data I/O ports
    • 0V to 5V switching with 3.3V VCC
    • 0V to 3.3V switching with 2.5V VCC
  • Bidirectional data flow with near-zero propagation delay
  • Low input and output capacitance minimizes loading and signal distortion (Cio(OFF) = 4pF typical)
  • Fast switching frequency (fOE = 20MHz maximum)
  • Data and control inputs provide undershoot clamp diodes
  • Low power consumption (ICC = 0.3mA typical)
  • VCC operating range from 2.3V to 3.6V
  • Data I/Os support 0V to 5V signaling levels (0.8V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V)
  • Control inputs can be driven by TTL, 5V, or 3.3V CMOS outputs
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • 2000V Human-Body Model (A114-B, Class II)
    • 1000V Charged-Device Model (C101)
  • Supports both digital and analog applications: USB interface, differential signal interface, bus isolation, low-distortion signal gating.
  • For additional information regarding the performance characteristics of the CB3Q family, refer to the TI application note CBT-C, CB3T, and CB3Q Signal-Switch Families.

The SN74CB3Q3125 device is a high-bandwidth FET bus switch that uses a charge pump to elevate the gate voltage of the pass transistor, thus providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The SN74CB3Q3125 device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus.

The SN74CB3Q3125 device is a high-bandwidth FET bus switch that uses a charge pump to elevate the gate voltage of the pass transistor, thus providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The SN74CB3Q3125 device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TMUX1511 アクティブ 電源オフ保護機能搭載、1.8V 入力ロジック対応、5V、1:1 (SPST)、4 チャネル アナログ スイッチ Upgraded 3-GHz bandwidth, 2-Ω RON, and 1.8-V logic support

技術資料

結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
アプリケーション・ノート Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 2022年 6月 2日
アプリケーション・ノート Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 2021年 12月 1日
アプリケーション・ノート CBT-C, CB3T, and CB3Q Signal-Switch Families (Rev. C) PDF | HTML 2021年 11月 19日
アプリケーション概要 Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML 2021年 1月 6日
技術記事 Logic gates and switches with Ioff or powered-off protection: empowering you to po PDF | HTML 2016年 11月 2日
アプリケーション・ノート Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
セレクション・ガイド ロジック・ガイド (Rev. AA 翻訳版) 最新英語版 (Rev.AC) PDF | HTML 2014年 11月 6日
ユーザー・ガイド LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
その他の技術資料 Digital Bus Switch Selection Guide (Rev. A) 2004年 11月 10日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
ユーザー・ガイド Signal Switch Data Book (Rev. A) 2003年 11月 14日
アプリケーション・ノート Bus FET Switch Solutions for Live Insertion Applications 2003年 2月 7日
セレクション・ガイド Logic Guide (Rev. AC) PDF | HTML 1994年 6月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

インターフェイス・アダプタ

LEADED-ADAPTER1 — TI の 5、8、10、16、24 ピン リード付きパッケージの迅速なテスト向けの表面実装から DIP ヘッダへのアダプタ

EVM-LEADED1 ボードは、TI の一般的なリード付きパッケージによる迅速なテストとブレッド ボードへの対応を可能にします。  TI の D、DBQ、DCT、DCU、DDF、DGS、DGV、PW 表面実装パッケージを 100mil DIP ヘッダに変換するフットプリントを用意しています。     

ユーザー ガイド: PDF
シミュレーション・モデル

HSPICE MODEL OF SN74CB3Q3125

SCEJ199.ZIP (93 KB) - HSpice Model
シミュレーション・モデル

SN74CB3Q3125 IBIS Model (Rev. A)

SCDM067A.ZIP (25 KB) - IBIS Model
リファレンス・デザイン

TIDA-00180 — プログラム可能な出力電圧および保護付き電源、位置エンコーダ・インターフェイス用

このリファレンス・デザインが実装するユニバーサル電源は、出力電圧がプログラマブルで、革新的なスマート eFuse テクノロジーを搭載しており、産業用ドライブに搭載しているマルチスタンダードの位置エンコーダ・インターフェイスでの使用に適しています。eFuse は突入電流と過電流に対する保護に加え、ユーザー・プログラマブルな過電圧と低電圧に対する保護も実現し、産業用温度範囲全体にわたって高精度の制限を維持します。このデザインは、IEC61800-3 に従って、ESD、高速過渡バースト、サージに関する EMC 耐性要件を満たす仕様を実現しています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SSOP (DBQ) 16 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ