SN74GTLPH16945

アクティブ

16 ビット LVTTL/GTLP バス トランシーバ

製品詳細

Bits (#) 16 Data rate (max) (Mbps) 350 Topology Open drain, Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 3.15 Vin (max) (V) 3.45 Vout (min) (V) 3.15 Vout (max) (V) 3.45 Applications GTL Features Overvoltage tolerant inputs, Partial power down (Ioff) Technology family GTLP Supply current (max) (mA) 50 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 16 Data rate (max) (Mbps) 350 Topology Open drain, Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 3.15 Vin (max) (V) 3.45 Vout (min) (V) 3.15 Vout (max) (V) 3.45 Applications GTL Features Overvoltage tolerant inputs, Partial power down (Ioff) Technology family GTLP Supply current (max) (mA) 50 Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1
  • Member of the Texas Instruments Widebus™ Family
  • TI-OPC™ Circuitry Limits Ringing on Unevenly Loaded Backplanes
  • OEC™ Circuitry Improves Signal Integrity and Reduces Electromagnetic Interference
  • Bidirectional Interface Between GTLP Signal Levels and LVTTL Logic Levels
  • LVTTL Interfaces Are 5-V Tolerant
  • Medium-Drive GTLP Outputs (50 mA)
  • LVTTL Outputs (–24 mA/24 mA)
  • GTLP Rise and Fall Times Designed for Optimal Data-Transfer Rate and Signal Integrity in Distributed Loads
  • Ioff, Power-Up 3-State, and BIAS VCC Support Live Insertion
  • Bus Hold on A-Port Data Inputs
  • Distributed VCC and GND Pins Minimize High-Speed Switching Noise
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

OEC, TI-OPC, and Widebus are trademarks of Texas Instruments.

  • Member of the Texas Instruments Widebus™ Family
  • TI-OPC™ Circuitry Limits Ringing on Unevenly Loaded Backplanes
  • OEC™ Circuitry Improves Signal Integrity and Reduces Electromagnetic Interference
  • Bidirectional Interface Between GTLP Signal Levels and LVTTL Logic Levels
  • LVTTL Interfaces Are 5-V Tolerant
  • Medium-Drive GTLP Outputs (50 mA)
  • LVTTL Outputs (–24 mA/24 mA)
  • GTLP Rise and Fall Times Designed for Optimal Data-Transfer Rate and Signal Integrity in Distributed Loads
  • Ioff, Power-Up 3-State, and BIAS VCC Support Live Insertion
  • Bus Hold on A-Port Data Inputs
  • Distributed VCC and GND Pins Minimize High-Speed Switching Noise
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

OEC, TI-OPC, and Widebus are trademarks of Texas Instruments.

The SN74GTLPH16945 is a medium-drive, 16-bit bus transceiver that provides LVTTL-to-GTLP and GTLP-to-LVTTL signal-level translation. It is partitioned as two 8-bit transceivers. The device provides a high-speed interface between cards operating at LVTTL logic levels and a backplane operating at GTLP signal levels. High-speed (about three times faster than standard TTL or LVTTL) backplane operation is a direct result of GTLP’s reduced output swing (<1 V), reduced input threshold levels, improved differential input, OEC™ circuitry, and TI-OPC™ circuitry. Improved GTLP OEC and TI-OPC circuits minimize bus-settling time and have been designed and tested using several backplane models. The medium drive allows incident-wave switching in heavily loaded backplanes with equivalent load impedance down to 19 .

GTLP is the Texas Instruments derivative of the Gunning Transceiver Logic (GTL) JEDEC standard JESD 8-3. The ac specification of the SN74GTLPH16945 is given only at the preferred higher noise margin GTLP, but the user has the flexibility of using this device at either GTL (VTT = 1.2 V and VREF = 0.8 V) or GTLP (VTT = 1.5 V and VREF = 1 V) signal levels.

Normally, the B port operates at GTLP signal levels. The A-port and control inputs operate at LVTTL logic levels but are 5-V tolerant and are compatible with TTL and 5-V CMOS inputs. VREF is the B-port differential input reference voltage.

This device is fully specified for live-insertion applications using Ioff, power-up 3-state, and BIAS VCC. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict. The BIAS VCC circuitry precharges and preconditions the B-port input/output connections, preventing disturbance of active data on the backplane during card insertion or removal, and permits true live-insertion capability.

This GTLP device features TI-OPC circuitry, which actively limits overshoot caused by improperly terminated backplanes, unevenly distributed cards, or empty slots during low-to-high signal transitions. This improves signal integrity, which allows adequate noise margin to be maintained at higher frequencies.

Active bus-hold circuitry holds unused or undriven LVTTL data inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

When VCC is between 0 and 1.5 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, the output-enable (OE\) input should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74GTLPH16945 is a medium-drive, 16-bit bus transceiver that provides LVTTL-to-GTLP and GTLP-to-LVTTL signal-level translation. It is partitioned as two 8-bit transceivers. The device provides a high-speed interface between cards operating at LVTTL logic levels and a backplane operating at GTLP signal levels. High-speed (about three times faster than standard TTL or LVTTL) backplane operation is a direct result of GTLP’s reduced output swing (<1 V), reduced input threshold levels, improved differential input, OEC™ circuitry, and TI-OPC™ circuitry. Improved GTLP OEC and TI-OPC circuits minimize bus-settling time and have been designed and tested using several backplane models. The medium drive allows incident-wave switching in heavily loaded backplanes with equivalent load impedance down to 19 .

GTLP is the Texas Instruments derivative of the Gunning Transceiver Logic (GTL) JEDEC standard JESD 8-3. The ac specification of the SN74GTLPH16945 is given only at the preferred higher noise margin GTLP, but the user has the flexibility of using this device at either GTL (VTT = 1.2 V and VREF = 0.8 V) or GTLP (VTT = 1.5 V and VREF = 1 V) signal levels.

Normally, the B port operates at GTLP signal levels. The A-port and control inputs operate at LVTTL logic levels but are 5-V tolerant and are compatible with TTL and 5-V CMOS inputs. VREF is the B-port differential input reference voltage.

This device is fully specified for live-insertion applications using Ioff, power-up 3-state, and BIAS VCC. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict. The BIAS VCC circuitry precharges and preconditions the B-port input/output connections, preventing disturbance of active data on the backplane during card insertion or removal, and permits true live-insertion capability.

This GTLP device features TI-OPC circuitry, which actively limits overshoot caused by improperly terminated backplanes, unevenly distributed cards, or empty slots during low-to-high signal transitions. This improves signal integrity, which allows adequate noise margin to be maintained at higher frequencies.

Active bus-hold circuitry holds unused or undriven LVTTL data inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

When VCC is between 0 and 1.5 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, the output-enable (OE\) input should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
18 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 16-Bit LVTTL-to-GTLP Bus Transceiver データシート (Rev. D) 2001年 11月 29日
セレクション・ガイド Logic Guide (Rev. AC) PDF | HTML 2025年 11月 13日
アプリケーション・ノート Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 2024年 7月 12日
アプリケーション・ノート Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
セレクション・ガイド Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日
アプリケーション・ノート Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
セレクション・ガイド ロジック・ガイド (Rev. AA 翻訳版) 最新英語版 (Rev.AC) PDF | HTML 2014年 11月 6日
ユーザー・ガイド LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
アプリケーション・ノート TI IBIS File Creation, Validation, and Distribution Processes 2002年 8月 29日
アプリケーション・ノート Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 2002年 5月 10日
アプリケーション・ノート Logic in Live-Insertion Applications With a Focus on GTLP 2002年 1月 14日
ユーザー・ガイド GTLP/GTL Logic High-Performance Backplane Drivers Data Book (Rev. A) 2001年 9月 15日
アプリケーション・ノート Achieving Maximum Speed on Parallel Buses With Gunning Transceiver Logic (GTLP) 2001年 4月 5日
セレクション・ガイド Advanced Bus Interface Logic Selection Guide 2001年 1月 9日
アプリケーション概要 Texas Instruments GTLP Frequently Asked Questions 2001年 1月 1日
アプリケーション・ノート Fast GTLP Backplanes With the GTLPH1655 (Rev. A) 2000年 9月 19日
その他の技術資料 High Level Brochure of Gunning Transceiver Logic Plus 2000年 1月 14日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (DGG) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ