ホーム パワー マネージメント LED ドライバ LED ディスプレイ ドライバ

TLC5928

アクティブ

LED 開路検出機能搭載、16 チャネル定電流 LED ドライバ

製品詳細

Features Error Flag, LED Open Detection, ON/OFF LED Driver Data transfer rate (typ) (MHz) 35 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features Error Flag, LED Open Detection, ON/OFF LED Driver Data transfer rate (typ) (MHz) 35 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4 SSOP (DBQ) 24 51.9 mm² 8.65 x 6 TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • 16 Channels, Constant-Current Sink Output with On/Off Control
  • 35-mA Capability (Constant-Current Sink)
  • 10-ns High-Speed Constant-Current Switching Transient Time
  • Low On-Time Error
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1%
    • Device-to-Device = ±1%
  • CMOS Logic Level I/O
  • 35-MHz Data Transfer Rate
  • 20-ns BLANK Pulse Width
  • Readable Error Information:
    • LED Open Detection (LOD)
    • Pre-Thermal Warning (PTW)
  • Operating Temperature: –40°C to +85°C
  • APPLICATIONS
    • LED Video Displays
    • Message Boards
    • Illumination

    PowerPAD is a trademark of Texas Instruments, Inc.
    All other trademarks are the property of their respective owners.

    • 16 Channels, Constant-Current Sink Output with On/Off Control
    • 35-mA Capability (Constant-Current Sink)
    • 10-ns High-Speed Constant-Current Switching Transient Time
    • Low On-Time Error
    • LED Power-Supply Voltage up to 17 V
    • VCC = 3.0 V to 5.5 V
    • Constant-Current Accuracy:
      • Channel-to-Channel = ±1%
      • Device-to-Device = ±1%
    • CMOS Logic Level I/O
    • 35-MHz Data Transfer Rate
    • 20-ns BLANK Pulse Width
    • Readable Error Information:
      • LED Open Detection (LOD)
      • Pre-Thermal Warning (PTW)
    • Operating Temperature: –40°C to +85°C
  • APPLICATIONS
    • LED Video Displays
    • Message Boards
    • Illumination

    PowerPAD is a trademark of Texas Instruments, Inc.
    All other trademarks are the property of their respective owners.

    The TLC5928 is a 16-channel, constant-current sink LED driver. Each channel can be turned on/off by writing serial data to an internal register. The constant-current value of all 16 channels is set by a single external resistor.

    The TLC5928 has two error detection circuits: one for LED open detection (LOD) and one for a pre-thermal warning (PTW). LOD detects a broken or disconnected LED and LEDs shorted to GND while the constant-current output is on. PTW indicates a high temperature condition.

    The TLC5928 is a 16-channel, constant-current sink LED driver. Each channel can be turned on/off by writing serial data to an internal register. The constant-current value of all 16 channels is set by a single external resistor.

    The TLC5928 has two error detection circuits: one for LED open detection (LOD) and one for a pre-thermal warning (PTW). LOD detects a broken or disconnected LED and LEDs shorted to GND while the constant-current output is on. PTW indicates a high temperature condition.

    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    4 をすべて表示
    上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
    * データシート 16-Channel, Constant-Current LED Driver with LED Open Detection データシート (Rev. E) 2011年 1月 26日
    ホワイト・ペーパー Common LED Functions and LED Driver Design Considerations.. 英語版 2020年 9月 21日
    セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
    技術記事 Who tampered with my PLC? Are industrial control systems too flexible? PDF | HTML 2016年 8月 5日

    設計と開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    シミュレーション・モデル

    TLC5928 IBIS Model

    SLIM244.ZIP (30 KB) - IBIS Model
    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    リファレンス・デザイン

    TIDA-01552 — デジタル出力モジュール向け 8 チャネル、2A ハイサイド ドライバのリファレンス デザイン

    TIDA-01552 は PLC などのファクトリ オートメーション アプリケーションに対応した 8 チャネル、並列、2A、ハイサイド、デジタル出力のリファレンス デザインで、TI の新しいハイサイド ドライバ(TPS27S100 など)の診断機能と電力密度を活用しています。各出力は出力電流をリアルタイムで個別に測定できます。この機能により、動作中に断線や短絡を検出することが可能になります。経年劣化や操作による出力負荷の変化も検出できます。
    設計ガイド: PDF
    回路図: PDF
    リファレンス・デザイン

    TIDA-00560 — PLC モジュール向け 16 チャネル ステータス LED ドライバのリファレンス デザイン

    TIDA-00560 の目的は、PLC の I/O モジュールで必要とされるマルチチャネル LED ドライバを提示し、複数のアナログ入力チャネルとデジタル入力チャネル、さらに出力チャネルのステータスを示すことです。重要な要件である、小さいスタティック電流、少ない部品点数、最小の PCB 面積、LED 診断機能の統合を、このデザインで達成しました。部品を片面に実装した 2 層基板は BeagleBone cape 仕様と互換性があり、BeagleBone プラットフォームを使用した迅速な評価に適しています。
    設計ガイド: PDF
    回路図: PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    HTSSOP (PWP) 24 Ultra Librarian
    SSOP (DBQ) 24 Ultra Librarian
    TSSOP (PW) 24 Ultra Librarian
    VQFN (RGE) 24 Ultra Librarian