ホーム インターフェイス イーサネット IC イーサネット PHY

産業用温度範囲、10/100Mbps イーサネット物理層トランシーバ

製品詳細

Datarate (Mbps) 10/100 Interface type MII, RMII Rating Catalog Features Cable diagnostics, IEEE 1588 SOF, JTAG1149.1 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 16
Datarate (Mbps) 10/100 Interface type MII, RMII Rating Catalog Features Cable diagnostics, IEEE 1588 SOF, JTAG1149.1 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 16
LQFP (PT) 48 81 mm² 9 x 9
  • Fully Pin Compatible with the TLK110 Device
  • Low Power Consumption:
    • Single Supply: <205mW PHY, 275mW with
      Center Tap (Typical)
    • Dual Supplies: <126mW PHY, 200mW with
      Center Tap (Typical)
  • Programmable Power Back Off to reduce PHY
    power up to 20% in systems with shorter cables
  • IEEE 1588 SFD indication enables time stamping
    by a controller or processor
  • Low deterministic latency supports IEEE1588
    implementation
  • Cable Diagnostics
  • Programmable Fast Link Down Modes, <10µs
    reaction time
  • Variable I/O voltage range: 1.8V to 3.3V
  • 3.3-V MAC Interface
  • Fixed TX Clock to XI, with programmable phase
    shift
  • Auto-MDIX for 10/100Mbs
  • Energy Detection Mode
  • 25 MHz Clock Out
  • MII and RMII Capabilities
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel
    Detection
  • Error-Free 100Base-T Operation up to 150 Meters
    Under Typical Conditions
  • Error-Free 10Base-T Operation up to 300 Meters
    Under Typical Conditions
  • Serial Management Interface
  • IEEE 802.3u ENDEC, 10Base-T
    Transceivers and Filters
  • IEEE 802.3u PCS, 100Base-TX Transceivers
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD
    Physical Sublayer with Adaptive Equalization and
    Baseline Wander Compensation
  • Programmable LED Support Link, 10/100Mbs
    Mode, Activity, and Collision Detect
  • 10/100Mbs Packet BIST (Built in Self Test)
  • HBM ESD protection on RD± and TD± of 16kV
  • 48-pin LQFP Package (7mm) × (7mm)
  • Fully Pin Compatible with the TLK110 Device
  • Low Power Consumption:
    • Single Supply: <205mW PHY, 275mW with
      Center Tap (Typical)
    • Dual Supplies: <126mW PHY, 200mW with
      Center Tap (Typical)
  • Programmable Power Back Off to reduce PHY
    power up to 20% in systems with shorter cables
  • IEEE 1588 SFD indication enables time stamping
    by a controller or processor
  • Low deterministic latency supports IEEE1588
    implementation
  • Cable Diagnostics
  • Programmable Fast Link Down Modes, <10µs
    reaction time
  • Variable I/O voltage range: 1.8V to 3.3V
  • 3.3-V MAC Interface
  • Fixed TX Clock to XI, with programmable phase
    shift
  • Auto-MDIX for 10/100Mbs
  • Energy Detection Mode
  • 25 MHz Clock Out
  • MII and RMII Capabilities
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel
    Detection
  • Error-Free 100Base-T Operation up to 150 Meters
    Under Typical Conditions
  • Error-Free 10Base-T Operation up to 300 Meters
    Under Typical Conditions
  • Serial Management Interface
  • IEEE 802.3u ENDEC, 10Base-T
    Transceivers and Filters
  • IEEE 802.3u PCS, 100Base-TX Transceivers
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD
    Physical Sublayer with Adaptive Equalization and
    Baseline Wander Compensation
  • Programmable LED Support Link, 10/100Mbs
    Mode, Activity, and Collision Detect
  • 10/100Mbs Packet BIST (Built in Self Test)
  • HBM ESD protection on RD± and TD± of 16kV
  • 48-pin LQFP Package (7mm) × (7mm)

The TLK111 is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling. This device integrates all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The TLK111 supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The TLK111 is designed for power-supply flexibility, and can operate with a single 3.3V power supply or with combinations of 3.3V and 1.55V power supplies for reduced power operation.

The TLK111 uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. This device not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK111 Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100m cable length, or the extended 150m, error-free cable reach of the TLK111. For more detail, see application note SLLA328.

The TLK111 is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling. This device integrates all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The TLK111 supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The TLK111 is designed for power-supply flexibility, and can operate with a single 3.3V power supply or with combinations of 3.3V and 1.55V power supplies for reduced power operation.

The TLK111 uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. This device not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK111 Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100m cable length, or the extended 150m, error-free cable reach of the TLK111. For more detail, see application note SLLA328.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TLK111 PHYTER Industrial Temperature 10/100Mbs Ethernet Physical Layer Transceiver データシート (Rev. C) PDF | HTML 2014年 11月 10日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点