TLV1701

アクティブ

シングル、高電圧、低消費電力コンパレータ

製品詳細

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.56 Vs (max) (V) 36 Vs (min) (V) 2.2 Rating Catalog Features Small Size Iq per channel (typ) (mA) 0.055 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 15 VICR (max) (V) 36 VICR (min) (V) 2.2
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.56 Vs (max) (V) 36 Vs (min) (V) 2.2 Rating Catalog Features Small Size Iq per channel (typ) (mA) 0.055 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 15 VICR (max) (V) 36 VICR (min) (V) 2.2
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Supply Range:
    +2.2 V to +36 V or ±1.1 V to ±18 V
  • Low Quiescent Current:
    55 µA per Comparator
  • Input Common-Mode Range Includes Both Rails
  • Low Propagation Delay: 560 ns
  • Low Input Offset Voltage: 300 µV
  • Open Collector Outputs
    • Up To 36 V Above Negative Supply Regardless of Supply Voltage
  • Industrial Temperature Range:
    –40°C to +125°C
  • Small Packages:
    • Single: SC70-5, SOT-23-5, SOT553-5
    • Dual: VSSOP-8, X2QFN-8
    • Quad: TSSOP-14
  • Supply Range:
    +2.2 V to +36 V or ±1.1 V to ±18 V
  • Low Quiescent Current:
    55 µA per Comparator
  • Input Common-Mode Range Includes Both Rails
  • Low Propagation Delay: 560 ns
  • Low Input Offset Voltage: 300 µV
  • Open Collector Outputs
    • Up To 36 V Above Negative Supply Regardless of Supply Voltage
  • Industrial Temperature Range:
    –40°C to +125°C
  • Small Packages:
    • Single: SC70-5, SOT-23-5, SOT553-5
    • Dual: VSSOP-8, X2QFN-8
    • Quad: TSSOP-14

The TLV170x family of devices offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in industry-standard, extremely-small packages, making these devices the best general-purpose comparators available.

The open collector output offers the advantage of allowing the output to be pulled to any voltage rail up to +36 V above the negative power supply, regardless of the TLV170x supply voltage.

These devices are available in single (TLV1701), dual (TLV1702), and quad (TLV1704) channel versions. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV170x family flexible enough to handle almost any application, from simple voltage detection to driving a single relay.

All devices are specified for operation across the expanded industrial temperature range of –40°C to +125°C.

The TLV170x family of devices offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in industry-standard, extremely-small packages, making these devices the best general-purpose comparators available.

The open collector output offers the advantage of allowing the output to be pulled to any voltage rail up to +36 V above the negative power supply, regardless of the TLV170x supply voltage.

These devices are available in single (TLV1701), dual (TLV1702), and quad (TLV1704) channel versions. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV170x family flexible enough to handle almost any application, from simple voltage detection to driving a single relay.

All devices are specified for operation across the expanded industrial temperature range of –40°C to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TLV1821 アクティブ オープン・ドレイン出力、シングル、マイクロパワー、高電圧コンパレータ Wider supply voltage and lower Iq

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TLV170x 2.2-V to 36-V, microPower Comparator データシート (Rev. D) PDF | HTML 2015年 6月 9日
技術記事 Solving top comparator challenges: Negative inputs and phase reversal PDF | HTML 2022年 1月 18日
技術記事 Power-supply supervision circuits made simpler with DACs PDF | HTML 2019年 2月 7日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板

このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。

AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。

  • D (SOIC-8 と SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TLV170x and TLV170x-Q1 TINA-TI Reference Design and Macromodel (Rev. A)

SBOMBV1A.ZIP (9 KB) - TINA-TI Spice Model
シミュレーション・モデル

High-Side Current Sensing (Rev. A)

SLOM456A.ZIP (4 KB) - TINA-TI Reference Design
シミュレーション・モデル

TLV170x and TLV170x-Q1 PSpice Model (Rev. C)

SBOM859C.ZIP (91 KB) - PSpice Model
設計ツール

CIRCUIT060076 — ヒステリシスを持つ反転コンパレータ回路

コンパレータは、2 つの異なる信号レベルを区別するために使用されます。一定のスレッショルドを設定している場合、ノイズ、信号の変動、低速で変化する信号が原因で、出力で望ましくない遷移が観測されることがあります。上側と下側のヒステリシス・スレッショルドを設定すると、望ましくない出力遷移を除去できます。この回路例は、反転コンパレータ・アプリケーションに必要なヒステリシスを実現する正帰還抵抗回路の設計の手順を示すものです。
設計ツール

CIRCUIT060078 — ヒステリシスを持つ非反転コンパレータ回路

コンパレータは、2 つの異なる信号レベルを区別するために使用されます。一定のスレッショルドを設定している場合、ノイズ、信号の変動、低速で変化する信号が原因で、出力で望ましくない遷移が観測されることがあります。上側と下側のヒステリシス・スレッショルドを設定すると、望ましくない出力遷移を除去できます。このサンプル回路は、非反転コンパレータ・アプリケーションで希望のヒステリシスを確保するのに必要な正帰還抵抗回路の設計手順を示すことを重視しています。
設計ツール

CIRCUIT060082 — 温度スイッチ回路

この温度スイッチ・ソリューションは、特定の温度を超過したときに (GPIO ピンに) LOW を通知し、条件がデバイスにとってもはや最適または安全ではなくなったことを警告します。この回路には、NTC サーミスタと、非反転形式で構成されたコンパレータが組み込まれています。
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIPD144 — コンパレータに4個の抵抗でヒステリシスを設定する方法

コンパレータは、2 つの異なる信号レベルを区別するのに使用します。たとえば、コンパレータでは過熱状態と通常の温度状態を区別できます。比較スレッショルドにおいて雑音や信号が変動すると、複数の遷移が発生します。雑音によって発生する複数の遷移を除去するために、ヒステリシスによって上限および下限スレッショルドが設定されます。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00778 — 1/2/3 個のシャント FOC を搭載する 3 相インバータ向け、セトリング 1μs 未満の電流センシングのリファレンス・デザイン

The TIDA-00778 reference design demonstrates fast and accurate current sensing for a three-phase motor driven with sensorless field-oriented control (FOC). Drives with lower audible noise require faster andaccurate current sensing. The most common low-cost current-sensing methods use a single (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010023 — 3 相インバータ向け、コスト最適化済み、誤差 1% 未満の高精度電流センシングと保護機能のリファレンス・デザイン

This reference design demonstrates a cost optimized three-phase inverter leg (low-side shunt) current sensing solution with high accuracy and faster response for sensorless 2-shunt or 3-shunt field oriented control (FOC). This reference design demonstrates inverter leg current sensing with full (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ