TLV1702

アクティブ

デュアル、高電圧、低消費電力コンパレータ

製品詳細

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.56 Vs (max) (V) 36 Vs (min) (V) 2.2 Rating Catalog Features Small Size Iq per channel (typ) (mA) 0.055 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 15 VICR (max) (V) 36 VICR (min) (V) 2.2
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.56 Vs (max) (V) 36 Vs (min) (V) 2.2 Rating Catalog Features Small Size Iq per channel (typ) (mA) 0.055 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 15 VICR (max) (V) 36 VICR (min) (V) 2.2
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 X2QFN (RUG) 8 2.25 mm² 1.5 x 1.5
  • Supply Range:
    +2.2 V to +36 V or ±1.1 V to ±18 V
  • Low Quiescent Current:
    55 µA per Comparator
  • Input Common-Mode Range Includes Both Rails
  • Low Propagation Delay: 560 ns
  • Low Input Offset Voltage: 300 µV
  • Open Collector Outputs
    • Up To 36 V Above Negative Supply Regardless of Supply Voltage
  • Industrial Temperature Range:
    –40°C to +125°C
  • Small Packages:
    • Single: SC70-5, SOT-23-5, SOT553-5
    • Dual: VSSOP-8, X2QFN-8
    • Quad: TSSOP-14
  • Supply Range:
    +2.2 V to +36 V or ±1.1 V to ±18 V
  • Low Quiescent Current:
    55 µA per Comparator
  • Input Common-Mode Range Includes Both Rails
  • Low Propagation Delay: 560 ns
  • Low Input Offset Voltage: 300 µV
  • Open Collector Outputs
    • Up To 36 V Above Negative Supply Regardless of Supply Voltage
  • Industrial Temperature Range:
    –40°C to +125°C
  • Small Packages:
    • Single: SC70-5, SOT-23-5, SOT553-5
    • Dual: VSSOP-8, X2QFN-8
    • Quad: TSSOP-14

The TLV170x family of devices offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in industry-standard, extremely-small packages, making these devices the best general-purpose comparators available.

The open collector output offers the advantage of allowing the output to be pulled to any voltage rail up to +36 V above the negative power supply, regardless of the TLV170x supply voltage.

These devices are available in single (TLV1701), dual (TLV1702), and quad (TLV1704) channel versions. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV170x family flexible enough to handle almost any application, from simple voltage detection to driving a single relay.

All devices are specified for operation across the expanded industrial temperature range of –40°C to +125°C.

The TLV170x family of devices offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in industry-standard, extremely-small packages, making these devices the best general-purpose comparators available.

The open collector output offers the advantage of allowing the output to be pulled to any voltage rail up to +36 V above the negative power supply, regardless of the TLV170x supply voltage.

These devices are available in single (TLV1701), dual (TLV1702), and quad (TLV1704) channel versions. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV170x family flexible enough to handle almost any application, from simple voltage detection to driving a single relay.

All devices are specified for operation across the expanded industrial temperature range of –40°C to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。詳細はこちら

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TLV1822 アクティブ デュアル、マイクロパワー、高電圧、オープン ドレイン コンパレータ Wider supply voltage and lower Iq

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TLV170x 2.2-V to 36-V, microPower Comparator データシート (Rev. D) PDF | HTML 2015年 6月 9日
回路設計 ウィンドウ・コンパレータ回路 (Rev. A 翻訳版) 英語版 (Rev.A) PDF | HTML 2019年 6月 10日
回路設計 リファレンス回路内蔵ウィンドウ・コンパレータ 英語版 2019年 1月 24日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板

このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。

AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。

  • D (SOIC-8 と SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • (...)
ユーザー ガイド: PDF | HTML
サポート・ソフトウェア

Simulation for Window Comparator

SBOC516.ZIP (137 KB)
シミュレーション・モデル

TLV170x and TLV170x-Q1 TINA-TI Reference Design and Macromodel (Rev. A)

SBOMBV1A.ZIP (9 KB) - TINA-TI Spice Model
シミュレーション・モデル

TLV170x and TLV170x-Q1 PSpice Model (Rev. C)

SBOM859C.ZIP (91 KB) - PSpice Model
設計ツール

CIRCUIT060080 — 基準電圧を内蔵したウィンドウ コンパレータの回路

この回路はTLV6710を利用します。これには2つのコンパレータと1つの400 mV高精度基準電圧が内蔵されています。監視対象の電圧 (VMON) は R1、R2、R3 を使用して分圧しています。R2 と R3 それぞれの両端間電圧を、400 mV の内部リファレンス電圧 (VREF) と比較します。入力信号 (VMON) がウィンドウ内 (規定範囲内) にある場合、出力はハイになります。ウィンドウ外であれば LOW になります。この例で使用している TLV6710 は利便性を高めるために 2 個のコンパレータを搭載しており、400mV (...)
設計ツール

CIRCUIT060084 — ウィンドウ コンパレータ回路

この回路は、2つのコンパレータを並列使用し、信号が2つの基準電圧の間にあるかどうかを判定します。入力信号レベルがウィンドウ内であればコンパレータの出力は High になります。ウィンドウ外であれば LOW になります。この設計では、基準電圧は単一の電源から、分圧回路により生成されます。
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIPD144 — コンパレータに4個の抵抗でヒステリシスを設定する方法

コンパレータは、2 つの異なる信号レベルを区別するのに使用します。たとえば、コンパレータでは過熱状態と通常の温度状態を区別できます。比較スレッショルドにおいて雑音や信号が変動すると、複数の遷移が発生します。雑音によって発生する複数の遷移を除去するために、ヒステリシスによって上限および下限スレッショルドが設定されます。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010005 — ソフトウェアで設定可能な心臓ペースメーカー検出モジュールのリファレンス デザイン

このリファレンス デザインは、ECG 測定時にペースメーカーを検出するための、コンパクトなハードウェアを使った回路を実装しています。フラグおよびオンボード LED により、有効なペース信号の存在を示します。このデザインでは、ペース信号を検出するための各種パラメータ (振幅、立ち上がり時間、パルス幅、極性) を、オンボード DAC を使用してユーザーがソフトウェア設定できます。測定値は、オンボード ADC によって読み出すことができます。ペース信号は、基板上のノイズの多い ECG 信号から抽出、増幅、コンディショニングされます。このデザインを TI の (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIPD178 — ウィンドウ・コンパレータ、リファレンス・デザイン

This window comparator reference design features the TLV1702 operating with a single 5V supply.  The output can be pulled up to as high as 36V due to the open-collector output of the TLV1702.  Three resistors are used to set the window voltages.
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00368 — 電流出力ホール・センサと差動 ADC/MCU を使用する CT とのインターフェース、リファレンス・デザイン

このリファレンス・デザインは、差動 ADC (スタンドアロンおよびマイコンに統合済み) に対する電流出力ホール・センサと変流器のインターフェイスを提供します。差動型シグナル・コンディショニング回路は、-25°C ~ 75°C の動作温度範囲全体にわたり ±0.5% の精度でモーター電流を測定するために設計されています。差動アンプの出力同相電圧は、1.25V または 2.5V のいずれかを選択できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00316 — 電流出力ホール・センサと CT を擬似差動 ADC/MCU リファレンス・デザインとインターフェイス

このリファレンス・デザインは、擬似差動 ADC (スタンドアロンおよびマイコンに統合済み) に対する電流出力ホール・センサと変流器のインターフェイスを提供します。2 種類のシグナル・コンディショニング回路は、バイポーラおよびユニポーラ電源電圧をそれぞれ使用してモーター電流を測定するために設計されています。両方のシグナル・コンディショニング回路は、-25°C ~ 75°C の動作温度範囲で精度 ±0.5% の電流測定を実現します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGK) 8 Ultra Librarian
X2QFN (RUG) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ