TMS320C6413

アクティブ

C64x 固定小数点 DSP - 500MHz、McBSP と McASP と I2cC 搭載

製品詳細

CPU 32-/64-bit Frequency (MHz) 500 Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
CPU 32-/64-bit Frequency (MHz) 500 Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
OMFCBGA (GTS) 288 529 mm² 23 x 23 OMFCBGA (ZTS) 288 529 mm² 23 x 23
  • High-Performance Fixed-Point Digital Signal Processor (TMS320C6413/C6410)
    • TMS320C6413
      • 2-ns Instruction Cycle Time
      • 500-MHz Clock Rate
      • 4000 MIPS
    • TMS320C6410
      • 2.5-ns Instruction Cycle Time
      • 400-MHz Clock Rate
      • 3200 MIPS
    • Eight 32-Bit Instructions/Cycle
    • Fully Software-Compatible With C64x™
    • Extended Temperature Devices Available
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
  • L1/L2 Memory Architecture
    • 128K-Bit (16K-Byte) L1P Program Cache (Direct Mapped)
    • 128K-Bit (16K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 2M-Bit (256K-Byte) L2 Unified Mapped RAM/Cache [C6413] (Flexible RAM/Cache Allocation)
    • 1M-Bit (128K-Byte) L2 Unified Mapped RAM/Cache [C6410] (Flexible RAM/Cache Allocation)
  • Endianess: Little Endian, Big Endian
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Asynchronous Memories (SRAM and EPROM) and Synchronous Memories (SDRAM, SBSRAM, ZBT SRAM, and FIFO)
    • 512M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • Host-Port Interface (HPI) [32-/16-Bit]
  • Two Multichannel Audio Serial Ports (McASPs) - with Six Serial Data Pins each
  • Two Inter-Integrated Circuit (I2C) Buses
    • Additional GPIO Capability
  • Two Multichannel Buffered Serial Ports
  • Three 32-Bit General-Purpose Timers
  • Sixteen General-Purpose I/O (GPIO) Pins
  • Flexible PLL Clock Generator
  • On-Chip Fundamental Oscillator
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 288-Pin Ball Grid Array (BGA) Package (GTS and ZTS Suffixes), 1.0-mm Ball Pitch
  • 0.13-µm/6-Level Cu Metal Process (CMOS)
  • 3.3-V I/Os, 1.2-V Internal

VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000, and C6000 are trademarks of Texas Instruments.

  • High-Performance Fixed-Point Digital Signal Processor (TMS320C6413/C6410)
    • TMS320C6413
      • 2-ns Instruction Cycle Time
      • 500-MHz Clock Rate
      • 4000 MIPS
    • TMS320C6410
      • 2.5-ns Instruction Cycle Time
      • 400-MHz Clock Rate
      • 3200 MIPS
    • Eight 32-Bit Instructions/Cycle
    • Fully Software-Compatible With C64x™
    • Extended Temperature Devices Available
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
  • L1/L2 Memory Architecture
    • 128K-Bit (16K-Byte) L1P Program Cache (Direct Mapped)
    • 128K-Bit (16K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 2M-Bit (256K-Byte) L2 Unified Mapped RAM/Cache [C6413] (Flexible RAM/Cache Allocation)
    • 1M-Bit (128K-Byte) L2 Unified Mapped RAM/Cache [C6410] (Flexible RAM/Cache Allocation)
  • Endianess: Little Endian, Big Endian
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Asynchronous Memories (SRAM and EPROM) and Synchronous Memories (SDRAM, SBSRAM, ZBT SRAM, and FIFO)
    • 512M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • Host-Port Interface (HPI) [32-/16-Bit]
  • Two Multichannel Audio Serial Ports (McASPs) - with Six Serial Data Pins each
  • Two Inter-Integrated Circuit (I2C) Buses
    • Additional GPIO Capability
  • Two Multichannel Buffered Serial Ports
  • Three 32-Bit General-Purpose Timers
  • Sixteen General-Purpose I/O (GPIO) Pins
  • Flexible PLL Clock Generator
  • On-Chip Fundamental Oscillator
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 288-Pin Ball Grid Array (BGA) Package (GTS and ZTS Suffixes), 1.0-mm Ball Pitch
  • 0.13-µm/6-Level Cu Metal Process (CMOS)
  • 3.3-V I/Os, 1.2-V Internal

VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
TMS320C6000, and C6000 are trademarks of Texas Instruments.

The TMS320C64x™ DSPs (including the TMS320C6413, TMS320C6410 devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C6413 and TMS320C6410 (C6413 and C6410) devices are based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI)™ The high-performance, lower-cost C6413/C6410 DSPs enable customers to reduce system costs for telecom, medical, industrial, office, and photo lab equipment. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 4000 million instructions per second (MIPS) at a clock rate of 500 MHz, the C6413 device offers cost-effective solutions to high-performance DSP programming challenges.

With performance of up to 3200 million instructions per second (MIPS) at a clock rate of 400 MHz, the C6410 device offers cost-effective solutions to high-performance DSP programming challenges. The C6410 device also provides excellent value for packet telephony and for other cost-sensitive applications demanding high performance. The C6410 device also provides excellent value for packet telephony and to other cost-sensitive applications demanding high performance

The C6413/C6410 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x™ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units—two multipliers for a 32-bit result and six arithmetic logic units (ALUs)— with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in video and imaging applications and extend the parallelism of the VelociTI™ architecture. The C6413 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2000 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 4000 MMACS. The C6410 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 1600 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 3200 MMACS. The C6413/C6410 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.

The C6413/C6410 uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 2-Mbit memory space that is shared between program and data space [for C6413 device] and the Level 2 memory/cache (L2) consists of an 1-Mbit memory space that is shared between program and data space [for C6410 device]. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes: two multichannel buffered audio serial ports (McASPs); two inter-integrated circuit bus modules (I2Cs) ; two multichannel buffered serial ports (McBSPs); three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a 16-pin general-purpose input/output port (GP0) with programmable interrupt/event generation modes; and a 32-bit glueless external memory interface (EMIFA), which is capable of interfacing to synchronous and asynchronous memories and peripherals.

The McASP port supports one transmit and one receive clock zone, with eight serial data pins which can be individually allocated to any of the two zones. The serial port supports time-division multiplexing on each pin from 2 to 32 time slots. The C6413/C6410 has sufficient bandwidth to support all 8 serial data pins transmitting a 192-kHz stereo signal. Serial data in each zone may be transmitted and received on multiple serial data pins simultaneously and formatted in a multitude of variations on the Philips Inter-IC Sound (I2S) format.

In addition, the McASP transmitter may be programmed to output multiple S/PDIF, IEC60958, AES-3, CP-430 encoded data channels simultaneously, with a single RAM containing the full implementation of user data and channel status fields.

McASP also provides extensive error-checking and recovery features, such as the bad clock detection circuit for each high-frequency master clock which verifies that the master clock is within a programmed frequency range.

The I2C ports on the TMS320C6413/C6410 allows the DSP to easily control peripheral devices and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices.

TheC6413/C6410 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

The TMS320C64x™ DSPs (including the TMS320C6413, TMS320C6410 devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C6413 and TMS320C6410 (C6413 and C6410) devices are based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI)™ The high-performance, lower-cost C6413/C6410 DSPs enable customers to reduce system costs for telecom, medical, industrial, office, and photo lab equipment. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 4000 million instructions per second (MIPS) at a clock rate of 500 MHz, the C6413 device offers cost-effective solutions to high-performance DSP programming challenges.

With performance of up to 3200 million instructions per second (MIPS) at a clock rate of 400 MHz, the C6410 device offers cost-effective solutions to high-performance DSP programming challenges. The C6410 device also provides excellent value for packet telephony and for other cost-sensitive applications demanding high performance. The C6410 device also provides excellent value for packet telephony and to other cost-sensitive applications demanding high performance

The C6413/C6410 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x™ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units—two multipliers for a 32-bit result and six arithmetic logic units (ALUs)— with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in video and imaging applications and extend the parallelism of the VelociTI™ architecture. The C6413 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2000 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 4000 MMACS. The C6410 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 1600 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 3200 MMACS. The C6413/C6410 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.

The C6413/C6410 uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 2-Mbit memory space that is shared between program and data space [for C6413 device] and the Level 2 memory/cache (L2) consists of an 1-Mbit memory space that is shared between program and data space [for C6410 device]. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes: two multichannel buffered audio serial ports (McASPs); two inter-integrated circuit bus modules (I2Cs) ; two multichannel buffered serial ports (McBSPs); three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a 16-pin general-purpose input/output port (GP0) with programmable interrupt/event generation modes; and a 32-bit glueless external memory interface (EMIFA), which is capable of interfacing to synchronous and asynchronous memories and peripherals.

The McASP port supports one transmit and one receive clock zone, with eight serial data pins which can be individually allocated to any of the two zones. The serial port supports time-division multiplexing on each pin from 2 to 32 time slots. The C6413/C6410 has sufficient bandwidth to support all 8 serial data pins transmitting a 192-kHz stereo signal. Serial data in each zone may be transmitted and received on multiple serial data pins simultaneously and formatted in a multitude of variations on the Philips Inter-IC Sound (I2S) format.

In addition, the McASP transmitter may be programmed to output multiple S/PDIF, IEC60958, AES-3, CP-430 encoded data channels simultaneously, with a single RAM containing the full implementation of user data and channel status fields.

McASP also provides extensive error-checking and recovery features, such as the bad clock detection circuit for each high-frequency master clock which verifies that the master clock is within a programmed frequency range.

The I2C ports on the TMS320C6413/C6410 allows the DSP to easily control peripheral devices and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices.

TheC6413/C6410 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

ダウンロード 字幕付きのビデオを表示 ビデオ
TI からの設計サポートは利用不可

この製品に関して、新しいコンテンツやソフトウェアの更新など、新規プロジェクトに対する TI からの継続的な設計サポートはありません。該当する場合は、関連する資料、ソフトウェア、ツールはプロダクト フォルダに掲載されています。TI E2ETM サポート フォーラムで、アーカイブ済みの情報を検索することもできます。

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
76 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TMS320C6413, TMS320C6410 Fixed-Point Digital Signal Processors データシート (Rev. F) 2006年 1月 16日
* エラッタ TMS320C6413, TMS320C6410 DSPs Silicon Errata (Rev. C) 2004年 11月 24日
アプリケーション・ノート How to Migrate CCS 3.x Projects to the Latest CCS (Rev. A) PDF | HTML 2021年 5月 19日
ユーザー・ガイド TMS320 DSP/BIOS v5.42 User's Guide (Rev. I) 2012年 10月 9日
ユーザー・ガイド TMS320C6000 Assembly Language Tools v 7.4 User's Guide (Rev. W) 2012年 8月 21日
ユーザー・ガイド TMS320C6000 Optimizing Compiler v 7.4 User's Guide (Rev. U) 2012年 8月 21日
ユーザー・ガイド Emulation and Trace Headers Technical Reference Manual (Rev. I) 2012年 8月 9日
アプリケーション・ノート Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
ユーザー・ガイド TMS320C64x/C64x+ DSP CPU and Instruction Set Reference Guide (Rev. J) 2010年 7月 30日
ユーザー・ガイド TMS320C6000 Assembly Language Tools v 7.0 User's Guide (Rev. S) 2010年 3月 18日
ユーザー・ガイド TMS320C6000 Optimizing Compiler v 7.0 User's Guide (Rev. Q) 2010年 3月 18日
ユーザー・ガイド TMS320C6000 DSP Peripherals Overview Reference Guide (Rev. Q) 2009年 7月 2日
アプリケーション・ノート Common Object File Format (COFF) 2009年 4月 15日
ユーザー・ガイド TMS320C6000 DSP Multi-channel Audio Serial Port (McASP) Reference Guide (Rev. J) 2008年 11月 20日
製品概要 TMS320C6000 高性能 DSP シリーズ プロダクト・ブリテン (Rev. B 翻訳版) 2008年 11月 17日
ユーザー・ガイド TMS320C6000 Assembly Language Tools v 6.1 User's Guide (Rev. Q) 2008年 5月 15日
ユーザー・ガイド TMS320C6000 Optimizing Compiler v 6.1 User's Guide (Rev. O) 2008年 5月 15日
アプリケーション・ノート TMS320DM64xx、TMS320DM64x、および TMS320C6000 デバイスにおける熱考察 英語版 2008年 5月 5日
アプリケーション・ノート TMS320C6000 EMIF-to-External SDRAM Interface (Rev. E) 2007年 9月 4日
ユーザー・ガイド TMS320C6000 DSP External Memory Interface (EMIF) Reference Guide (Rev. E) 2007年 4月 11日
製品概要 TMS320C6000 DSP TCP/IP Stack Software (Rev. C) 2007年 4月 4日
ユーザー・ガイド TMS320C6000 DSP Inter-Integrated Circuit (I2C) Module Reference Guide (Rev. D) 2007年 3月 26日
ユーザー・ガイド TMS320C6000 DSP Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. G) 2006年 12月 14日
ユーザー・ガイド TMS320C6000 DSP Enhanced Direct Memory Access (EDMA) Controller Reference Guide (Rev. C) 2006年 11月 15日
ユーザー・ガイド TMS320C6000 DSP マルチチャネル・オーディオ・シリアル・ポート(McASP) リファレンス・ガイド (Rev. G 翻訳版) 最新英語版 (Rev.J) 2006年 11月 6日
ユーザー・ガイド TMS320C64x DSP 2 レベル 内部メモリ リファレンス・ガイド (Rev. B 翻訳版) 最新英語版 (Rev.C) 2006年 11月 6日
ユーザー・ガイド TMS320C6000 DSP HPI リファレンス・ガイド (Rev. B 翻訳版) 最新英語版 (Rev.C) 2006年 11月 6日
アプリケーション・ノート C64x コアでの C言語による 64 ビット計算の実装方法 2006年 11月 6日
アプリケーション・ノート IBISモデルを使用したタイミング解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2006年 11月 6日
ユーザー・ガイド TMS320 DSP/BIOS ユーザーズ・ガイド (Rev. F 翻訳版) 最新英語版 (Rev.I) 2006年 11月 6日
ユーザー・ガイド TMS320C6000 DSP エンハンスト・ダイレクト・メモリ・アクセス (EDMA) コントローラ (Rev. B 翻訳版) 最新英語版 (Rev.C) 2006年 11月 6日
ユーザー・ガイド TMS320C6000 オプティマイジング(最適化)C/C++ コンパイラ ユーザーズ・ガイド (Rev. L 翻訳版) 最新英語版 (Rev.U) 2006年 11月 6日
ユーザー・ガイド TMS320C64x DSP Two-Level Internal Memory Reference Guide (Rev. C) 2006年 2月 28日
ユーザー・ガイド TMS320C6000 DSP Host-Post Interface (HPI) Reference Guide (Rev. C) 2006年 1月 1日
アプリケーション・ノート TMS320C6413 Hardware Designer's Resource Guide (Rev. D) 2005年 10月 24日
アプリケーション・ノート Migrating from TMS320C64x to TMS320C64x+ (Rev. A) 2005年 10月 20日
ユーザー・ガイド TMS320C6000 DSP Power-Down Logic and Modes Reference Guide (Rev. C) 2005年 3月 1日
ユーザー・ガイド TMS320C6000 DSP 32-bit Timer Reference Guide (Rev. B) 2005年 1月 25日
アプリケーション・ノート TMS320C6410/13 Power Consumption Summary 2004年 9月 20日
アプリケーション・ノート Use and Handling of Semiconductor Packages With ENIG Pad Finishes 2004年 8月 31日
ユーザー・ガイド TMS320C6000 Chip Support Library API Reference Guide (Rev. J) 2004年 8月 13日
ユーザー・ガイド TMS320C6410/13/18 DSP Inter-Integrated Circuit (I2C) Module Addendum to SPRU175 (Rev. A) 2004年 8月 13日
アプリケーション・ノート TMS320C64x Reference Design 2004年 5月 12日
アプリケーション・ノート TMS320C6000 Tools: Vector Table and Boot ROM Creation (Rev. D) 2004年 4月 26日
アプリケーション・ノート TMS320C6000 Board Design: Considerations for Debug (Rev. C) 2004年 4月 21日
ユーザー・ガイド TMS320C6000 DSP General-Purpose Input/Output (GPIO) Reference Guide (Rev. A) 2004年 3月 25日
アプリケーション・ノート TMS320C6000 McBSP Initialization (Rev. C) 2004年 3月 8日
アプリケーション・ノート TMS320C6000 EDMA IO Scheduling and Performance 2004年 3月 5日
アプリケーション・ノート TMS320C64x EDMA Performance Data 2004年 3月 5日
アプリケーション・ノート TMS320C64x EDMA Architecture 2004年 3月 3日
アプリケーション・ノート TMS320C64x DSP Host Port Interface (HPI) Performance 2003年 10月 24日
アプリケーション・ノート TMS320C6000 EMIF to TMS320C6000 Host Port Interface (Rev. B) 2003年 9月 12日
ユーザー・ガイド TMS320C6000 DSP Designing for JTAG Emulation Reference Guide 2003年 7月 31日
ユーザー・ガイド TMS320C6000 DSP Cache User's Guide (Rev. A) 2003年 5月 5日
アプリケーション・ノート TMS320C6000 McBSP Interface to an ST-BUS Device (Rev. B) 2002年 6月 4日
アプリケーション・ノート TMS320C6000 Board Design for JTAG (Rev. C) 2002年 4月 2日
アプリケーション・ノート TMS320C6000 EMIF to External Flash Memory (Rev. A) 2002年 2月 13日
アプリケーション・ノート Cache Usage in High-Performance DSP Applications with the TMS320C64x 2001年 12月 13日
アプリケーション・ノート Using a TMS320C6000 McBSP for Data Packing (Rev. A) 2001年 10月 31日
アプリケーション・ノート TMS320C6000 Enhanced DMA: Example Applications (Rev. A) 2001年 10月 24日
アプリケーション・ノート TMS320C6000 Host Port to MC68360 Interface (Rev. A) 2001年 9月 30日
アプリケーション・ノート TMS320C6000 EMIF to External Asynchronous SRAM Interface (Rev. A) 2001年 8月 31日
アプリケーション・ノート TMS320C6000 Host Port to the i80960 Microprocessors Interface (Rev. A) 2001年 8月 31日
アプリケーション・ノート Using the TMS320C6000 McBSP as a High Speed Communication Port (Rev. A) 2001年 8月 31日
アプリケーション・ノート TMS320C6000 McBSP to Voice Band Audio Processor (VBAP) Interface (Rev. A) 2001年 7月 23日
アプリケーション・ノート TMS320C6000 McBSP: AC'97 Codec Interface (TLV320AIC27) (Rev. A) 2001年 7月 10日
アプリケーション・ノート TMS320C6000 McBSP: Interface to SPI ROM (Rev. C) 2001年 6月 30日
アプリケーション・ノート TMS320C6000 Host Port to MPC860 Interface (Rev. A) 2001年 6月 21日
アプリケーション・ノート TMS320C6000 McBSP: IOM-2 Interface (Rev. A) 2001年 5月 21日
アプリケーション・ノート Circular Buffering on TMS320C6000 (Rev. A) 2000年 9月 12日
アプリケーション・ノート TMS320C6000 McBSP as a TDM Highway (Rev. A) 2000年 9月 11日
アプリケーション・ノート TMS320C6000 Multichannel Communications System Interface 2000年 2月 3日
アプリケーション・ノート TMS320C6000 u-Law and a-Law Companding with Software or the McBSP 2000年 2月 2日
アプリケーション・ノート General Guide to Implement Logarithmic and Exponential Operations on Fixed-Point 2000年 1月 31日
アプリケーション・ノート TMS320C6000 C Compiler: C Implementation of Intrinsics 1999年 12月 7日
アプリケーション・ノート TMS320C6000 HPI Boot Operation 1999年 1月 6日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-DSP — デジタル信号プロセッサ(DSP)用 Lauterbach TRACE32デバッグおよびトレースシステム

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

購入先:Lauterbach GmbH
ドライバまたはライブラリ

SPRC264 — TMS320C5000/6000 イメージ ライブラリ(IMGLIB)

C5000/6000 画像処理ライブラリ(IMGLIB)は、C言語プログラマ向けの最適化された画像/ビデオ処理関数ライブラリです。これは、計算負荷の高いリアルタイム アプリケーションで通常使用される、C言語から呼び出し可能な汎用の画像/動画処理ルーチンを含んでいます。これらのルーチンを使用することで、同等の標準ANSI C言語コードよりも高いパフォーマンスを実現できます。IMGLIBは、すぐに使えるDSP関数をソースコード付きで提供することで、アプリケーション開発期間を大幅に短縮できます。


ベンチマークを参照してください:各DSP コアのベンチマーク

ユーザー ガイド: PDF
ドライバまたはライブラリ

SPRC265 — TMS320C6000 DSP ライブラリ(DSPLIB)

TMS320C6000 Digital Signal Processor Library (DSPLIB) は、Cプログラマー向けのプラットフォーム最適化DSP関数ライブラリです。これは、計算集約的なリアルタイム アプリケーションで一般的に使用される、C言語から呼び出し可能な汎用信号処理ルーチンを含んでいます。これらのルーチンを使用することで、同等の標準ANSI C言語コードよりも高いパフォーマンスを実現できます。DSPLIBは、すぐに使えるDSP関数をソースコード付きで提供することで、アプリケーション開発期間を大幅に短縮できます。


ベンチマークを参照してください:各DSP コアのベンチマーク

ユーザー ガイド: PDF
ドライバまたはライブラリ

TELECOMLIB — テレコムおよびメディア向けライブラリ - FAXLIB、VoLIB および AEC/AER、TMS320C64x+ および TMS320C55x プロセッサ用

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)
IDE (統合開発環境)、コンパイラ、またはデバッガ

CCSTUDIO Code Composer Studio 統合開発環境(IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

開始 ダウンロードオプション
シミュレーション・モデル

C6413 GTS BSDL Model (Rev. B)

SPRM150B.ZIP (7 KB) - BSDL Model
シミュレーション・モデル

C6413 GTS IBIS Model (Rev. A)

SPRM151A.ZIP (96 KB) - IBIS Model
回路図

TMS320C6413 ORCAD Symbol

SPRC173.ZIP (5 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
OMFCBGA (GTS) 288 Ultra Librarian
OMFCBGA (ZTS) 288 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ