ホーム オーディオ、ハプティクス、およびピエゾ オーディオ アンプ 汎用オーディオ アンプ

TPA3250

アクティブ

パッド下部配置、70W ステレオ、140W モノラル、12 ~ 38V 電源電圧、アナログ入力 Class-D オーディオ アンプ

製品詳細

Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Control interface Hardware Output power (W) 130 Power stage supply (max) (V) 36 Power stage supply (min) (V) 12 THD + N at 1 kHz (%) 0.005 Load (min) (Ω) 1.5 Analog supply voltage (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Rating Catalog Operating temperature range (°C) 0 to 70
Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Control interface Hardware Output power (W) 130 Power stage supply (max) (V) 36 Power stage supply (min) (V) 12 THD + N at 1 kHz (%) 0.005 Load (min) (Ω) 1.5 Analog supply voltage (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Rating Catalog Operating temperature range (°C) 0 to 70
HTSSOP (DDW) 44 113.4 mm² 14 x 8.1
  • Differential Analog Inputs
  • Total Output Power at 10%THD+N
    • 70-W Stereo Continuous into 8 Ω in BTL
      Configuration at 32 V
    • 130-W Stereo Peak into 4 Ω in BTL
      Configuration at 32 V
  • Total Output Power at 1%THD+N
    • 60-W Stereo Continuous into 8 Ω in BTL
      Configuration at 32 V
    • 105-W Stereo Peak into 4 Ω in BTL
      Configuration at 32 V
  • Advanced Integrated Feedback Design with High-
    speed Gate Driver Error Correction
    (PurePath™ Ultra-HD)
    • Signal Bandwidth up to 100 kHz for High
      Frequency Content From HD Sources
    • Ultra Low 0.005% THD+N at 1 W into 4 Ω
      and <0.01% THD+N to Clipping
    • 60 dB PSRR (BTL, No Input Signal)
    • <60 µV (A-Weighted) Output Noise
    • >110 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 92% Efficient Class-D Operation (8 Ω)
  • Wide 12-V to 36-V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage,
    Overtemperature, Clipping, and Short Circuit
    Protection) With Error Reporting
  • EMI Compliant When Used With Recommended
    System Design
  • Differential Analog Inputs
  • Total Output Power at 10%THD+N
    • 70-W Stereo Continuous into 8 Ω in BTL
      Configuration at 32 V
    • 130-W Stereo Peak into 4 Ω in BTL
      Configuration at 32 V
  • Total Output Power at 1%THD+N
    • 60-W Stereo Continuous into 8 Ω in BTL
      Configuration at 32 V
    • 105-W Stereo Peak into 4 Ω in BTL
      Configuration at 32 V
  • Advanced Integrated Feedback Design with High-
    speed Gate Driver Error Correction
    (PurePath™ Ultra-HD)
    • Signal Bandwidth up to 100 kHz for High
      Frequency Content From HD Sources
    • Ultra Low 0.005% THD+N at 1 W into 4 Ω
      and <0.01% THD+N to Clipping
    • 60 dB PSRR (BTL, No Input Signal)
    • <60 µV (A-Weighted) Output Noise
    • >110 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 92% Efficient Class-D Operation (8 Ω)
  • Wide 12-V to 36-V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage,
    Overtemperature, Clipping, and Short Circuit
    Protection) With Error Reporting
  • EMI Compliant When Used With Recommended
    System Design

The TPA3250 device is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. With a 32V power supply the device can drive up to 2 × 130 W peak into 4-Ω load and 2 × 70 W continuous into 8-Ω load and features a 2 VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3250 achieves both high power efficiency and very low power stage idle losses below 1 W. This is achieved through the use of 60 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

The TPA3250 device is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. With a 32V power supply the device can drive up to 2 × 130 W peak into 4-Ω load and 2 × 70 W continuous into 8-Ω load and features a 2 VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3250 achieves both high power efficiency and very low power stage idle losses below 1 W. This is achieved through the use of 60 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPA3156D2 アクティブ 低アイドル電流、70W ステレオ、140W モノラル、4.5 ~ 26V、アナログ入力 Class-D オーディオ アンプ For an analog-input, Class-D amplifier with comparable output power and up to 70-W stereo, see the TPA3156D2.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPA3250 70-W Stereo, 130-W peak PurePath™ Ultra-HD Pad Down Class-D Amplifier データシート (Rev. A) PDF | HTML 2016年 4月 20日
アプリケーション・ノート Class-D アンプ外部負荷診断回路 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 9月 19日
アプリケーション・ノート TPA324x and TPA325x Post-Filter Feedback (Rev. A) 2018年 3月 7日
その他の技術資料 High-Power Audio Amplifiers TPA322x/4x/5x 2017年 12月 1日
アプリケーション・ノート Multi-Device Configuration for TPA32xx Amplifiers 2017年 9月 27日
その他の技術資料 TI Automotive External Amplifiers (Rev. A) 2017年 2月 3日
その他の技術資料 TI Powered Speakers (Rev. A) 2017年 1月 31日
アプリケーション・ノート LC Filter Design (Rev. A) 2016年 11月 9日
アプリケーション・ノート TPA32xx Analog Input Grounding for Single Ended Inputs PDF | HTML 2016年 8月 26日
その他の技術資料 High-Power Audio Amplifiers 2016年 7月 14日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

SIDEGIG-GUITAREVM — Guitar SideGig プラグイン モジュール

TIGuitar SideGig プラグイン モジュールは、TI のオーディオ Class-D アンプ評価基板 (EVM) をギター、ベース、または楽器アンプに変換できます。このボードは、従来型およびオーバードライブのギター サウンドに対応する「クリーン」チャネルと「駆動」チャネルを選択可能です。クリーン チャンネルは、音量、高音、ミドル、低音コントロール、ミッドブースト スイッチを備えており、楽器のサウンドを調整できます。ドライブ チャネルでは、駆動、トーン、レベルを追加して、オーバードライブ特性を制御できます。  ¼ インチ モノラル入力ジャックは、標準の計器ケーブルに使用されます。

ユーザー ガイド: PDF
評価ボード

SIDEGIG-PROTOEVM — プロトタイプのオーディオ プラグイン モジュール

TI のプロトタイプオーディオプラグインモジュールを採用すると、TI のオーディオ Class-D アンプ評価基板 (EVM) をサンドボックス内に変換できます。プリアンプ回路のプロトタイプを作成するか、TI の Class-D 評価基板を使用したオペアンプをテストする必要がある場合、DIY オーディオプラグインモジュールを使用して開発を開始する必要があります。

付属のブレッドボードでプロトタイプを開始するか、perf ボードのドットパターンを使用して PCB に直接半田付けします。Class-D の入出力はすべて自由に接続でき、自由に接続できます。TI の Class-D (...)
ユーザー ガイド: PDF
評価ボード

SIDEGIG-XOVEREVM — アナログ、アクティブ クロスオーバー オーディオ プラグイン モジュール

TI のアナログ、アクティブ クロスオーバー オーディオ プラグイン モジュールは、TI の Class-D オーディオアンプ EVM を高音質な双方向スピーカー用アンプに変換します。  このプラグイン モジュールを使うことで、パッシブ スピーカーに搭載されている大型で高価なパッシブ クロスオーバーを取り外し、効率が向上しサイズも小型化されたバイアンプ構成の双方向システムを簡単に構築できます。このボードには調整可能なハイパス フィルタ、ローパス フィルタ、バッフル ステップ補正、ディレイ機能が搭載されており、ツイータ用とウーファ用の 2 つのオーディオ出力信号を生成できます。   (...)
ユーザー ガイド: PDF
評価ボード

TPA3250D2EVM — TPA3250D2 ステレオ 90W 連続/175W ピーク、 パッド・ダウン・クラス D アンプの PurePath Ultra-HD アナログ

TPA3250D2EVM PurePath™ Ultra-HD は、TI の TPA3250D2DDW 集積回路のための評価モジュールです。TPA3250D2DDW は、高効率 Class-D 技術を使用した高性能 Class-D アンプで、真のプレミアム音質を実現します。先進的な統合型フィードバック設計と高速ゲート・ドライバ誤り訂正機能(PurePath™ Ultra-HD)を採用しており、全オーディオ帯域で超低歪と優れた音質を実現します。この評価モジュールは 2 個の BTL(ステレオ 2.0)出力チャネル、1 個の PBTL(モノラル 0.1)出力チャネル、1 (...)

ユーザー ガイド: PDF
設計ツール

SLAC743 TPA3250 Setup Guide & Configuration Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
General-purpose audio amplifiers
TPA3250 パッド下部配置、70W ステレオ、140W モノラル、12 ~ 38V 電源電圧、アナログ入力 Class-D オーディオ アンプ
ハードウェア開発
評価ボード
TPA3250D2EVM TPA3250D2 ステレオ 90W 連続/175W ピーク、 パッド・ダウン・クラス D アンプの PurePath Ultra-HD アナログ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

PMP10215 — Class-D アンプ向けユニバーサル入力、3.3V、12V、36V、200W 連続出力 PSU(電源)のリファレンス デザイン

このパワー モジュールは、class-D オーディオ アンプに供給するすべての電圧を生成します。メイン出力電圧は 36V で、連続で 200W、ピーク時に 840W を供給します。第一ステージはパワーファクタ補正昇圧回路です。フライバック コンバータは 1 次側に 12V、2 次側に 12V@300mA と 3.3V@200mA を供給します。ハードウェア スイッチ + リモート入力により、コンバータをスタンバイ モードに移行することができます。このステータスでは、36V 出力がディセーブルになり、12V と 3.3V (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (DDW) 44 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ