TPD1E01B04

アクティブ

0402 と 0201 の各パッケージに封止、USB-C とアンテナ向け、0.18pF、±3.6V、±15kV ESD (静電気放電) 保護ダイオード

製品詳細

Package name DFN0603, DFN1006 Peak pulse power (8/20 μs) (max) (W) 27 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.18 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 2.5 Features ESD Protection Clamping voltage (V) 7 Dynamic resistance (typ) 0.57 Interface type FPD-Link / SerDes, HDMI 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 6.4 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN0603, DFN1006 Peak pulse power (8/20 μs) (max) (W) 27 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.18 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 2.5 Features ESD Protection Clamping voltage (V) 7 Dynamic resistance (typ) 0.57 Interface type FPD-Link / SerDes, HDMI 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 6.4 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
X1SON (DPY) 2 0.6 mm² 1 x 0.6 X2SON (DPL) 2 0.18 mm² 0.6 x 0.3
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±17-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8/20 µs)
  • IO Capacitance:
    • 0.18 to 0.20 pF (Typical)
    • 0.20 to 0.23 pF (Maximum)
  • DC Breakdown Voltage: 6.4 V (Typical)
  • Ultra Low Leakage Current: 10-nA (Maximum)
  • Low ESD Clamping Voltage: 15 V at 16 A TLP
  • Low Insertion Loss: 26.9 GHz (–3 dB Bandwidth, DPL)
  • Supports High Speed Interfaces up to 20 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0201 and 0402 footprints
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±17-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8/20 µs)
  • IO Capacitance:
    • 0.18 to 0.20 pF (Typical)
    • 0.20 to 0.23 pF (Maximum)
  • DC Breakdown Voltage: 6.4 V (Typical)
  • Ultra Low Leakage Current: 10-nA (Maximum)
  • Low ESD Clamping Voltage: 15 V at 16 A TLP
  • Low Insertion Loss: 26.9 GHz (–3 dB Bandwidth, DPL)
  • Supports High Speed Interfaces up to 20 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0201 and 0402 footprints

The TPD1E01B04 is a bidirectional TVS ESD protection diode array for USB Type-C and Thunderbolt 3 circuit protection. The TPD1E01B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.18 to 0.20-pF (typical) IO capacitance making it ideal for protecting high-speed interfaces up to 20 Gbps such as USB 3.1 Gen2 and Thunderbolt 3. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD1E01B04 is offered in the industry standard 0201 (DPL) package and 0402 (DPY) packages.

The TPD1E01B04 is a bidirectional TVS ESD protection diode array for USB Type-C and Thunderbolt 3 circuit protection. The TPD1E01B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.18 to 0.20-pF (typical) IO capacitance making it ideal for protecting high-speed interfaces up to 20 Gbps such as USB 3.1 Gen2 and Thunderbolt 3. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD1E01B04 is offered in the industry standard 0201 (DPL) package and 0402 (DPY) packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPD1E01B04-Q1 アクティブ 車載、高速インターフェイス向け、0402 パッケージ封止、0.2pF、±3.6V、ESD (静電気放電) 保護ダイオード Automotive qualified version

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPD1E01B04 1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3 データシート (Rev. C) PDF | HTML 2016年 12月 19日
アプリケーション・ノート ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 2024年 1月 11日
セレクション・ガイド System-Level ESD Protection Guide (Rev. D) 2022年 9月 7日
アプリケーション・ノート ESD Packaging and Layout Guide (Rev. B) PDF | HTML 2022年 8月 18日
ユーザー・ガイド Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日
技術記事 ESD fundamentals, part 4: ESD capacitance PDF | HTML 2018年 2月 12日
技術記事 USB Type-C™: Will your ESD solution protect the port? PDF | HTML 2016年 11月 21日
技術記事 The dangers of deep snap-back ESD circuit-protection diodes PDF | HTML 2016年 9月 12日
アプリケーション・ノート Picking ESD Diodes for Ultra High-Speed Data Lines 2016年 6月 29日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ESDEVM — ESD の評価基板

静電気敏感性デバイス (ESD) の評価基板 (EVM) は、TI の ESD 製品ラインアップのほとんどに対応する開発プラットフォームです。この基板には、任意の数のデバイスをテストできるように、従来型の ESD フットプリントがすべて実装されています。デバイスは、適切なフットプリントに半田付けしてからテストすることができます。標準的な高速 ESD ダイオードの場合、インピーダンス制御されたレイアウトを実装することで、S パラメータを受け入れ、基板パターンの埋め込みを解除します。高速ではない ESD ダイオードの場合、テスト (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPD1E01B04 (DPL package) PSpice Transient Model

SLVMDK6.ZIP (85 KB) - PSpice Model
シミュレーション・モデル

TPD1E01B04 (DPY package) PSpice Transient Model

SLVMDK7.ZIP (86 KB) - PSpice Model
シミュレーション・モデル

TPD1E01B04 IBIS Model

SLVMBL8.ZIP (3 KB) - IBIS Model
シミュレーション・モデル

TPD1E01B04 S-Parameter Model

SLVMBO2.ZIP (15 KB) - S-Parameter Model
リファレンス・デザイン

TIDA-010280 — 呼吸回数と心拍数と体温に対応、小型、ワイヤレス、6 線式 ECG (心電計) ホルター モニタのリファレンス デザイン

このウェアラブル バイオセンシング ホルター モニタのリファレンス デザインは、心電図 (ECG)、心拍数、呼吸、ペース パルス、体温、動作などのバイタル サインを継続的に監視する TI の最新製品向けの評価プラットフォームを提示します。このデザインは AFE159RP4 を活用して、低電力、高分解能、高集積の ECG 信号収集を実現し、最大 6 線式 (4 チャネル) とに対応するほか、TMP119 を活用して体温を監視します。測定データは、(Bluetooth® Low Energy 5.3 をサポートする) CC2674R10 経由でスマートフォンや医療用モニタ (...)
設計ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
X1SON (DPY) 2 Ultra Librarian
X2SON (DPL) 2 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ