TPD1E04U04

アクティブ

HDMI 2.0 および USB 3.0 向け、0.5pF、±3.6V、±16kV ESD 保護ダイオード、0402 と 0201 の各パッケージに封止

製品詳細

Number of channels 1 Vrwm (V) 3.6 Bi-/uni-directional Uni-Directional Package name DFN0603, DFN1006 Peak pulse power (8/20 μs) (max) (W) 19 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 16000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 8.5 Dynamic resistance (typ) 0.25 Interface type HDMI 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 4.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Number of channels 1 Vrwm (V) 3.6 Bi-/uni-directional Uni-Directional Package name DFN0603, DFN1006 Peak pulse power (8/20 μs) (max) (W) 19 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 16000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 8.5 Dynamic resistance (typ) 0.25 Interface type HDMI 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 4.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
X1SON (DPY) 2 0.6 mm² 1 x 0.6 X2SON (DPL) 2 0.18 mm² 0.6 x 0.3
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±16-kV Contact Discharge
    • ±16-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8/20 µs)
  • IO Capacitance: 0.5-pF (Typ), 0.65-pF (Max)
  • Ultra-low ESD Clamping Voltage
    • 8.9 V at 16-A TLP
    • –4.6 V at –16-A TLP
  • Low RDYN
    • 0.25 Ω IO to GND
    • 0.18 Ω GND to IO
  • DC Breakdown Voltage: 5 V (Minimum)
  • Ultra-low Leakage Current: 10 nA (Maximum)
  • Supports High Speed Interfaces up to 6 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 and 0201 Packages
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±16-kV Contact Discharge
    • ±16-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8/20 µs)
  • IO Capacitance: 0.5-pF (Typ), 0.65-pF (Max)
  • Ultra-low ESD Clamping Voltage
    • 8.9 V at 16-A TLP
    • –4.6 V at –16-A TLP
  • Low RDYN
    • 0.25 Ω IO to GND
    • 0.18 Ω GND to IO
  • DC Breakdown Voltage: 5 V (Minimum)
  • Ultra-low Leakage Current: 10 nA (Maximum)
  • Supports High Speed Interfaces up to 6 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 and 0201 Packages

The TPD1E04U04 is a unidirectional TVS ESD protection diode for HDMI 2.0 and USB 3.0 circuit protection. The TPD1E04U04 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.5-pF IO capacitance making it ideal for protecting high-speed interfaces up to 6 Gbps such as HDMI 2.0 and USB 3.0. The low dynamic resistance and ultra-low clamping voltage ensure system level protection against transient events for sensitive SoCs.

The TPD1E04U04 is offered in the industry standard 0402 (DPY) and 0201 (DPL) packages.

The TPD1E04U04 is a unidirectional TVS ESD protection diode for HDMI 2.0 and USB 3.0 circuit protection. The TPD1E04U04 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.5-pF IO capacitance making it ideal for protecting high-speed interfaces up to 6 Gbps such as HDMI 2.0 and USB 3.0. The low dynamic resistance and ultra-low clamping voltage ensure system level protection against transient events for sensitive SoCs.

The TPD1E04U04 is offered in the industry standard 0402 (DPY) and 0201 (DPL) packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPD1E04U04 1-Channel ESD Protection Diode with Low RDYN for HDMI 2.0 and USB 3.0 データシート (Rev. B) PDF | HTML 2016年 8月 26日
アプリケーション・ノート ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 2024年 1月 11日
アプリケーション概要 ESD Protection for HDMI Applications (Rev. A) PDF | HTML 2023年 11月 1日
アプリケーション・ノート Capacitance Requirements for High Speed Signals (Rev. A) PDF | HTML 2023年 8月 21日
アプリケーション・ノート ESD Packaging and Layout Guide (Rev. B) PDF | HTML 2022年 8月 18日
ユーザー・ガイド Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日
技術記事 ESD fundamentals, part 5: reverse working voltage, breakdown voltage and polarity PDF | HTML 2018年 2月 27日
アプリケーション・ノート Does BAV99 Really Protect My System from ESD? 2017年 5月 24日
技術記事 The dangers of deep snap-back ESD circuit-protection diodes PDF | HTML 2016年 9月 12日
EVM ユーザー ガイド (英語) TPD1E04U04DPL Evaluation Module User's Guide 2016年 7月 8日
アプリケーション・ノート Picking ESD Diodes for Ultra High-Speed Data Lines 2016年 6月 29日
ユーザー・ガイド TPD1E04U04 Evaluation Module 2016年 4月 12日
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 2012年 9月 25日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ESDEVM — 0402、0201 など、ESD ダイオード パッケージのユニバーサル評価基板

静電気敏感性デバイス (ESD) の評価基板 (EVM) は、TI の ESD 製品ラインアップのほとんどに対応する開発プラットフォームです。この基板には、任意の数のデバイスをテストできるように、従来型の ESD フットプリントがすべて実装されています。デバイスは、適切なフットプリントに半田付けしてからテストすることができます。標準的な高速 ESD ダイオードの場合、インピーダンス制御されたレイアウトを実装することで、S パラメータを受け入れ、基板パターンの埋め込みを解除します。高速ではない ESD ダイオードの場合、テスト (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPD1E04U04 IBIS Model (Rev. A)

SLVMBK6A.ZIP (3 KB) - IBIS Model
シミュレーション・モデル

TPD1E04U04 S-Parameter Model

SLVMBO3.ZIP (35 KB) - S-Parameter Model
リファレンス・デザイン

TIDA-010002 — 白金 RTD センサの代替となるデジタル温度センサのリファレンス デザイン

このリファレンス デザインは、熱量メータおよび冷却メータの差動温度測定 (DTM) サブシステムとして、薄膜白金測温抵抗体 (RTD) センサに代わる完全デジタル温度センサを実現するものです。この高精度温度センサ (PTS) は –55℃ ~ 125℃ の範囲にわたって、ゼロ キャリブレーションで Class A の RTD センサ精度、シングル ポイント キャリブレーションで Class AA の精度を達成しています。デジタル RTD 方式では、内蔵 EEPROM メモリにユーザー定義パラメータを保存できるため、付随するドキュメントを作成 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP40280 — 双方向バッテリ初期化システム制御ボードのリファレンス デザイン

PMP40280 は、車載およびバッテリ アプリケーション用のバッテリ初期化リファレンス デザイン ソリューションです。MCU TM4C123GH6PZ は充放電電流を設定し、バッテリ電圧と充放電電流をリアルタイムで監視します。環境温度が変化した場合に 0.1% の充放電電流精度を達成できるように、システム ゲイン誤差をキャリブレーションします。システムがどのような障害でも動作している場合、マイコンはパワー コンバータを無効にできます。通信は、標準 CAN バスによって行われます。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
X1SON (DPY) 2 Ultra Librarian
X2SON (DPL) 2 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ