TPD2E009

アクティブ

5A サージ定格、デュアル、0.7pF、5.5V、±8kV ESD (静電気放電) 保護ダイオード

製品詳細

Number of channels 2 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name SOT-23-3, SOT-9X3 Peak pulse power (8/20 μs) (max) (W) 45 IO capacitance (typ) (pF) 0.7 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5 Clamping voltage (V) 8 Dynamic resistance (typ) 1 Interface type LVDS, SATA/PCIe Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 2 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name SOT-23-3, SOT-9X3 Peak pulse power (8/20 μs) (max) (W) 45 IO capacitance (typ) (pF) 0.7 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5 Clamping voltage (V) 8 Dynamic resistance (typ) 1 Interface type LVDS, SATA/PCIe Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 SOT-9X3 (DRT) 3 1 mm² 1 x 1
  • Supports Data Rates up to 6 Gbps
  • IEC 61000-4-2 ESD Protection
    • ±8-kV Contact Discharge
    • ±8-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 5 A (8/20 µs)
  • Low Capacitance
    • DRT: 0.7-pF (Typ)
    • DBZ: 0.9-pF (Typ)
  • 0.05-pF Matching Capacitance Between the
    Differential Signal Pair
  • Dual-Matching TVS Diodes to Protect the
    Differential Data and Clock Lines of HDMI, LVDS,
    SATA, Ethernet, or USB Interfaces
  • Space-Saving DRT and DBZ Package Options
  • Flow-Through Pin Mapping for the High-Speed
    Lines Ensures Zero Additional Skew Due to Board
    Layout While Placing the ESD-Protection Chip
    Near the Connector
  • Supports Data Rates up to 6 Gbps
  • IEC 61000-4-2 ESD Protection
    • ±8-kV Contact Discharge
    • ±8-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 5 A (8/20 µs)
  • Low Capacitance
    • DRT: 0.7-pF (Typ)
    • DBZ: 0.9-pF (Typ)
  • 0.05-pF Matching Capacitance Between the
    Differential Signal Pair
  • Dual-Matching TVS Diodes to Protect the
    Differential Data and Clock Lines of HDMI, LVDS,
    SATA, Ethernet, or USB Interfaces
  • Space-Saving DRT and DBZ Package Options
  • Flow-Through Pin Mapping for the High-Speed
    Lines Ensures Zero Additional Skew Due to Board
    Layout While Placing the ESD-Protection Chip
    Near the Connector

The TPD2E009 device provides two ESD protection diodes with flow-through pin mapping for ease of board layout. This device has been designed to protect sensitive components which are connected to ultra high-speed data and transmission lines. The TPD2E009 offers transient voltage suppression for Level 4 of IEC 61000-4-2 Contact ESD protection. TVS protection up to a 5-A (8/20 µs) peak pulse-current rating per the IEC 61000-4-5 (lightning) specification is also provided.

The monolithic silicon technology allows matching between the differential signal pairs. The less than 0.05-pF differential capacitance ensures that the differential signal distortion due to added ESD circuit protection remains minimal. The low capacitance
(0.7-pF) is suitable for high-speed data rates up to
6 Gbps.

The TPD2E009 TVS diode is offered in a DRT (1 mm × 0.8 mm) package for space-saving portable applications. The industry standard DBZ (2.92 mm × 1.3 mm) package offers additional flexibility in the board layout for the system designer.

Typical applications for the TPD2E009 line of ESD protection products are: HDMI, USB, eSATA, and ethernet interfaces in notebooks, DVD and media players, set-top boxes, and portable computers.

The TPD2E009 device provides two ESD protection diodes with flow-through pin mapping for ease of board layout. This device has been designed to protect sensitive components which are connected to ultra high-speed data and transmission lines. The TPD2E009 offers transient voltage suppression for Level 4 of IEC 61000-4-2 Contact ESD protection. TVS protection up to a 5-A (8/20 µs) peak pulse-current rating per the IEC 61000-4-5 (lightning) specification is also provided.

The monolithic silicon technology allows matching between the differential signal pairs. The less than 0.05-pF differential capacitance ensures that the differential signal distortion due to added ESD circuit protection remains minimal. The low capacitance
(0.7-pF) is suitable for high-speed data rates up to
6 Gbps.

The TPD2E009 TVS diode is offered in a DRT (1 mm × 0.8 mm) package for space-saving portable applications. The industry standard DBZ (2.92 mm × 1.3 mm) package offers additional flexibility in the board layout for the system designer.

Typical applications for the TPD2E009 line of ESD protection products are: HDMI, USB, eSATA, and ethernet interfaces in notebooks, DVD and media players, set-top boxes, and portable computers.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPD2E009 2-Channel ESD Solution for High-Speed (6-Gbps) Differential Interface データシート (Rev. B) PDF | HTML 2015年 8月 18日
セレクション・ガイド System-Level ESD Protection Guide (Rev. E) 2025年 8月 5日
アプリケーション・ノート ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 2024年 1月 11日
アプリケーション概要 ESD Protection for HDMI Applications (Rev. A) PDF | HTML 2023年 11月 1日
ユーザー・ガイド Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 2023年 9月 19日
アプリケーション・ノート ESD Packaging and Layout Guide (Rev. B) PDF | HTML 2022年 8月 18日
アプリケーション・ノート ESD Protection Layout Guide (Rev. A) PDF | HTML 2022年 4月 7日
ユーザー・ガイド Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日
セレクション・ガイド ESD by Interface Selection Guide (Rev. A) 2017年 6月 26日
ホワイト・ペーパー Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 2012年 9月 25日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ESDEVM — 0402、0201 など、ESD ダイオード パッケージのユニバーサル評価基板

静電気敏感性デバイス (ESD) の評価基板 (EVM) は、TI の ESD 製品ラインアップのほとんどに対応する開発プラットフォームです。この基板には、任意の数のデバイスをテストできるように、従来型の ESD フットプリントがすべて実装されています。デバイスは、適切なフットプリントに半田付けしてからテストすることができます。標準的な高速 ESD ダイオードの場合、インピーダンス制御されたレイアウトを実装することで、S パラメータを受け入れ、基板パターンの埋め込みを解除します。高速ではない ESD ダイオードの場合、テスト (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPD2E009 IBIS Model

SLVMAR7.ZIP (2 KB) - IBIS Model
リファレンス・デザイン

TIDA-050014 — Powe DUOシンク、200W USB-C PDのリファレンス デザイン

Power DUO シンク 200W USB-C PD のリファレンス デザインは、包括的な USB PD シンク リファレンス デザインで、ユーザーは PD のシンク電圧を選択できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00399 — SSD 電力供給のリファレンス デザイン

TIDA-00399 デザインは、M.2 フォーム ファクタを採用した SSD で、包括的なパワー デリバリ (電力供給) ソリューションを実装します。TPS22954 ロード スイッチは、突入電流を制限する目的で使用しており、システム入力側で個別のスーパーバイザ回路が不要になります。本設計は検証済みで、GUI、デモ、およびユーザー ガイドが含まれています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBZ) 3 Ultra Librarian
SOT-9X3 (DRT) 3 Ultra Librarian