TPD4E02B04

アクティブ

USB 3.0、HDMI 2.0 と高速シグナル向け、クワッド、0.25pF、±3.6V、±12kV ESD (静電気放電) 保護ダイオード

製品詳細

Package name DFN2510 Peak pulse power (8/20 μs) (max) (W) 17 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 4 IO capacitance (typ) (pF) 0.25 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2 Clamping voltage (V) 6.6 Dynamic resistance (typ) 0.47 Interface type HDMI 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 5.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN2510 Peak pulse power (8/20 μs) (max) (W) 17 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 4 IO capacitance (typ) (pF) 0.25 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2 Clamping voltage (V) 6.6 Dynamic resistance (typ) 0.47 Interface type HDMI 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 5.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
USON (DQA) 10 2.5 mm² 2.5 x 1
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2 A (8/20 µs)
  • IO Capacitance:
    • 0.25 pF (Typical)
    • 0.33 pF (Maximum)
  • DC Breakdown Voltage: 5.5 V (Minimum)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage: 8.8 V at 5-A TLP
  • Supports High Speed Interfaces up to 10 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Flow-Through Routing Package

All trademarks are the property of their respective owners.

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2 A (8/20 µs)
  • IO Capacitance:
    • 0.25 pF (Typical)
    • 0.33 pF (Maximum)
  • DC Breakdown Voltage: 5.5 V (Minimum)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage: 8.8 V at 5-A TLP
  • Supports High Speed Interfaces up to 10 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Flow-Through Routing Package

All trademarks are the property of their respective owners.

The TPD4E02B04 is a bidirectional TVS ESD protection diode array for USB Type-C and HDMI 2.0 circuit protection. The TPD4E02B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.25-pF IO capacitance per channel making it ideal for protecting high-speed interfaces up to 10 Gbps such as USB 3.1 Gen2. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD4E02B04 is offered in the industry standard USON-10 (DQA) package. The package features flow-through routing and 0.5-mm pin pitch easing implementation and reducing design time.

The TPD4E02B04 is a bidirectional TVS ESD protection diode array for USB Type-C and HDMI 2.0 circuit protection. The TPD4E02B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.25-pF IO capacitance per channel making it ideal for protecting high-speed interfaces up to 10 Gbps such as USB 3.1 Gen2. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD4E02B04 is offered in the industry standard USON-10 (DQA) package. The package features flow-through routing and 0.5-mm pin pitch easing implementation and reducing design time.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
19 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPD4E02B04 4-Channel ESD Protection Diode for USB Type-C and HDMI 2.0 データシート (Rev. B) PDF | HTML 2016年 7月 14日
アプリケーション・ノート ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 2024年 1月 11日
アプリケーション概要 ESD Protection for HDMI Applications (Rev. A) PDF | HTML 2023年 11月 1日
ユーザー・ガイド Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 2023年 9月 19日
アプリケーション・ノート Capacitance Requirements for High Speed Signals (Rev. A) PDF | HTML 2023年 8月 21日
セレクション・ガイド System-Level ESD Protection Guide (Rev. D) 2022年 9月 7日
アプリケーション・ノート ESD Packaging and Layout Guide (Rev. B) PDF | HTML 2022年 8月 18日
アプリケーション・ノート ESD Protection Layout Guide (Rev. A) PDF | HTML 2022年 4月 7日
ユーザー・ガイド Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日
アプリケーション概要 Choosing the Correct Models for ESD Devices 2018年 5月 11日
技術記事 ESD fundamentals, part 4: ESD capacitance PDF | HTML 2018年 2月 12日
セレクション・ガイド ESD by Interface Selection Guide (Rev. A) 2017年 6月 26日
技術記事 Avoid these challenges when implementing USB Type-C™ protection PDF | HTML 2016年 10月 24日
技術記事 The dangers of deep snap-back ESD circuit-protection diodes PDF | HTML 2016年 9月 12日
アプリケーション・ノート Picking ESD Diodes for Ultra High-Speed Data Lines 2016年 6月 29日
技術記事 Three steps to select a protection diode to protect high-speed interfaces from ESD PDF | HTML 2016年 4月 27日
ホワイト・ペーパー Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日
EVM ユーザー ガイド (英語) TPD4E02B04 Evaluation Module User's Guide 2015年 11月 6日
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 2012年 9月 25日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ESDEVM — ESD の評価基板

静電気敏感性デバイス (ESD) の評価基板 (EVM) は、TI の ESD 製品ラインアップのほとんどに対応する開発プラットフォームです。この基板には、任意の数のデバイスをテストできるように、従来型の ESD フットプリントがすべて実装されています。デバイスは、適切なフットプリントに半田付けしてからテストすることができます。標準的な高速 ESD ダイオードの場合、インピーダンス制御されたレイアウトを実装することで、S パラメータを受け入れ、基板パターンの埋め込みを解除します。高速ではない ESD ダイオードの場合、テスト (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPD4E02B04 IBIS Model

SLVMBE9.ZIP (2 KB) - IBIS Model
シミュレーション・モデル

TPD4E02B04 S-Parameter Model

SLVMBK1.ZIP (428 KB) - IBIS Model
リファレンス・デザイン

TIDA-01620 — USB Type-C® から DisplayPort へのアクティブ・ケーブルのリファレンス・デザイン

The USB Type-C® to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB Type-C connection. Traditionally, DisplayPort connectors transfer DisplayPort video but this connector can be large and are not ideal for small electronics. While a (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP40154 — HDMI 出力付き USB Type-C™ / USB PD DRP のリファレンス・デザイン

The PMP40154 is a true USB Type-C™ and USB PD DRP reference design.  The reference design supports USB Type-C™ input to HDMI output display. It implements the USB PD controller and power switch TPS65986, and the alternate mode MUX HD3SS460. It is fully compatible with (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
USON (DQA) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ