ホーム パワー マネージメント 電源保護スイッチとコントローラ パワー マルチプレクサ

TPS2115A

アクティブ

手動と自動の切り替え機能とステータス出力搭載、2.8 ~ 5.5V、84mΩ、1.25A、パワー マルチプレクサ

製品詳細

Number of input channels 2 IN1, IN2 input voltage (max) (V) 5.5 IN1, IN2 input voltage (min) (V) 2.8 IN1 output current (max) (A) 1.25, 2 IN2 output current (max) (A) 1.25, 2 Quiescent current (Iq) (µA) 0.5 Imax (A) 1.25 Rating Catalog Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 Operating temperature range (°C) -40 to 85 FET Internal Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (max) (V) 5.5 IN1, IN2 input voltage (min) (V) 2.8 IN1 output current (max) (A) 1.25, 2 IN2 output current (max) (A) 1.25, 2 Quiescent current (Iq) (µA) 0.5 Imax (A) 1.25 Rating Catalog Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 Operating temperature range (°C) -40 to 85 FET Internal Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSON (DRB) 8 9 mm² 3 x 3
  • Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
    • 120 mΩ Typ (TPS2114A)
    • 84 mΩ Typ (TPS2115A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range: 2.8 V to 5.5 V
  • Low Standby Current: 0.5-µA Typ
  • Low Operating Current: 55-µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times Limit Inrush Current and Minimize Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages
  • Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
    • 120 mΩ Typ (TPS2114A)
    • 84 mΩ Typ (TPS2115A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range: 2.8 V to 5.5 V
  • Low Standby Current: 0.5-µA Typ
  • Low Operating Current: 55-µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times Limit Inrush Current and Minimize Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages

The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS2117 アクティブ マニュアル / 優先切り替え機能搭載、1.6V ~ 5.5V、20mΩ、4A、低静止電流 (IQ)、パワー マルチプレクサ Higher current and lower RON
比較対象デバイスと類似の機能
TPS2116 アクティブ 1.6V ~ 5.5V、40mΩ、2.5A、低静止電流 (IQ)、優先順位付きパワー マルチプレクサ Optimized for low power diode ORing applications.
TPS2120 アクティブ シームレス切り替え機能搭載、2.8V ~ 22V、62mΩ、3A、パワー マルチプレクサ This product has a wider voltage support (2.7 V to 22 V) in a DSBGA package.
TPS2121 アクティブ シームレス切り替え機能搭載、2.7V ~ 22V、56mΩ、4.5A、パワー マルチプレクサ This product has a higher voltage rating (2.7 V to 22 V) in a QFN package.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Autoswitching Power MUX . データシート (Rev. F) 2012年 5月 2日
e-Book(PDF) 11 Ways to Protect Your Power Path(英語) 英語版 2020年 10月 30日
アプリケーション・ノート Basics of Power MUX (Rev. A) PDF | HTML 2020年 10月 20日
アプリケーション・ノート Basics of Power Switches (Rev. A) PDF | HTML 2019年 4月 26日
EVM ユーザー ガイド (英語) Using the TPS211xADRB-EVM 2010年 3月 18日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

IWR6843LEVM — IWR6843 60GHz、シングルチップ ミリ波レーダー センサの評価基板

IWR6843L 評価基板 (EVM) は、FR4 ベースのアンテナを搭載した IWR6843 を想定した、使いやすい 60GHz ミリ波センサ評価プラットフォームです。IWR6843LEVM を使用して、IWR6843 と IWR6443 の両方を評価できます。この評価基板 (EVM) は、USB インターフェイス経由でのポイント クラウドのデータへのアクセスと受電に対応しています。

IWR6843LEVM は、MMWAVEICBOOST や DCA1000EVM の各開発キットとの直接接続をサポートしています。IWR6843LEVM には、オンチップの C67x デジタル信号プロセッサ (...)

ユーザー ガイド: PDF | HTML
評価ボード

TPS2115AEVM-581 — 評価モジュール、TPS2115ADRB 用、パワー・マルチプレクサ

The TPS211xAEVM is an evaluation module for the Texas Instruments TPS211xA family of two-input, one-output power multiplexers. These multiplexers enable seamless transition between two power supplies, each operating at 2.8 V-5.5 V and delivering up to 1 A. TPS211xA EVM-061 is used for TPS211xAPW (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS2115A IBIS Model

SBVM408.ZIP (20 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-010055 — 保護リレー モジュール向け診断機能搭載、非絶縁型電源アーキテクチャのリファレンス デザイン

このリファレンス デザインは、アナログ入出力に対応する保護リレーと各種通信モジュール向けに、5V、12V、24V いずれかの DC 入力を受け入れ、非絶縁型電力を供給する電源アーキテクチャを提示します。このデザインは複数の電力出力を生成するために 1 個の統合型 FET を組み合わせた複数の DC/DC コンバータを使用し、サイズと開発期間を重視するアプリケーション向けに 1 個の統合型インダクタを組み合わせた 1 個のパワー モジュールを使用しています。また、低 EMI を必要とするアプリケーション向けに HotRod™ パッケージ (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ