ホーム パワー マネージメント ロード スイッチ

TPS22929D

アクティブ

出力放電機能搭載、5.5V、1.8A、115mΩ のロード スイッチ

製品詳細

Imax (A) 1.8 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Number of channels 1 Features Inrush current control, Quick output discharge, Reverse current blocking, Reverse current protection, Under voltage lock out Quiescent current (Iq) (typ) (µA) 2 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 115 Shutdown current (ISD) (typ) (µA) 0.8 Current limit type None Function Inrush current control, Reverse current blocking FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
Imax (A) 1.8 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Number of channels 1 Features Inrush current control, Quick output discharge, Reverse current blocking, Reverse current protection, Under voltage lock out Quiescent current (Iq) (typ) (µA) 2 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 115 Shutdown current (ISD) (typ) (µA) 0.8 Current limit type None Function Inrush current control, Reverse current blocking FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Integrated Single Load Switch
  • Small SOT23-6 Package
  • Input Voltage Range: 1.4 V to 5.5 V
  • Low ON-Resistance
    • rON = 115 mΩ at VIN = 5 V
    • rON = 115 mΩ at VIN = 3.3 V
    • rON = 118 mΩ at VIN = 2.5 V
    • rON = 129 mΩ at VIN = 1.5 V
  • 1.8-A Continuous Switch Current (25°C)
  • Low Threshold Control Input
  • Controlled Slew-rate
  • Under-Voltage Lock Out
  • Quick Output Discharge
  • Reverse Current Protection
  • Integrated Single Load Switch
  • Small SOT23-6 Package
  • Input Voltage Range: 1.4 V to 5.5 V
  • Low ON-Resistance
    • rON = 115 mΩ at VIN = 5 V
    • rON = 115 mΩ at VIN = 3.3 V
    • rON = 118 mΩ at VIN = 2.5 V
    • rON = 129 mΩ at VIN = 1.5 V
  • 1.8-A Continuous Switch Current (25°C)
  • Low Threshold Control Input
  • Controlled Slew-rate
  • Under-Voltage Lock Out
  • Quick Output Discharge
  • Reverse Current Protection

The TPS22929D is a small, low rON load switch with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22929D is active high enable.

The TPS22929D contains a 150-Ω on-chip load resistor for quick output discharge when the switch is turned off. The rise time of the device is internally controlled in order to avoid inrush current.

The TPS22929D device provides circuit breaker functionality by latching off the power-switch during reverse voltage situations. An internal reverse voltage comparator disables the power-switch when the output voltage (VOUT) is driven higher than the input (VIN) to quickly (10 µs typ) stop the flow of current towards the input side of the switch. Reverse current is always active, even when the power-switch is disabled. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The TPS22929D is available in a small, space-saving 6-pin SOT23 package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22929D is a small, low rON load switch with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22929D is active high enable.

The TPS22929D contains a 150-Ω on-chip load resistor for quick output discharge when the switch is turned off. The rise time of the device is internally controlled in order to avoid inrush current.

The TPS22929D device provides circuit breaker functionality by latching off the power-switch during reverse voltage situations. An internal reverse voltage comparator disables the power-switch when the output voltage (VOUT) is driven higher than the input (VIN) to quickly (10 µs typ) stop the flow of current towards the input side of the switch. Reverse current is always active, even when the power-switch is disabled. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The TPS22929D is available in a small, space-saving 6-pin SOT23 package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS22918 アクティブ 調整可能な立ち上がり時間と、調整可能な出力放電機能搭載、5.5V、2A、52mΩ のロード スイッチ This product is A low Ron (52mohm) and adjustable rise time load switch.
TPS22950 アクティブ 調整可能な電流制限機能搭載、5.5V、3.2A、34mΩ ロード スイッチ Lower RON, adjustable current limit and a smaller package option.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS22929D Ultra-Small, Low on Resistance Load Switch With Controlled Turn-on データシート (Rev. A) PDF | HTML 2014年 6月 30日
e-Book(PDF) 11 Ways to Protect Your Power Path(英語) 英語版 2020年 10月 30日
アプリケーション・ノート Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション・ノート Basics of Load Switches (Rev. A) 2018年 9月 5日
アプリケーション・ノート Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
アプリケーション・ノート Timing of Load Switches 2017年 4月 27日
アプリケーション・ノート Managing Inrush Current (Rev. A) 2015年 5月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS22929DEVM-661 — Evaluation Module for TPS22929D Low Input Voltage, 2A Single Channel Load Switch

TPS2292xxEVM-661 評価基板 (EVM) は、ターンオン制御機能搭載で低入力電圧に対応する 1.8A シングル・チャネル・ロード・スイッチである TPS22929 の評価を目的とする、包括的な組み立てとテスト実施済みの回路です。この評価基板を使用すると、さまざまな負荷条件 (0A ~ 1.8A) の下で、TPS22929 デバイスにさまざまな入力電圧 (1.4V ~ 5.5V) を印加できます。この EVM で、出力、入力、スイッチングの各波形を監視できます。同様に、さまざまな入力コンデンサと出力コンデンサも評価できます。

ユーザー ガイド: PDF
シミュレーション・モデル

TPS22929D TINA-TI Transient Reference Design

SLVMCC4.TSC (1678 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS22929D TINA-TI Transient Spice Model (Rev. A)

SLVMCC3A.ZIP (17 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS22929D Unencrypted PSpice Transient Model Package (Rev. A)

SLVM939A.ZIP (47 KB) - PSpice Model
リファレンス・デザイン

PMP22125 — バッテリ バックアップ スイッチ、充電器、モニタのリファレンス デザイン

このリファレンス デザインは、バッテリ バックアップ、チャージャ、監視の包括的な機能を実装します。  このデザインの搭載機能は、12/24Vdc の電力供給源と 12/24V 鉛酸バッテリの間での切り替え、代表値 1A の定電流によるバッテリ充電、バッテリ メンテナンス目的のフロート式充電、バッテリと電力入力源向けの監視回路です。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ