ホーム パワー マネージメント ロード スイッチ

TPS22968

アクティブ

調整可能な立ち上がり時間と、出力放電機能搭載、2 チャネル、5.5V、4A、25mΩ のロード スイッチ

製品詳細

Imax (A) 4 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Number of channels 2 Features Inrush current control, Quick output discharge, Reverse current protection Quiescent current (Iq) (typ) (µA) 55 Soft start Adjustable Rise Time Rating Catalog Ron (typ) (mΩ) 25 Shutdown current (ISD) (typ) (µA) 0.5 Current limit type None Function Inrush current control, Reverse current blocking FET Internal Operating temperature range (°C) -40 to 105 Device type Load switches
Imax (A) 4 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Number of channels 2 Features Inrush current control, Quick output discharge, Reverse current protection Quiescent current (Iq) (typ) (µA) 55 Soft start Adjustable Rise Time Rating Catalog Ron (typ) (mΩ) 25 Shutdown current (ISD) (typ) (µA) 0.5 Current limit type None Function Inrush current control, Reverse current blocking FET Internal Operating temperature range (°C) -40 to 105 Device type Load switches
WSON (DPU) 14 6 mm² 3 x 2
  • Integrated Dual Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.5 V
  • VBIAS Voltage Range: 2.5 V to 5.5 V
    • Ideal for 1S Battery Configuration
  • Ultra-Low RON Resistance
    • RON = 27 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per Channel
  • Low Quiescent Current
    • 55 µA at VBIAS = 5 V (Both Channels)
    • 55 µA at VBIAS = 5 V (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-,1.8-, 2.5-, 3.3-V Logic
  • Configurable Rise Time(1)
  • Quick Output Discharge (QOD)(2) (Optional)
  • SON 14-Pin Package with Thermal Pad
  • ESD Performance Tested per JEDEC Standard
    • 2-kV HBM and 1-kV CDM
  • Latch-Up Performance Exceeds 100 mA per JESD 78, Class II
  • GPIO Enable – Active High
  • TPS22968N: Product Preview Only (1) (2)

(1)See the Application Information section for CT value vs. rise time

(2)This feature discharges the output of the switch to GND through a 270-Ω resistor, preventing the output from floating.

  • Integrated Dual Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.5 V
  • VBIAS Voltage Range: 2.5 V to 5.5 V
    • Ideal for 1S Battery Configuration
  • Ultra-Low RON Resistance
    • RON = 27 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 25 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per Channel
  • Low Quiescent Current
    • 55 µA at VBIAS = 5 V (Both Channels)
    • 55 µA at VBIAS = 5 V (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-,1.8-, 2.5-, 3.3-V Logic
  • Configurable Rise Time(1)
  • Quick Output Discharge (QOD)(2) (Optional)
  • SON 14-Pin Package with Thermal Pad
  • ESD Performance Tested per JEDEC Standard
    • 2-kV HBM and 1-kV CDM
  • Latch-Up Performance Exceeds 100 mA per JESD 78, Class II
  • GPIO Enable – Active High
  • TPS22968N: Product Preview Only (1) (2)

(1)See the Application Information section for CT value vs. rise time

(2)This feature discharges the output of the switch to GND through a 270-Ω resistor, preventing the output from floating.

The TPS22968x is a small, ultra-low RON, dual-channel load switch with controlled turn on. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 to 5.5 V and can support a maximum continuous current of
4 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. In TPS22968, a 270-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

The TPS22968x is available in a small, space-saving package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40 to +105°C.

The TPS22968x is a small, ultra-low RON, dual-channel load switch with controlled turn on. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 to 5.5 V and can support a maximum continuous current of
4 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. In TPS22968, a 270-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

The TPS22968x is available in a small, space-saving package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40 to +105°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS22976 アクティブ 調整可能な立ち上がり時間と、オプションの出力放電機能搭載、2 チャネル、5.7V、6A、14mΩ のロード スイッチ This product is A pin-to-pin newer generation load switch with lower cost and thermal shutdown.
比較対象デバイスと類似の機能
TPS22996 アクティブ 調整可能な立ち上がり時間、2 チャネル、5.5V、4A、オン抵抗 14mΩ のロード スイッチ Lower Ron and lower current consumption without reverse current blocking

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS22968 Dual Channel, Ultra-Low Resistance Load Switch データシート (Rev. F) PDF | HTML 2017年 7月 17日
アプリケーション・ノート Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
アプリケーション・ノート Basics of Load Switches (Rev. A) 2018年 9月 5日
アプリケーション・ノート Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
アプリケーション・ノート Timing of Load Switches 2017年 4月 27日
アプリケーション・ノート Quiescent Current vs Shutdown Current for Load Switch Power Consumption 2016年 3月 30日
アプリケーション・ノート Managing Inrush Current (Rev. A) 2015年 5月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LP-MSP430FR2476 — MSP430FR2476 LaunchPad™ 開発キット

LP-MSP430FR2476 LaunchPad™ 開発キットは MSP430FR2476 バリュー ライン センシング マイコン(MCU)をベースとした使いやすい評価基板(EVM)です。プログラミング、デバッグ、エネルギー測定のためのオンボード デバッグ プローブなど、超低消費電力 MSP430FR2x バリュー ライン センシング マイコン プラットフォームでの開発の開始に必要なすべての機能が含まれています。このキットはシンプルなユーザー インターフェイスを作成するための 2 個のボタン、2 個の LED(1 個は RGB LED)、1 (...)

ユーザー ガイド: PDF | HTML
評価ボード

TPS22968EVM-007 — TPS22968EVM-007 評価モジュール

TPS22968 デバイスは、Ron が非常に小さいデュアル・スイッチ・デバイスであり、動作電圧範囲は 0.8V ~ 5.5V です。各スイッチは、4A の連続電流を取り扱うことができます。TPS22968EVM-007 評価基板を使用すると、TPS22968 デバイスを実証できます。TPS22968EVM-007 を使用すると、このデュアル・ロード・スイッチ・デバイスを、デュアル・スイッチ構成、または並列スイッチ構成に設定できます。

ユーザー ガイド: PDF
評価ボード

TPS22968NEVM — TPS22968NEVM 5.5V、4A、デュアル・チャネル・ロード・スイッチ、評価モジュール

TPS22968N デバイスは、デュアル・チャネル・ロード・スイッチであり、動作電圧範囲は 0.8V ~ 5.5V です。各チャネルは、4A の連続電流を取り扱うことができます。TPS22968NEVM 評価基板を使用すると、TPS22968N デバイスを実証できます。TPS22968NEVM を使用すると、このデュアル・ロード・スイッチ・デバイスを、デュアル・スイッチ構成、または並列スイッチ構成に設定できます。

ユーザー ガイド: PDF
開発キット

MSP-EXP430G2ET — MSP430™ バリュー ライン マイコン向け LaunchPad™ 開発キット

MSP430G2553 LaunchPad™ 開発キットは、エントリ レベルのマイコン (MCU) シリーズである MSP430G2xx を対象とする、コスト効率の優れた使いやすい評価基板 (EVM) です。プログラミング、デバッグ、エネルギー測定を行うためのオンボード デバッグ プローブなど、超低消費電力の MSP430™ マイコン プラットフォームの開発を開始するために必要なすべての機能を搭載しています。このボードは、シンプルなユーザー インターフェイスの製作に役立つ、1 個のプッシュボタンと 3 個の LED も搭載しています。
ユーザー ガイド: PDF
シミュレーション・モデル

TPS22968 and TPS22968-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA29A.ZIP (60 KB) - PSpice Model
シミュレーション・モデル

TPS22968N and TPS22968N-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBA9A.ZIP (65 KB) - PSpice Model
リファレンス・デザイン

TIDA-00267 — 極性是正機能付き絶縁 CAN のリファレンス・デザイン

A ready to use design that efficiently solves the problem of improper installation by adding antiparallel communication channels and appropriate control signal to enable polarity correction for the Controller Area Network (CAN) bus.
回路図: PDF
リファレンス・デザイン

TIDA-00663 — LIDAR のパルス形式タイム オブ フライトのリファレンス デザイン

LIDAR (Light Detection and Ranging) システムは、ターゲットとの距離を測定するために、自らとその物体の間で光が往復するために要する時間を活用します。  TIDA-00663 は、LIDAR ベースの時間/デジタル コンバータ(TDC)に対応する時間測定用バックエンドと、関連フロント エンドを設計するためのリファレンス デザインです。  LIDAR のパルス形式タイム オブ フライト(ToF)をベースとするこのリファレンス デザインは、対象物との物理的な接触が不可能なアプリケーションに最適です。  代表的なアプリケーション例としては、ロボット (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DPU) 14 Ultra Librarian