ホーム パワー マネージメント ロード スイッチ

TPS22968-Q1

アクティブ

車載、調整可能な立ち上がり時間と、出力放電機能搭載、2 チャネル、5.5V、4A、27mΩ のロード スイッチ

製品詳細

Imax (A) 4 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Number of channels 2 Features Inrush current control, Quick output discharge, Reverse current blocking Quiescent current (Iq) (typ) (µA) 55 Soft start Adjustable Rise Time Rating Automotive Ron (typ) (mΩ) 27 Shutdown current (ISD) (typ) (µA) 1 Current limit type None Function Inrush current control FET Internal Operating temperature range (°C) -40 to 125 Device type Load switches
Imax (A) 4 Vin (max) (V) 5.5 Vin (min) (V) 0.8 Number of channels 2 Features Inrush current control, Quick output discharge, Reverse current blocking Quiescent current (Iq) (typ) (µA) 55 Soft start Adjustable Rise Time Rating Automotive Ron (typ) (mΩ) 27 Shutdown current (ISD) (typ) (µA) 1 Current limit type None Function Inrush current control FET Internal Operating temperature range (°C) -40 to 125 Device type Load switches
WSON (DMG) 10 6 mm² 3 x 2
  • Integrated Dual Channel Load Switch
  • Qualified for Automotive Applications:
    • Device Temperature Grade 1 : –40°C to
      +125°C Ambient Operating Temperature
      Range
  • Input Voltage Range: 0.8 to 5.5 V
  • VBIAS Voltage Range: 2.5 to 5.5 V
  • On-Resistance
    • RON = 29 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 27 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 26 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per
    Channel
  • Low Quiescent Current
    • 58-µA at VBIAS = 5 V (Both Channels)
  • Low-Control Input-Threshold Enables Use of 1.2-,
    1.8-, 2.5-, 3.3- V Logic
  • Configurable Rise Time With CT Pin(1)
  • Quick-Output Discharge (QOD)(2) (TPS22968-Q1
    Only)
  • 10-Pin WSON Package With Wettable Flanks
  • ESD Performance Tested per JEDEC STD
    • ±2-kV HBM and ±1-kV CDM
  • Latch-Up Performance meets 100-mA per JESD 78,
    Class II
  • GPIO Enable – Active High
  • Integrated Dual Channel Load Switch
  • Qualified for Automotive Applications:
    • Device Temperature Grade 1 : –40°C to
      +125°C Ambient Operating Temperature
      Range
  • Input Voltage Range: 0.8 to 5.5 V
  • VBIAS Voltage Range: 2.5 to 5.5 V
  • On-Resistance
    • RON = 29 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 27 mΩ at VIN = 3.3 V (VBIAS = 5 V)
    • RON = 26 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current per
    Channel
  • Low Quiescent Current
    • 58-µA at VBIAS = 5 V (Both Channels)
  • Low-Control Input-Threshold Enables Use of 1.2-,
    1.8-, 2.5-, 3.3- V Logic
  • Configurable Rise Time With CT Pin(1)
  • Quick-Output Discharge (QOD)(2) (TPS22968-Q1
    Only)
  • 10-Pin WSON Package With Wettable Flanks
  • ESD Performance Tested per JEDEC STD
    • ±2-kV HBM and ±1-kV CDM
  • Latch-Up Performance meets 100-mA per JESD 78,
    Class II
  • GPIO Enable – Active High

The TPS22968x-Q1 is a small, dual-channel load switch with configurable rise time. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 4-A per channel. Each switch is independently controlled by an on/off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. The TPS22968-Q1 includes a 270 Ω on-chip resistor for quick output discharge when the switch is turned off.

The TPS22968x-Q1 is available in a small, space-saving package (DMG) with wettable flanks and an integrated thermal pad. The wettable flanks allow for visual solder inspection. The device is characterized for operation over the free-air temperature range of –40 to +125°C.

The TPS22968x-Q1 is a small, dual-channel load switch with configurable rise time. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 4-A per channel. Each switch is independently controlled by an on/off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. The TPS22968-Q1 includes a 270 Ω on-chip resistor for quick output discharge when the switch is turned off.

The TPS22968x-Q1 is available in a small, space-saving package (DMG) with wettable flanks and an integrated thermal pad. The wettable flanks allow for visual solder inspection. The device is characterized for operation over the free-air temperature range of –40 to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS22966-Q1 アクティブ 車載、調整可能な立ち上がり時間と、出力放電機能搭載、2 チャネル、5.5V、16mΩ のロード スイッチ Lower RSDon (16 mohm) 2-ch load switch
比較対象デバイスと類似の機能
TPS22996H-Q1 アクティブ 車載、調整可能な立ち上がり時間、2 チャネル、5.5V、4A、オン抵抗 14mΩ のロード スイッチ Leaded package option with lower Ron

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS22968x-Q1 5.5-V, 4-A, 27-mΩ On-Resistance Load Switch データシート (Rev. B) PDF | HTML 2016年 3月 24日
機能安全情報 TPS22968-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2025年 12月 18日
アプリケーション・ノート Integrated Load Switches Versus Discrete MOSFETs (Rev. A) 2019年 5月 6日
アプリケーション・ノート Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
アプリケーション・ノート Basics of Load Switches (Rev. A) 2018年 9月 5日
アプリケーション・ノート Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
アプリケーション・ノート Timing of Load Switches 2017年 4月 27日
アプリケーション・ノート Managing Inrush Current (Rev. A) 2015年 5月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS22968Q1EVM — TPS22968-Q1 デュアル チャネル 4A 車載ロード スイッチ評価基板

TPS22968Q1 デバイスは、Ron が非常に小さいデュアル スイッチ デバイスであり、動作電圧範囲は 0.8 ~ 5.5V です。各スイッチは、4A の連続電流を取り扱うことができます。TPS22968Q1EVM 評価基板を使用すると、TPS22968-Q1 デバイスを実証できます。TPS22968Q1EVM を使用すると、このデュアル ロード スイッチ デバイスを、デュアル スイッチ構成、または並列スイッチ構成に設定できます。

ユーザー ガイド: PDF
シミュレーション・モデル

TPS22968 and TPS22968-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA29A.ZIP (60 KB) - PSpice Model
シミュレーション・モデル

TPS22968N and TPS22968N-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBA9A.ZIP (65 KB) - PSpice Model
リファレンス・デザイン

PMP21939 — 車載テレマティクス制御ユニット向けの 4 出力同期降圧リファレンス デザイン

このリファレンス デザインは、LM63635-Q1 同期整流降圧コンバータを使用して、3.3V または 5V どちらかのレールを出力します。このバス コンバータは 2.1MHz の周波数でスイッチング動作し、複数の負荷コンバータ TPS62810-Q1 は 2.2MHz の周波数でスイッチング動作します。このシステムは、テレマティクス制御ユニットの電源向けです。構成が容易な複数のジャンパを採用しており、バス コンバータ、複数の負荷コンバータ、各出力で最大 3A の負荷に対応できる複数のロード スイッチの有効化と無効化を実施できます。 
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00530 — 低消費電力 TDA3x ベース システム向け車載電源のリファレンス デザイン

このソリューションは、車載バッテリを電源とする、TDA3x SoC を使用した ADAS アプリケーション向けにサイズを最適化した高集積電源リファレンス デザインです。  処理能力の低いアプリケーションのみを対象とすることで、高性能プロセッサを使用するシステムと比べ、より小型のデバイスや部品を選択することが可能になります。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00346 — コスト最適化された電源ソリューション、エントリレベル コア アプリケーション プロセッサ-ベース ADAS システム用

TIDA-00346 設計は、車載の先進運転支援システム (ADAS) 用途における一般的なエントリ レベル アプリケーション プロセッサに必要な電源レールを提供します。  この設計では、複数の個別 DC/DC 電圧レギュレータに加え、ロード スイッチや線形レギュレータ (LDO) を使用して、システム オン チップ (SoC) のプロセッシング コアやその他の機能に固定電圧を供給しています。DDR メモリの電源および終端用の追加レールや、CAN トランシーバ用のレールも実装されています。2 つの LM3880 シンプル パワー (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DMG) 10 Ultra Librarian