ホーム パワー マネージメント 電源保護スイッチとコントローラ ホットスワップ コントローラ

TPS24713

アクティブ

電力制限機能搭載、障害への応答速度設定可能、2.5V ~ 18V、ホット スワップ コントローラ

製品詳細

Vabsmax_cont (V) 30 Vin (max) (V) 18 Vin (min) (V) 2.5 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.001 Quiescent current (Iq) (max) (A) 0.0014 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 30 Vin (max) (V) 18 Vin (min) (V) 2.5 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.001 Quiescent current (Iq) (max) (A) 0.0014 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • 2.5-V to 18-V Operation
  • Accurate Current Limiting for Startup
  • Programmable FET SOA Protection
  • Accurate 25-mV Current-Sense Threshold
  • Power-Good Output
  • Fast Breaker for Short-Circuit Protection
  • Programmable Fault Timer
  • Programmable UV Threshold
  • Drop-In Upgrade for LTC4211 – No Layout
    Changes
  • PG, FLT Active-High and Active-Low Versions
  • MSOP-10 Package
  • 2.5-V to 18-V Operation
  • Accurate Current Limiting for Startup
  • Programmable FET SOA Protection
  • Accurate 25-mV Current-Sense Threshold
  • Power-Good Output
  • Fast Breaker for Short-Circuit Protection
  • Programmable Fault Timer
  • Programmable UV Threshold
  • Drop-In Upgrade for LTC4211 – No Layout
    Changes
  • PG, FLT Active-High and Active-Low Versions
  • MSOP-10 Package

The TPS24710/11/12/13 is an easy-to-use, 2.5 V to 18 V, hot-swap controller that safely drives an external N-channel MOSFET. The programmable current limit and fault time protect the supply and load from excessive current at startup. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when the load is immediately disconnected from source. The low, 25mV current sense threshold is highly accurate and allows use of smaller, more efficient sense resistors yielding lower power loss and smaller footprint.

Programmable power limiting ensures the external MOSFET operates inside its safe operating area (SOA) at all times. This allows the use of smaller MOSFETS while improving system reliability. Power good and fault outputs are provided for status monitoring and downstream load control.

The TPS24710/11/12/13 is an easy-to-use, 2.5 V to 18 V, hot-swap controller that safely drives an external N-channel MOSFET. The programmable current limit and fault time protect the supply and load from excessive current at startup. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when the load is immediately disconnected from source. The low, 25mV current sense threshold is highly accurate and allows use of smaller, more efficient sense resistors yielding lower power loss and smaller footprint.

Programmable power limiting ensures the external MOSFET operates inside its safe operating area (SOA) at all times. This allows the use of smaller MOSFETS while improving system reliability. Power good and fault outputs are provided for status monitoring and downstream load control.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS24712 アクティブ 電力制限機能とソフト スタート機能搭載、2.5V ~ 18V、ホット スワップ コントローラ Offers a latch-off feature
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS25990 アクティブ デジタル遠隔測定 (テレメトリ) 機能搭載、2.9V ~ 16V、0.79mΩ、60A eFuse Integrated MOSFET, higher current density and stackable
比較対象デバイスと類似の機能
LM25066A アクティブ I2C と PMBus 搭載、監視精度向上済み、2.9V ~ 17V、ホット スワップ コントローラ Current and power limiting with I2C and SMBus interface

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS2471x 2.5-V to 18-V High-Efficiency Power-Limiting Hot-Swap Controller データシート (Rev. G) PDF | HTML 2015年 11月 3日
アプリケーション・ノート Reliable Startup with Large and Unknown Capacitive Loads (Rev. A) PDF | HTML 2022年 2月 7日
アプリケーション・ノート Discrete Solution for TPS24711 to Achieve Insertion ON Delay and Fast Turn OFF 2019年 3月 19日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
セレクション・ガイド Hot Swap Selection Tool 2015年 7月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TPS24713 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM228A.ZIP (73 KB) - PSpice Model
計算ツール

SLVC566 TPS24710 Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGS) 10 Ultra Librarian